Home Power management DC/DC switching regulators DC/DC converters

LM60430

ACTIVE

3.8-V to 36-V, 3-A, ultra-small synchronous step-down converter

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
LMR33630 ACTIVE SIMPLE SWITCHER® 3.8V to 36V, 3A Synchronous Buck Converter With Ultra-Low EMI SOIC-8 and HotRod QFN package option

Product details

Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 36 Vin (min) (V) 3.8 Vout (max) (V) 24 Vout (min) (V) 1 Features Enable, Fixed soft start, Light-load efficiency, Overcurrent protection, Power good, Synchronous rectification, UVLO adjustable, Wettable flanks package Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000024 Duty cycle (max) (%) 98
Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 36 Vin (min) (V) 3.8 Vout (max) (V) 24 Vout (min) (V) 1 Features Enable, Fixed soft start, Light-load efficiency, Overcurrent protection, Power good, Synchronous rectification, UVLO adjustable, Wettable flanks package Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000024 Duty cycle (max) (%) 98
WQFN-FCRLF (RPK) 13 6 mm² (0 mm × 0 mm)
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • Low EMI and switching noise
    • Meets CISPR22 class 5 standard
    • Enhanced QFN package minimizes parasitic inductance and switch node ringing
  • Configured for rugged industrial applications
    • Standard QFN footprint: single large thermal pad and all pins accessible from perimeter
    • Pin compatible variants:
    • Junction temperature range –40°C to +150°C
    • Frequency: 400 kHz, 1 MHz
    • Output voltage range: 1 V to 24 V
  • High efficiency power conversion at all loads
    • Peak efficiency > 95%
    • 90% PFM efficiency at 10-mA, 12 VIN, 5 VOUT
    • Low operating quiescent current of 25 µA
  • Create a custom design using the LM60440 with the WEBENCH® Power Designer
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • Low EMI and switching noise
    • Meets CISPR22 class 5 standard
    • Enhanced QFN package minimizes parasitic inductance and switch node ringing
  • Configured for rugged industrial applications
    • Standard QFN footprint: single large thermal pad and all pins accessible from perimeter
    • Pin compatible variants:
    • Junction temperature range –40°C to +150°C
    • Frequency: 400 kHz, 1 MHz
    • Output voltage range: 1 V to 24 V
  • High efficiency power conversion at all loads
    • Peak efficiency > 95%
    • 90% PFM efficiency at 10-mA, 12 VIN, 5 VOUT
    • Low operating quiescent current of 25 µA
  • Create a custom design using the LM60440 with the WEBENCH® Power Designer

The LM604x0 regulator is an easy-to-use, synchronous, step-down DC/DC converter that delivers best-in-class efficiency for rugged industrial applications. The LM60430 drives up to 3-A of load current, and the LM60440 is industry’s smallest 4A step-down converter.

The LM604x0 is available in an ultra-miniature WQFN package with wettable flanks and a standard QFN pin-out with a thermal pad to enhance thermal performance. This enhanced QFN package features extremely small parasitic inductance and resistance, enabling very high efficiency while minimizing switch node ringing and dramatically reducing EMI.

The LM604x0 uses peak-current-mode control to automatically fold back frequency at light load to ensure exceptional efficiency across the entire load range. The low power dissipation paired with a thermally optimized QFN package enables a power dense solution size. In addition the device requires few external components and has a pinout designed for simple PCB layout. The small solution size and feature set of the LM604x0 are designed to simplify implementation for a wide range of end equipment.

This device is also available in an AEC-Q100-qualified version.

The LM604x0 regulator is an easy-to-use, synchronous, step-down DC/DC converter that delivers best-in-class efficiency for rugged industrial applications. The LM60430 drives up to 3-A of load current, and the LM60440 is industry’s smallest 4A step-down converter.

The LM604x0 is available in an ultra-miniature WQFN package with wettable flanks and a standard QFN pin-out with a thermal pad to enhance thermal performance. This enhanced QFN package features extremely small parasitic inductance and resistance, enabling very high efficiency while minimizing switch node ringing and dramatically reducing EMI.

The LM604x0 uses peak-current-mode control to automatically fold back frequency at light load to ensure exceptional efficiency across the entire load range. The low power dissipation paired with a thermally optimized QFN package enables a power dense solution size. In addition the device requires few external components and has a pinout designed for simple PCB layout. The small solution size and feature set of the LM604x0 are designed to simplify implementation for a wide range of end equipment.

This device is also available in an AEC-Q100-qualified version.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet LM604x0 3.8-V to 36-V, 3-A, and 4-A Ultra-Small Synchronous Step-Down Converter datasheet (Rev. A) PDF | HTML Jun 18, 2020
Application note Enhanced HotRod QFN Package: Industry-Best Size with Low EMI (Rev. A) PDF | HTML Aug 17, 2021
Functional safety information LM604x0 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML Oct 1, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM60440AQEVM — 36-V, 4-A, 2x3-mm synchronous step-down converter evaluation module

The LM60440AQEVM evaluation module (EVM) helps designers evaluate the operation and performance of the LM60440-Q1 wide-input buck regulator. The LM60440-Q1 is an easy-to-use synchronous step-down DC/DC converter capable of driving up to 4 A of load current from an input voltage of up to 36 V. The (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LM60430A-Q1 PSpice Unencrypted Transient Model

SNVMBY7.ZIP (159 KB) - PSpice model
Supported products & hardware
Simulation model

LM60430D PSpice Unencrypted Transient Model

SNVMBY5.ZIP (172 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN-FCRLF (RPK) 13 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos