Home Power management DC/DC switching regulators DC/DC converters
NEW

LM72830

ACTIVE

LM72830

ACTIVE

Product details

There are no parameters available for this product.
VQFN (RRX) 29 36 mm² (6 mm × 6 mm)
  • Functional Safety-Capable
  • Synchronous CC-CV buck converter with I2C
    • Wide input voltage range: 4.5V to 80V
    • Programmable VOUT from 1V to 24V in 10mV steps or from 3.3V to 24V in 20mV steps
    • Programmable ILIM(avg) from 0.5A to 4.5A
    • Output slew rate: 0.5mV/µs to 40mV/µs
    • 22mΩ high-side and 18mΩ low-side NFETs
    • Adjustable cable drop compensation (CDC)
    • Analog current monitoring pin (IMON)
    • Output active discharge for output voltage scaling and shutdown
  • Compatible with most power delivery (PD) controllers
  • Designed for low EMI requirements
    • Facilitates CISPR 11 Class B compliance
    • ±5% dual-random spread spectrum with programmable modulation frequency
    • Programmable fSW: 200kHz to 2.2MHz with Out-of-Audio™ operation
    • PFM, FPWM or external SYNC operations
  • Programmable protection features
    • UV/OV (PG) warning: ±5% or ±10%
    • OVP warning, fault: 105% to 136% in 1% steps
    • HICCUP mode OCP, TSD
  • Compact, thermally optimized 6mm × 6mm VQFN-29 package
  • Create a custom design using the LM72830 with the WEBENCH Power Designer
  • Functional Safety-Capable
  • Synchronous CC-CV buck converter with I2C
    • Wide input voltage range: 4.5V to 80V
    • Programmable VOUT from 1V to 24V in 10mV steps or from 3.3V to 24V in 20mV steps
    • Programmable ILIM(avg) from 0.5A to 4.5A
    • Output slew rate: 0.5mV/µs to 40mV/µs
    • 22mΩ high-side and 18mΩ low-side NFETs
    • Adjustable cable drop compensation (CDC)
    • Analog current monitoring pin (IMON)
    • Output active discharge for output voltage scaling and shutdown
  • Compatible with most power delivery (PD) controllers
  • Designed for low EMI requirements
    • Facilitates CISPR 11 Class B compliance
    • ±5% dual-random spread spectrum with programmable modulation frequency
    • Programmable fSW: 200kHz to 2.2MHz with Out-of-Audio™ operation
    • PFM, FPWM or external SYNC operations
  • Programmable protection features
    • UV/OV (PG) warning: ±5% or ±10%
    • OVP warning, fault: 105% to 136% in 1% steps
    • HICCUP mode OCP, TSD
  • Compact, thermally optimized 6mm × 6mm VQFN-29 package
  • Create a custom design using the LM72830 with the WEBENCH Power Designer

The LM72830 is an 80V, synchronous buck converter with constant-current constant-voltage (CC-CV) regulation and I2C interface.

The converter uses a peak current-mode control architecture for easy loop compensation, fast transient response, and excellent load and line regulation. The highly-accurate CC-CV operation enables seamless transition between constant-current and constant-voltage modes. The I2C interface allows programming of output voltage in 10mV or 20mV steps, average output current limit in 50mA steps, as well as output voltage slew rate, switching frequency, soft-start slew rate, mode of operation, current loop compensation, output active discharge strength, and cable drop compensation gain.

The LM72830 also contains an array of safety features including undervoltage and overvoltage protection with programmable thresholds, overcurrent protection with programmable hiccup mode, and thermal shutdown.

Additional features of the LM72830 include programmable diode emulation for lower current consumption at light-load conditions, open-drain nINT flag for fault reporting and output monitoring, precision enable input, monotonic start-up into prebiased load, integrated dual input (VIN and VOUTF) VCC supply regulator, and oversized VDDA regulator for powering external loads, such as companion USB PD controllers.

The LM72830 converter comes in a 6mm × 6mm thermally-optimized, 29-pin VQFN package. The three die-attach pads (VIN, SW, and PGND) improve thermal performance and board level reliability (BLR).

The LM72830 converter belongs to a family of synchronous buck converters with constant-current constant-voltage (CC-CV) regulation and I2C interface listed in Related Products.

The LM72830 is an 80V, synchronous buck converter with constant-current constant-voltage (CC-CV) regulation and I2C interface.

The converter uses a peak current-mode control architecture for easy loop compensation, fast transient response, and excellent load and line regulation. The highly-accurate CC-CV operation enables seamless transition between constant-current and constant-voltage modes. The I2C interface allows programming of output voltage in 10mV or 20mV steps, average output current limit in 50mA steps, as well as output voltage slew rate, switching frequency, soft-start slew rate, mode of operation, current loop compensation, output active discharge strength, and cable drop compensation gain.

The LM72830 also contains an array of safety features including undervoltage and overvoltage protection with programmable thresholds, overcurrent protection with programmable hiccup mode, and thermal shutdown.

Additional features of the LM72830 include programmable diode emulation for lower current consumption at light-load conditions, open-drain nINT flag for fault reporting and output monitoring, precision enable input, monotonic start-up into prebiased load, integrated dual input (VIN and VOUTF) VCC supply regulator, and oversized VDDA regulator for powering external loads, such as companion USB PD controllers.

The LM72830 converter comes in a 6mm × 6mm thermally-optimized, 29-pin VQFN package. The three die-attach pads (VIN, SW, and PGND) improve thermal performance and board level reliability (BLR).

The LM72830 converter belongs to a family of synchronous buck converters with constant-current constant-voltage (CC-CV) regulation and I2C interface listed in Related Products.

There are no details available for this product.
Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
Functional safety information LM728X0 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML Nov 13, 2026
EVM User's guide LM72880-Q1 CC-CV Buck Converter With I2C Evaluation Module (Rev. A) PDF | HTML Jun 27, 2025
EVM User's guide LM72650QEVM CC-CV Buck Converter Evaluation Module PDF | HTML Jun 26, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM72650QEVM — LM72650-Q1 evaluation module

The LM72650QEVM evaluation module (EVM) is a synchronous, buck DC/DC regulator using the LM72650. The EVM is capable of constant-current constant-voltage (CC-CV) regulation with I2C interface. The EVM operates over a wide input voltage range of 24V to 70V, providing maximum 5A in CC mode and (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

LM72880QEVM-400 — LM72880-Q1 evaluation module

The LM72880-Q1 evaluation module (EVM) is a synchronous, buck DC/DC regulator which is capable of constant-current constant-voltage (CC-CV) regulation with I2C interface. The EVM operates over a wide input voltage range of 24V to 70V (at J4 VIN terminal), providing maximum 5A in CC mode and maximum (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

LM72630-LM72650-LM72680-LM72880-GUI — GUI for LM726x0 and LM72880 to set I2C configuration registers

Graphical User Interface (GUI) to configure LM726x0 and LM72880 via I2C. You can use either the online GUI via a browser or the offline GUI.
Supported products & hardware
Calculation tool

LM72XXX-DESIGN-CALC — LM726xx, LM728xx quick-start design tool

This stand-alone tool facilitates and assists with the design of a DC/DC buck regulator based on the LM72xxx. The user can expeditiously arrive at an optimized design to meet the application requirements
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RRX) 29 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos