LM7321MA/NOPB

OBSOLETE

Single, 32-V, 20-MHz operational amplifier | D | 8 | -40 to 125

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
LM7321MA/NOPB is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

LM7321MAX/NOPB ACTIVE Single, 32-V, 20-MHz operational amplifier | D | 8 | -40 to 125 Replacement

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM7321MAX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More LM7321 information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 95 | TUBE

Features for the LM7321

  • (VS = ±15, TA = 25°C, typical values unless specified.)
  • Wide supply voltage range: 2.7V to 32V
  • Output current: ±125mA
  • Gain bandwidth product: 24MHz
  • Slew rate: 35V/µs
  • Unlimited capacitive load tolerance
  • Input common-mode voltage: 0.1V beyond rails
  • Input voltage noise: 12nV/√Hz
  • Input current noise: 1pA/√Hz
  • Supply current/channel 1.35mA
  • Distortion THD+Noise: −113dB
  • Temperature range: −40°C to 125°C
  • LM732xx are automotive grade products that are AEC-Q100 Grade 1 Qualified

Description for the LM7321

The LM732xx devices are rail-to-rail input and output amplifiers with wide operating voltages and high-output currents. The LM732xx family is efficient, achieving 35V/µs slew rate and 24MHz unity gain bandwidth while requiring only 1.35mA of supply current per op amp. The LM732xx device performance is fully specified for operation at 2.7V, ±5V, and ±15V.

The LM732xx devices are designed to drive unlimited capacitive loads without oscillations. Greater than rail-to-rail input common-mode voltage range with 90dB of common-mode rejection across this wide voltage range allows both high-side and low-side sensing. Most device parameters are insensitive to power supply voltage, and making the parts easier to use where supply voltage can vary, such as automotive electrical systems and battery powered equipment.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM7321MAX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more