Home Power management Power protection switches & controllers Ideal diode & ORing controllers

LM74670-Q1

ACTIVE

0.48-V to 42-V, zero IQ automotive ideal diode rectifier controller with 70uA gate drive

Product details

Vin (max) (V) 42 Vin (min) (V) 0.48 FET External single FET Device type Ideal diode controller Number of channels 1 Rating Automotive Features Automotive load dump compatibility, Linear control, Reverse current blocking, Reverse polarity protection Imax (A) 250 Iq (typ) (mA) 0 Iq (max) (mA) 0 IGate source (typ) (µA) 70 IGate source (max) (µA) 67 IGate sink (typ) (mA) 0.07 IGate pulsed (typ) (A) 0.1 Operating temperature range (°C) -40 to 125 IReverse (typ) (µA) 110 VSense reverse (typ) (mV) 20 Design support EVM, Reference Design, Simulation Model VGS (max) (V) 2.5 Product type Ideal diode controller
Vin (max) (V) 42 Vin (min) (V) 0.48 FET External single FET Device type Ideal diode controller Number of channels 1 Rating Automotive Features Automotive load dump compatibility, Linear control, Reverse current blocking, Reverse polarity protection Imax (A) 250 Iq (typ) (mA) 0 Iq (max) (mA) 0 IGate source (typ) (µA) 70 IGate source (max) (µA) 67 IGate sink (typ) (mA) 0.07 IGate pulsed (typ) (A) 0.1 Operating temperature range (°C) -40 to 125 IReverse (typ) (µA) 110 VSense reverse (typ) (mV) 20 Design support EVM, Reference Design, Simulation Model VGS (max) (V) 2.5 Product type Ideal diode controller
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Exceeds HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Peak Input AC Voltage: 42 V
  • Zero IQ
  • Charge Pump Gate Driver for external N-Channel MOSFET
  • Low Forward-Voltage Drop and Less Power Dissipation Compared to Schottky Diode
  • Capable of handling AC signal up to 300-Hz Frequency
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Exceeds HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Peak Input AC Voltage: 42 V
  • Zero IQ
  • Charge Pump Gate Driver for external N-Channel MOSFET
  • Low Forward-Voltage Drop and Less Power Dissipation Compared to Schottky Diode
  • Capable of handling AC signal up to 300-Hz Frequency

The LM74670-Q1 is a controller device that can be used with an N-Channel MOSFET in full or half bridge rectifier architectures for alternators. It is designed to drive an external MOSFET to emulate an ideal diode. A unique advantage of this scheme is that it is not ground referenced, thus it has zero IQ. The schottky diodes in full or half bridge rectifiers and alternators can be replaced with the LM74670-Q1 solution to avoid forward conduction diode losses and produce more efficient AC-DC converters.

The LM74670-Q1 controller provides a gate drive for external N-Channel MOSFET and a fast response internal comparator to pull-down the MOSFET Gate in the event of reverse polarity. This device can support an AC signal frequency up to 300Hz.

The LM74670-Q1 is a controller device that can be used with an N-Channel MOSFET in full or half bridge rectifier architectures for alternators. It is designed to drive an external MOSFET to emulate an ideal diode. A unique advantage of this scheme is that it is not ground referenced, thus it has zero IQ. The schottky diodes in full or half bridge rectifiers and alternators can be replaced with the LM74670-Q1 solution to avoid forward conduction diode losses and produce more efficient AC-DC converters.

The LM74670-Q1 controller provides a gate drive for external N-Channel MOSFET and a fast response internal comparator to pull-down the MOSFET Gate in the event of reverse polarity. This device can support an AC signal frequency up to 300Hz.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM74610-Q1 ACTIVE 0.48-V to 42-V, zero IQ automotive ideal diode controller Same functionality and size but with 10-uA gate drive

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LM74670-Q1 Zero IQ Smart Diode Rectifier Controller datasheet (Rev. A) PDF | HTML 27 Oct 2015
E-book 11 Ways to Protect Your Power Path 03 Jul 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM74670-SQEVM — Reverse Polarity Protection Smart Diode Controller Evaluation Module

The LM74670-SQEVM evaluation module demostrates reverse polarity protection as a replacement of Schottkey Diodes and P-Channel MOSFETs. In this reverse polarity protection solution the LM74670 Smart Diode Controller is used to provide a gate drive for 40V (VDS) external N-Channel MOSFET. The (...)

User guide: PDF
Not available on TI.com
Simulation model

LM74670-Q1 TINA-TI Transient Reference Design

SNOM665.TSC (597 KB) - TINA-TI Reference Design
Simulation model

LM74670-Q1 TINA-TI Transient Spice Model

SNOM664.ZIP (30 KB) - TINA-TI Spice Model
Simulation model

LM74670-Q1 Unencrypted PSpice Transient Model Package (Rev. A)

SNOM561A.ZIP (55 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-00858 — Novel, High Efficiency Full-Bridge Rectifier Reference Design

TIDA-00858 implements a high-efficiency approach to fullbridge rectifier. This reference design replaces diodes with four N-Channel MOSFETs,combined with LM74670-Q1 smart diode controllers in a full-bridge rectifier configuration. LM74670-Q1 is an effective zero-IQ replacement of diode loss. This (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos