LM76005RNPRG4

ACTIVE

3.5-V to 60-V, 5-A synchronous step-down voltage converter | RNP | 30 | -40 to 125

ACTIVE Custom reel may be available
Same as: LM76005RNPRG4.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RNP) | 30
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the LM76005

  • Functional Safety-Capable

    • Documentation available to aid functional safety system design

  • Designed for applications
    • Input transient protection up to 65 V
    • Optimized for low EMI requirements

    • Pin-selectable FPWM operation
    • Adjustable frequency range: 200 kHz to 500 kHz
    • Start up with pre-biased output voltage
    • Protection features: thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, hiccup short-circuit protection
  • Suited for scalable power supplies
    • Pin compatible with:
      • LM76002/3 (60 V, 2.5 A or 3.5 A)
    • Output voltage: 1 V to 95% of VIN
    • Synchronization to external clock
    • Adjustable soft-start (6.3 ms default)
  • Low power dissipation across load spectrum
    • 15-µA quiescent current in regulation
    • 95% efficiency at 400 kHz (12VIN, 5VOUT, 2A)
    • 92% PFM efficiency at 10-mA (12VIN, 5VOUT)
    • External bias option for improved efficiency
  • Create a custom design using the with the

Description for the LM76005

The regulator is an easy-to-use synchronous step-down DC-DC converter capable of driving up to of load current from an input up to 60 V. Tolerance goes up to 65 V, easing input surge protection.

The use peak-current-mode control to provide exceptional efficiency and output accuracy in a small solution size. Seamless transition between PWM and PFM modes, along with very low MOSFET ON resistances and an external bias input, ensures exceptional efficiency across the entire load range.

This device requires few external components and has a pinout designed for simple PCB layout with best-in-class EMI and thermal performance. The small solution size and feature set of the LM76005 are designed to simplify the implementation for a wide range of end equipment.

The device is available in the WQFN 30-pin leadless package with wettable flanks.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more