Home Power management Linear & low-dropout (LDO) regulators

LM79

ACTIVE

1.5-A, negative linear voltage regulator

Product details

Rating Catalog Vin (max) (V) -7 Vin (min) (V) -30 Iout (max) (A) 1.5 Output options Fixed Output, Negative Output Vout (max) (V) -5 Vout (min) (V) -15 Fixed output options (V) -15, -12, -5 Noise (µVrms) 40 Iq (typ) (mA) 2 Thermal resistance θJA (°C/W) 60 Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Accuracy (%) 5 Dropout voltage (Vdo) (typ) (mV) 1100 Operating temperature range (°C) 0 to 125
Rating Catalog Vin (max) (V) -7 Vin (min) (V) -30 Iout (max) (A) 1.5 Output options Fixed Output, Negative Output Vout (max) (V) -5 Vout (min) (V) -15 Fixed output options (V) -15, -12, -5 Noise (µVrms) 40 Iq (typ) (mA) 2 Thermal resistance θJA (°C/W) 60 Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Accuracy (%) 5 Dropout voltage (Vdo) (typ) (mV) 1100 Operating temperature range (°C) 0 to 125
TO-220 (NDE) 3 46.5328 mm² 10.16 x 4.58
  • Thermal, Short Circuit and Safe Area Protection
  • High Ripple Rejection
  • 1.5A Output Current
  • 4% Tolerance on Preset Output Voltage

All trademarks are the property of their respective owners.

  • Thermal, Short Circuit and Safe Area Protection
  • High Ripple Rejection
  • 1.5A Output Current
  • 4% Tolerance on Preset Output Voltage

All trademarks are the property of their respective owners.

The LM79XX series of 3-terminal regulators is available with fixed output voltages of −5V, −12V, and −15V. These devices need only one external component—a compensation capacitor at the output. The LM79XX series is packaged in the TO-220 power package and is capable of supplying 1.5A of output current.

These regulators employ internal current limiting safe area protection and thermal shutdown for protection against virtually all overload conditions.

Low ground pin current of the LM79XX series allows output voltage to be easily boosted above the preset value with a resistor divider. The low quiescent current drain of these devices with a specified maximum change with line and load ensures good regulation in the voltage boosted mode.

For applications requiring other voltages, see LM137 datasheet.

The LM79XX series of 3-terminal regulators is available with fixed output voltages of −5V, −12V, and −15V. These devices need only one external component—a compensation capacitor at the output. The LM79XX series is packaged in the TO-220 power package and is capable of supplying 1.5A of output current.

These regulators employ internal current limiting safe area protection and thermal shutdown for protection against virtually all overload conditions.

Low ground pin current of the LM79XX series allows output voltage to be easily boosted above the preset value with a resistor divider. The low quiescent current drain of these devices with a specified maximum change with line and load ensures good regulation in the voltage boosted mode.

For applications requiring other voltages, see LM137 datasheet.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LM79XX Series 3-Terminal Negative Regulators datasheet (Rev. C) 02 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
TO-220 (NDE) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos