Home Power management Linear & low-dropout (LDO) regulators

LM79L

ACTIVE

Product details

Rating Catalog Vin (max) (V) -7 Vin (min) (V) -30 Iout (max) (A) 0.1 Output options Fixed Output, Negative Output Vout (max) (V) -5 Vout (min) (V) -15 Fixed output options (V) -15, -12, -5 Noise (µVrms) 400 PSRR at 100 KHz (dB) 35 Iq (typ) (mA) 2 Thermal resistance θJA (°C/W) 60 Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Accuracy (%) 4 Dropout voltage (Vdo) (typ) (mV) 1700 Operating temperature range (°C) 0 to 70
Rating Catalog Vin (max) (V) -7 Vin (min) (V) -30 Iout (max) (A) 0.1 Output options Fixed Output, Negative Output Vout (max) (V) -5 Vout (min) (V) -15 Fixed output options (V) -15, -12, -5 Noise (µVrms) 400 PSRR at 100 KHz (dB) 35 Iq (typ) (mA) 2 Thermal resistance θJA (°C/W) 60 Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Accuracy (%) 4 Dropout voltage (Vdo) (typ) (mV) 1700 Operating temperature range (°C) 0 to 70
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) TO-92 (LP) 3 19.136 mm² (5.2 mm × 3.68 mm) DSBGA (YZR) 6 2.1875 mm² (— mm × — mm)
  • Preset Output Voltage Error is Less than ±5% Over Load, Line and Temperature
  • Specified at an Output Current of 100mA
  • Easily Compensated with a Small 0.1μF Output Capacitor
  • Internal Short-Circuit, Thermal and Safe Operating Area Protection
  • Easily Adjustable to Higher Output Voltages
  • Maximum Line Regulation Less than 0.07% VOUT/V
  • Maximum Load Regulation Less than 0.01% VOUT/mA
  • See AN-1112 (SNVA009) for DSBGA Considerations

All trademarks are the property of their respective owners.

  • Preset Output Voltage Error is Less than ±5% Over Load, Line and Temperature
  • Specified at an Output Current of 100mA
  • Easily Compensated with a Small 0.1μF Output Capacitor
  • Internal Short-Circuit, Thermal and Safe Operating Area Protection
  • Easily Adjustable to Higher Output Voltages
  • Maximum Line Regulation Less than 0.07% VOUT/V
  • Maximum Load Regulation Less than 0.01% VOUT/mA
  • See AN-1112 (SNVA009) for DSBGA Considerations

All trademarks are the property of their respective owners.

The LM79LXXAC series of 3-terminal negative voltage regulators features fixed output voltages of −5V, −12V, and −15V with output current capabilities in excess of 100mA. These devices were designed using the latest computer techniques for optimizing the packaged IC thermal/electrical performance. The LM79LXXAC series, when combined with a minimum output capacitor of 0.1μF, exhibits an excellent transient response, a maximum line regulation of 0.07% VO/V, and a maximum load regulation of 0.01% VO/mA.

The LM79LXXAC series also includes, as self-protection circuitry: safe operating area circuitry for output transistor power dissipation limiting, a temperature independent short circuit current limit for peak output current limiting, and a thermal shutdown circuit to prevent excessive junction temperature. Although designed primarily as fixed voltage regulators, these devices may be combined with simple external circuitry for boosted and/or adjustable voltages and currents. The LM79LXXAC series is available in the 3-lead TO package, the 8-lead SOIC package, and the 6-Bump DSBGA package.

For output voltages other than the pre-set -5V, -12V and -15V, the LM137L series provides an adjustable output voltage range from -1.2V to -47V.

The LM79LXXAC series of 3-terminal negative voltage regulators features fixed output voltages of −5V, −12V, and −15V with output current capabilities in excess of 100mA. These devices were designed using the latest computer techniques for optimizing the packaged IC thermal/electrical performance. The LM79LXXAC series, when combined with a minimum output capacitor of 0.1μF, exhibits an excellent transient response, a maximum line regulation of 0.07% VO/V, and a maximum load regulation of 0.01% VO/mA.

The LM79LXXAC series also includes, as self-protection circuitry: safe operating area circuitry for output transistor power dissipation limiting, a temperature independent short circuit current limit for peak output current limiting, and a thermal shutdown circuit to prevent excessive junction temperature. Although designed primarily as fixed voltage regulators, these devices may be combined with simple external circuitry for boosted and/or adjustable voltages and currents. The LM79LXXAC series is available in the 3-lead TO package, the 8-lead SOIC package, and the 6-Bump DSBGA package.

For output voltages other than the pre-set -5V, -12V and -15V, the LM137L series provides an adjustable output voltage range from -1.2V to -47V.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet LM79LXXAC Series 3-Terminal Negative Regulators datasheet (Rev. K) Apr 9, 2013
Application note L1 and L2 EV Charger Electric Vehicle Service Equipment Design Considerations (Rev. B) Jun 9, 2021
Application note TO-92 Packing Options / Ordering Instructions (Rev. A) Jun 23, 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
TO-92 (LP) 3 Ultra Librarian
DSBGA (YZR) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos