LM833P

ACTIVE

Dual bipolar low noise (4.5 nV/rtHz), wide bandwidth (16 MHz) audio operational amplifier | P | 8 | -40 to 85

Same as: LM833P.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Similar products you might be interested in

open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

LM833DR ACTIVE Dual bipolar low noise (4.5 nV/rtHz), wide bandwidth (16 MHz) audio operational amplifier | D | 8 | -40 to 85 Industry-standard SOIC

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More LM833 information

Packaging information

Package | Pins PDIP (P) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 50 | TUBE

Features for the LM833

  • Dual-Supply Operation: ±5 V to ±18 V
  • Low Noise Voltage: 4.5 nV/√Hz
  • Low Input Offset Voltage: 0.15 mV
  • Low Total Harmonic Distortion: 0.002%
  • High Slew Rate: 7 V/µs
  • High-Gain Bandwidth Product: 16 MHz
  • High Open-Loop AC Gain: 800 at 20 kHz
  • Large Output-Voltage Swing: –14.6 V to 14.1 V
  • Excellent Gain and Phase Margins
  • Available in 8-Terminal MSOP Package
    (3.0 mm × 4.9 mm × 0.65 mm)
  • APPLICATIONS
    • HiFi Audio System Equipment
    • Preamplification and Filtering
    • Set-Top Box
    • Microphone Preamplifier Circuit
    • General-Purpose Amplifier Applications

All other trademarks are the property of their respective owners

Description for the LM833

The LM833 device is a dual operational amplifier with high-performance specifications for use in quality audio and data-signal applications. Dual amplifiers are utilized widely in audio circuits optimized for all preamp and high level stages in PCM and HiFi systems. The LM833 device is pin-for-pin compatible with industry-standard dual operation amplifiers. With addition of a preamplifier, the gain of the power stage can be greatly reduced to improve performance.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more