LM94

ACTIVE

Product details

Local sensor accuracy (max) 3 Operating temperature range (°C) 0 to 100 Interface type SMBus Features PWM output, Tachometer Supply current (max) (µA) 1600 Temp resolution (max) (bps) 8 Remote channels (#) 4 Addresses 3 Rating Catalog
Local sensor accuracy (max) 3 Operating temperature range (°C) 0 to 100 Interface type SMBus Features PWM output, Tachometer Supply current (max) (µA) 1600 Temp resolution (max) (bps) 8 Remote channels (#) 4 Addresses 3 Rating Catalog
TSSOP (DGG) 56 113.4 mm² (14 mm × 8.1 mm)
  • 8-bit ΣΔ ADC
  • Monitors 16 Power Supplies
  • Monitors 4 Remote Thermal Diodes and 2 LM60
  • New TruTherm Technology Support for Precision Thermal Diode Measurements
  • Internal Ambient Temperature Sensing
  • Programmable Autonomous Fan Control Based on Temperature Readings with Fan Boost Support
  • Fan Boost Support on Tachometer Limit Error Event
  • Fan Control Based on 13-step Lookup Table or PI Control Loop or Combination of Both
  • PI Fan Control Loop Supports Tcontrol
  • Temperature Reading Digital Filters
  • 0.5°C digital Temperature Sensor Resolution
  • 0.0625°C Filtered Temperature Resolution for Fan Control
  • 2 PWM Fan Speed Control Outputs
  • 4 Fan Tachometer Inputs
  • Dual Processor Thermal Throttling ( PROCHOT) Monitoring
  • Dual Dynamic VID Monitoring (6/7 VIDs per processor) Supports VRD10.2/11
  • 8 General Purpose I/Os:
    • 4 Can be Configured as Fan tachometer Inputs
    • 2 Can be Configured to Connect to Processor THERMTRIP
    • 2 are Standard GPIOs that Could be Used to Monitor IERR Signal
  • 2 General Purpose Inputs that Can be Used to Monitor the 7th VID Signal for VRD11
  • Limit Register Comparisons of all Monitored Values
  • 2-wire Serial Digital Interface, SMBus 2.0 Compliant
    • Supports Byte/block Read and Write
    • Selectable Slave Address (Tri-level Pin Selects 1 of 3 Possible Addresses)
    • ALERT Output Supports Interrupt or Comparator Modes
  • 2.5V Reference Voltage Output
  • 56-pin TSSOP Package
  • XOR-tree Test Mode
  • Key Specifications:
    • Voltage Measurement Accuracy ... ±2% FS (max)
    • Temperature Resolution ... 9-bits, 0.5°C
    • Temperature Sensor Accuracy ... ±2.5 °C (max)
    • Temperature Range:
      • LM94 Operational ... 0°C to +85°C
      • Remote Temp Accuracy ... 0°C to +125°C
    • Power Supply Voltage ... +3.0V to +3.6V
    • Power Supply Current ... 1.6 mA
  • 8-bit ΣΔ ADC
  • Monitors 16 Power Supplies
  • Monitors 4 Remote Thermal Diodes and 2 LM60
  • New TruTherm Technology Support for Precision Thermal Diode Measurements
  • Internal Ambient Temperature Sensing
  • Programmable Autonomous Fan Control Based on Temperature Readings with Fan Boost Support
  • Fan Boost Support on Tachometer Limit Error Event
  • Fan Control Based on 13-step Lookup Table or PI Control Loop or Combination of Both
  • PI Fan Control Loop Supports Tcontrol
  • Temperature Reading Digital Filters
  • 0.5°C digital Temperature Sensor Resolution
  • 0.0625°C Filtered Temperature Resolution for Fan Control
  • 2 PWM Fan Speed Control Outputs
  • 4 Fan Tachometer Inputs
  • Dual Processor Thermal Throttling ( PROCHOT) Monitoring
  • Dual Dynamic VID Monitoring (6/7 VIDs per processor) Supports VRD10.2/11
  • 8 General Purpose I/Os:
    • 4 Can be Configured as Fan tachometer Inputs
    • 2 Can be Configured to Connect to Processor THERMTRIP
    • 2 are Standard GPIOs that Could be Used to Monitor IERR Signal
  • 2 General Purpose Inputs that Can be Used to Monitor the 7th VID Signal for VRD11
  • Limit Register Comparisons of all Monitored Values
  • 2-wire Serial Digital Interface, SMBus 2.0 Compliant
    • Supports Byte/block Read and Write
    • Selectable Slave Address (Tri-level Pin Selects 1 of 3 Possible Addresses)
    • ALERT Output Supports Interrupt or Comparator Modes
  • 2.5V Reference Voltage Output
  • 56-pin TSSOP Package
  • XOR-tree Test Mode
  • Key Specifications:
    • Voltage Measurement Accuracy ... ±2% FS (max)
    • Temperature Resolution ... 9-bits, 0.5°C
    • Temperature Sensor Accuracy ... ±2.5 °C (max)
    • Temperature Range:
      • LM94 Operational ... 0°C to +85°C
      • Remote Temp Accuracy ... 0°C to +125°C
    • Power Supply Voltage ... +3.0V to +3.6V
    • Power Supply Current ... 1.6 mA

The LM94 hardware monitor has a two wire digital interface compatible with SMBus 2.0. Using a ΣΔ ADC, the LM94 measures the temperature of four remote diode connected transistors as well as its own die and 16 power supply voltages. The LM94 has new TruTherm technology that supports precision thermal diode measurements of processors on sub-micron processes.

To set fan speed, the LM94 has two PWM outputs that are each controlled by up to six temperature zones. The fan-control algorithm can be based on a lookup table, PI (proportional/integral) control loop, or a combination of both. The LM94 includes digital filters that can be invoked to smooth temperature readings for better control of fan speed such that acoustical noise is minimized. The LM94 has four tachometer inputs to measure fan speed. Limit and status registers for all measured values are included.

The LM94 builds upon the functionality of previous motherboard server management ASICs, such as the LM93. It also adds measurement and control support for dynamic Vccp monitoring for VRD10/11 and PROCHOT. It is designed to monitor a dual processor Xeon class motherboard with a minimum of external components.

The LM94 hardware monitor has a two wire digital interface compatible with SMBus 2.0. Using a ΣΔ ADC, the LM94 measures the temperature of four remote diode connected transistors as well as its own die and 16 power supply voltages. The LM94 has new TruTherm technology that supports precision thermal diode measurements of processors on sub-micron processes.

To set fan speed, the LM94 has two PWM outputs that are each controlled by up to six temperature zones. The fan-control algorithm can be based on a lookup table, PI (proportional/integral) control loop, or a combination of both. The LM94 includes digital filters that can be invoked to smooth temperature readings for better control of fan speed such that acoustical noise is minimized. The LM94 has four tachometer inputs to measure fan speed. Limit and status registers for all measured values are included.

The LM94 builds upon the functionality of previous motherboard server management ASICs, such as the LM93. It also adds measurement and control support for dynamic Vccp monitoring for VRD10/11 and PROCHOT. It is designed to monitor a dual processor Xeon class motherboard with a minimum of external components.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LM94 TruTherm™ Hardware Monitor with PI Loop Fan Control for Server Management datasheet (Rev. D) PDF | HTML Feb 1, 2024
Product overview Fan Controller Overview PDF | HTML Aug 4, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Driver or library

LM93SW-LINUX — Linux Driver for LM93

The Linux driver supports the LM93 series of Hardware Monitors. The Linux driver supports communication through the I2C bus and interfaces with the Hardware Monitoring sub-system.

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:
  • lm93
  • lm94
Linux (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (DGG) 56 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos