Product details

Number of channels 9 Pd (typ) (mW) 2000 Operating temperature range (°C) 0 to 70 Output data format CMOS Rating Catalog
Number of channels 9 Pd (typ) (mW) 2000 Operating temperature range (°C) 0 to 70 Output data format CMOS Rating Catalog
HTSSOP (DCA) 64 137.7 mm² (17 mm × 8.1 mm)
  • All CCD Drivers Integrated into One Package
  • High Strength Drivers Designed Specifically for CCD Loads
  • Ability to Scale Clock Driver Strength
  • Skew Specifications Ensured
  • Separate Input and Output Power Supplies
  • CMOS Process Technology
  • 64-Pin HTSSOP Package with Extended Power Handling Capability

Key Specifications

  • Supply Voltage
    • Inputs 3.0 to 5.5V
    • Drivers 4.5 to 5.8V
  • Maximum Output Skew Between P1A and P2A Outputs 0.5 ns
  • Maximum Power Handling 2.0W

All trademarks are the property of their respective owners.

  • All CCD Drivers Integrated into One Package
  • High Strength Drivers Designed Specifically for CCD Loads
  • Ability to Scale Clock Driver Strength
  • Skew Specifications Ensured
  • Separate Input and Output Power Supplies
  • CMOS Process Technology
  • 64-Pin HTSSOP Package with Extended Power Handling Capability

Key Specifications

  • Supply Voltage
    • Inputs 3.0 to 5.5V
    • Drivers 4.5 to 5.8V
  • Maximum Output Skew Between P1A and P2A Outputs 0.5 ns
  • Maximum Power Handling 2.0W

All trademarks are the property of their respective owners.

The LM98555 is a highly integrated driver circuit intended for CCD driving applications. It combines 25 drivers of varying drive strengths into one chip to provide a complete CCD driving solution. Due to this one-chip integration, optimal skew control is achieved for this demanding application.

The LM98555 is a highly integrated driver circuit intended for CCD driving applications. It combines 25 drivers of varying drive strengths into one chip to provide a complete CCD driving solution. Due to this one-chip integration, optimal skew control is achieved for this demanding application.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LM98555 CCD Driver datasheet (Rev. D) Apr 19, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
HTSSOP (DCA) 64 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos