Home Power management Power stages Gallium nitride (GaN) power stages
NEW

LMG2104R044

PREVIEW

100V 4.4mΩ half-bridge GaN FET with enhanced integrated driver and protection

Product details

VDS (max) (V) 100 RDS(on) (mΩ) 4.4 ID (max) (A) 35 Features Built-in bootstrap diode, Cycle-by-cycle over-current protection, Half-bridge, Overtemperature protection, Shoot-Through Protection, Short-circuit protection, Slew Rate Control, Top-side cooled, Undervoltage protection, Zero voltage detection Rating Catalog Operating temperature range (°C) -40 to 150
VDS (max) (V) 100 RDS(on) (mΩ) 4.4 ID (max) (A) 35 Features Built-in bootstrap diode, Cycle-by-cycle over-current protection, Half-bridge, Overtemperature protection, Shoot-Through Protection, Short-circuit protection, Slew Rate Control, Top-side cooled, Undervoltage protection, Zero voltage detection Rating Catalog Operating temperature range (°C) -40 to 150
VQFN-FCRLF (RAR) 17 24.75 mm² (5.5 mm × 4.5 mm)
  • GaN half bridge power stage with integrated driver: 100V (GaN FET options: 2.2mΩ, 4.4mΩ)
  • Efficient and high-density power conversion with
    • Ultra-low propagation delay (20ns) and matching (2ns)
    • Independent turn-on and turn-off slew-rate control for both the GaN FETs
    • Zero-voltage detection (ZVD) reporting for dead-time optimization
    • Ideal diode mode (IDM) to reduce third quadrant losses in soft switching application
  • Input control flexibility
    • Independent input mode (IIM) control
    • Single PWM input with resistor programmable dead time option for IO-limited controllers
  • Robust protection
    • Interlock protection in IIM mode (LMG2104)
    • Internal bootstrap supply voltage regulation to prevent GaN FET overdrive
    • VDS monitoring based cycle-by-cycle short-circuit protection
    • Fault indication for over-temperature, supply under-voltage and short-circuit events
  • External bias power supply: 5V
    • Supports 3.3V and 5V input logic levels
  • Parasitic optimized QFN package with exposed top pad to support top-side cooling
  • GaN half bridge power stage with integrated driver: 100V (GaN FET options: 2.2mΩ, 4.4mΩ)
  • Efficient and high-density power conversion with
    • Ultra-low propagation delay (20ns) and matching (2ns)
    • Independent turn-on and turn-off slew-rate control for both the GaN FETs
    • Zero-voltage detection (ZVD) reporting for dead-time optimization
    • Ideal diode mode (IDM) to reduce third quadrant losses in soft switching application
  • Input control flexibility
    • Independent input mode (IIM) control
    • Single PWM input with resistor programmable dead time option for IO-limited controllers
  • Robust protection
    • Interlock protection in IIM mode (LMG2104)
    • Internal bootstrap supply voltage regulation to prevent GaN FET overdrive
    • VDS monitoring based cycle-by-cycle short-circuit protection
    • Fault indication for over-temperature, supply under-voltage and short-circuit events
  • External bias power supply: 5V
    • Supports 3.3V and 5V input logic levels
  • Parasitic optimized QFN package with exposed top pad to support top-side cooling

The LMG210xR0xx device is a family of 100V half-bridge power stages, with integrated gate-driver and enhancement-mode gallium nitride (GaN) FETs. The devices consist of a high-frequency GaN FET driver in a half-bridge configuration, that drives two 100V GaN FETs.

GaN FETs provide significant advantages for power conversion as GaN FETs have zero reverse recovery and very small input capacitance (CISS) and output capacitance (COSS). All the devices are mounted on a completely bond-wire free package platform with minimized package parasitic elements, which can be easily mounted on PCBs.

The TTL logic compatible inputs support 3.3V and 5V logic levels, regardless of the VCC voltage. A proprietary bootstrap voltage control technique regulates the gate voltages of the enhancement mode GaN FETs within the safe operating range. The device extends advantages of discrete GaN FETs by offering a more user-friendly interface. The device is an excellent option for applications requiring high-frequency, high-efficiency operation in a small form factor.

The LMG210xR0xx device is a family of 100V half-bridge power stages, with integrated gate-driver and enhancement-mode gallium nitride (GaN) FETs. The devices consist of a high-frequency GaN FET driver in a half-bridge configuration, that drives two 100V GaN FETs.

GaN FETs provide significant advantages for power conversion as GaN FETs have zero reverse recovery and very small input capacitance (CISS) and output capacitance (COSS). All the devices are mounted on a completely bond-wire free package platform with minimized package parasitic elements, which can be easily mounted on PCBs.

The TTL logic compatible inputs support 3.3V and 5V logic levels, regardless of the VCC voltage. A proprietary bootstrap voltage control technique regulates the gate voltages of the enhancement mode GaN FETs within the safe operating range. The device extends advantages of discrete GaN FETs by offering a more user-friendly interface. The device is an excellent option for applications requiring high-frequency, high-efficiency operation in a small form factor.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LMG210xR0xx 100V GaN Half-Bridge Power Stage With Integrated Protection and Smart-Switching Features datasheet PDF | HTML May 19, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMG210XEVM-121 — LMG2104R044 evaluation module

The LMG210XR044 evaluation module is a compact, easy-to-use power stage with an external PWM signal. The board can be configured as a buck converter, boost converter, or another converter topology using a half bridge. The device can be used to evaluate the performance of the LMG210XR044 as a (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

LMG210XEVM-143 — LMG2104R022 evaluation module

The LMG210XR022 evaluation module (EVM) is a compact, easy-to-use power stage with an external PWM signal. The board can be configured as a buck converter, boost converter, or another converter topology using a half-bridge. The EVM can be used to evaluate the performance of the LMG210XR022 as a (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

LMGXX-GAN-LLC-CALC — GaN LLC resonant converter device loss calculator

Device Loss Calculator can be used to evaluate different devices for different topologies of the LLC Resonant Converter
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-FCRLF (RAR) 17 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos