Home Power management Power stages Gallium nitride (GaN) power stages

LMG3427R030

ACTIVE

600V 30mΩ GaN FET with integrated driver, protection and zero-current detection

Product details

VDS (max) (V) 600 RDS(on) (mΩ) 30 ID (max) (A) 55 Features Bottom-side cooled, Cycle-by-cycle overcurrent protection, Latched overcurrent protection, Overtemperature protection, PWM temperature reporting Rating Catalog Operating temperature range (°C) -40 to 125
VDS (max) (V) 600 RDS(on) (mΩ) 30 ID (max) (A) 55 Features Bottom-side cooled, Cycle-by-cycle overcurrent protection, Latched overcurrent protection, Overtemperature protection, PWM temperature reporting Rating Catalog Operating temperature range (°C) -40 to 125
VQFN (RQZ) 54 144 mm² (12 mm × 12 mm)
  • Qualified for JEDEC JEP180 for hard-switching topologies
  • 600V GaN-on-Si FET with integrated gate driver
    • Integrated high precision gate bias voltage
    • 200V/ns FET hold-off
    • 2.2MHz switching frequency
    • 20V/ns to 150V/ns slew rate for optimization of switching performance and EMI mitigation
    • Operates from 7.5V to 18V supply
  • Robust protection
    • Cycle-by-cycle overcurrent and latched short-circuit protection with < 100ns response
    • Withstands 720V surge while hard-switching
    • Self-protection from internal overtemperature and UVLO monitoring
  • Advanced power management
    • Digital temperature PWM output
    • LMG3426R030 includes zero-voltage detection (ZVD) feature that facilitates soft-switching converters
    • LMG3427R030 includes zero-current detection (ZCD) feature that facilitates soft-switching converters
  • Qualified for JEDEC JEP180 for hard-switching topologies
  • 600V GaN-on-Si FET with integrated gate driver
    • Integrated high precision gate bias voltage
    • 200V/ns FET hold-off
    • 2.2MHz switching frequency
    • 20V/ns to 150V/ns slew rate for optimization of switching performance and EMI mitigation
    • Operates from 7.5V to 18V supply
  • Robust protection
    • Cycle-by-cycle overcurrent and latched short-circuit protection with < 100ns response
    • Withstands 720V surge while hard-switching
    • Self-protection from internal overtemperature and UVLO monitoring
  • Advanced power management
    • Digital temperature PWM output
    • LMG3426R030 includes zero-voltage detection (ZVD) feature that facilitates soft-switching converters
    • LMG3427R030 includes zero-current detection (ZCD) feature that facilitates soft-switching converters

The LMG342xR030 GaN FET with integrated driver and protection is targeted at switch-mode power converters and enables designers to achieve new levels of power density and efficiency.

The LMG342xR030 integrates a silicon driver that enables switching speed up to 150V/ns. TI’s integrated precision gate bias results in higher switching SOA compared to discrete silicon gate drivers. This integration, combined with TI’s low-inductance package, delivers clean switching and minimal ringing in hard-switching power supply topologies. Adjustable gate drive strength allows control of the slew rate from 20V/ns to 150V/ns, which can be used to actively control EMI and optimize switching performance. The LMG3426R030 includes the zero-voltage detection (ZVD) feature which provides a pulse output from the ZVD pin when zero-voltage switching is realized.The LMG3427R030 includes the zero-current detection (ZCD) feature which provides a pulse output from the ZCD pin when a positive drain-to-source current is detected .

Advanced power management features include digital temperature reporting and fault detection. The temperature of the GaN FET is reported through a variable duty cycle PWM output, which simplifies managing device loading. Faults reported include overcurrent, short-circuit, overtemperature, VDD UVLO, and high-impedance RDRV pin.

The LMG342xR030 GaN FET with integrated driver and protection is targeted at switch-mode power converters and enables designers to achieve new levels of power density and efficiency.

The LMG342xR030 integrates a silicon driver that enables switching speed up to 150V/ns. TI’s integrated precision gate bias results in higher switching SOA compared to discrete silicon gate drivers. This integration, combined with TI’s low-inductance package, delivers clean switching and minimal ringing in hard-switching power supply topologies. Adjustable gate drive strength allows control of the slew rate from 20V/ns to 150V/ns, which can be used to actively control EMI and optimize switching performance. The LMG3426R030 includes the zero-voltage detection (ZVD) feature which provides a pulse output from the ZVD pin when zero-voltage switching is realized.The LMG3427R030 includes the zero-current detection (ZCD) feature which provides a pulse output from the ZCD pin when a positive drain-to-source current is detected .

Advanced power management features include digital temperature reporting and fault detection. The temperature of the GaN FET is reported through a variable duty cycle PWM output, which simplifies managing device loading. Faults reported include overcurrent, short-circuit, overtemperature, VDD UVLO, and high-impedance RDRV pin.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet LMG342xR030 600 V 30 mΩ GaN FET With Integrated Driver, Protection, and Temperature Reporting datasheet (Rev. F) PDF | HTML Aug 28, 2024
Application note How to Avoid LMG3427 ZCD Timing Issue Caused by Inter-phase Capacitance in TCM PFC (Rev. A) PDF | HTML Jun 9, 2026
Analog design Journal A novel CCM-TCM multimode control method for totem-pole bridgeless PFC PDF | HTML Apr 10, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Daughter card

LMG3422EVM-043 — LMG3422R030 600-V 30-mΩ half-bridge daughter card

LMG3422EVM-043 configures two LMG3422R030 GaN FETs in a half-bridge with the latched over current protection function and all the necessary auxiliary peripheral circuitry. This EVM is designed to work in conjunction with larger systems.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

LMGXX-GAN-LLC-CALC — GaN LLC resonant converter device loss calculator

Device Loss Calculator can be used to evaluate different devices for different topologies of the LLC Resonant Converter
Supported products & hardware
Reference design

PMP23537 — 3.6kW CCM-TCM multimode-controlled totem-pole bridgeless PFC reference design

This reference design is a 3.6kW, single-phase, totem-pole bridgeless power factor correction (PFC) converter targeting modular hardware system common redundant power supply (M-CRPS) servers. The PFC operates at continuous conduction mode (CCM) at AC peak where inductor current is high, and (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RQZ) 54 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos