Product details

Product type Amplifiers Die or wafer type Tested Die Rating Military Operating temperature range (°C) -40 to 85
Product type Amplifiers Die or wafer type Tested Die Rating Military Operating temperature range (°C) -40 to 85
DIESALE (Y) See data sheet
  • VS = ±5 V, TA = 25°C, AV = 2V/V, RL = 100 Ω, VOUT = 2 VPP, Typical Unless Noted:
  • 2nd and 3rd Harmonics (5 MHz, SOT-23) −100/−96 dBc
  • −3-dB Bandwidth (VOUT = 0.5 VPP) 1.7 GHz
  • Low Noise 1.83 nV/√Hz
  • Fast Settling to 0.1% 13.4 ns
  • Fast Slew Rate 3100 V/µs
  • Supply Current 12.5 mA
  • Output Current 80 mA
  • Low Intermodulation Distortion (75 MHz) −67 dBc
  • Improved Replacement for CLC409 and CLC449
  • VS = ±5 V, TA = 25°C, AV = 2V/V, RL = 100 Ω, VOUT = 2 VPP, Typical Unless Noted:
  • 2nd and 3rd Harmonics (5 MHz, SOT-23) −100/−96 dBc
  • −3-dB Bandwidth (VOUT = 0.5 VPP) 1.7 GHz
  • Low Noise 1.83 nV/√Hz
  • Fast Settling to 0.1% 13.4 ns
  • Fast Slew Rate 3100 V/µs
  • Supply Current 12.5 mA
  • Output Current 80 mA
  • Low Intermodulation Distortion (75 MHz) −67 dBc
  • Improved Replacement for CLC409 and CLC449

The LMH6702-MIL is a very wideband, DC-coupled monolithic operational amplifier designed specifically for wide dynamic range systems requiring exceptional signal fidelity. Benefitting from current feedback architecture, the LMH6702-MIL offers unity gain stability at exceptional speed without need for external compensation.

With its 720-MHz bandwidth (AV = 2 V/V, VO = 2 VPP), 10-bit distortion levels through 60-MHz (RL = 100 Ω), 1.83-nV/√Hz input referred noise and 12.5-mA supply current, the LMH6702-MIL is the ideal driver or buffer for high-speed flash A-D and D-A converters.

Wide dynamic range systems such as radar and communication receivers that require a wideband amplifier offering exceptional signal purity will find the low input referred noise and low harmonic and intermodulation distortion of the LMH6702-MIL an attractive high speed solution.

The LMH6702-MIL is constructed using VIP10™ complimentary bipolar process and proven current feedback architecture. The LMH6702-MIL is available in SOIC and SOT-23 packages.

The LMH6702-MIL is a very wideband, DC-coupled monolithic operational amplifier designed specifically for wide dynamic range systems requiring exceptional signal fidelity. Benefitting from current feedback architecture, the LMH6702-MIL offers unity gain stability at exceptional speed without need for external compensation.

With its 720-MHz bandwidth (AV = 2 V/V, VO = 2 VPP), 10-bit distortion levels through 60-MHz (RL = 100 Ω), 1.83-nV/√Hz input referred noise and 12.5-mA supply current, the LMH6702-MIL is the ideal driver or buffer for high-speed flash A-D and D-A converters.

Wide dynamic range systems such as radar and communication receivers that require a wideband amplifier offering exceptional signal purity will find the low input referred noise and low harmonic and intermodulation distortion of the LMH6702-MIL an attractive high speed solution.

The LMH6702-MIL is constructed using VIP10™ complimentary bipolar process and proven current feedback architecture. The LMH6702-MIL is available in SOIC and SOT-23 packages.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet LMH6702-MIL 1.7-GHz Ultra-Low Distortion Wideband Op Amp datasheet PDF | HTML Jun 13, 2017
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017
User guide AN-2095 LMH730316 SOT23-5 / SOT23-6 Hi Performance Amplifier Eval Board (Rev. B) May 1, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LMH6702 PSPICE Model

SNOM144.ZIP (2 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DIESALE (Y) Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos