LMP2012WGLQMLV

ACTIVE

Radiation-tolerant, QML-V, Dual, High Precision, Rail-to-Rail Output Operational Amplifier | NAC | 10 | -55 to 125

ACTIVE Lot and date code selection may be available
Same as: 5962L0620601VZA, LMP2012WGLQMLV.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

5962L0620601VZA ACTIVE Lot and date code selection may be available
Package qty | Carrier 54 | JEDEC TRAY (5+1)
Inventory
Out of stock
Not available
Qty | Price 100u | — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
LMP2012WGLQMLV.A ACTIVE Lot and date code selection may be available
Package qty | Carrier 54 | JEDEC TRAY (5+1)
Inventory
Out of stock
Not available
Qty | Price 100u | — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Space
RoHS No
REACH Affected
Lead finish / Ball material SnPb
MSL rating / Peak reflow Level-1-NA-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins CFP (NAC) | 10
Operating temperature range (°C) -55 to 125
Package qty | Carrier 54 | JEDEC TRAY (5+1)

Features for the LMP2012QML-SP

  • Total Ionizing Dose 50 krad(Si)
  • ELDRS Free 50 krad(Si)
  • TCVIO Temperature Sensitivity (Typical) 0.015 µV/°C


  • (For VS = 5V, Typical Unless Otherwise Noted)

  • Low Ensured VIO over Temperature 60 µV
  • Low Noise with no 1/f 35nV/√Hz
  • High CMRR 90 dB
  • High PSRR 90 dB
  • High AVOL 85 dB
  • Wide Gain-Bandwidth Product 3MHz
  • High Slew Rate 4V/µs
  • Rail-to-Rail Output 30mV
  • No External Capacitors Required

All trademarks are the property of their respective owners.

Description for the LMP2012QML-SP

The LMP2012 offers unprecedented accuracy and stability. This device utilizes patented techniques to measure and continually correct the input offset error voltage. The result is an amplifier which is ultra stable over time and temperature. It has excellent CMRR and PSRR ratings, and does not exhibit the familiar 1/f voltage and current noise increase that plagues traditional amplifiers. The combination of the LMP2012 characteristics makes it a good choice for transducer amplifiers, high gain configurations, ADC buffer amplifiers, DAC I-V conversion, and any other 2.7V-5V application requiring precision and long term stability.

Other useful benefits of the LMP2012 are rail-rail output, low supply current of 930 μA, and wide gain-bandwidth product of 3 MHz. These extremely versatile features found in the LMP2012 provide high performance and ease of use.

The QMLV version of the LMP2012 has been rated to tolerate a total dose level of 50krad/(Si) radiation by test method 1019 of MIL-STD-883.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

5962L0620601VZA ACTIVE Lot and date code selection may be available
Package qty | Carrier 54 | JEDEC TRAY (5+1)
Inventory
Out of stock
Not available
Qty | Price 100u | — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
LMP2012WGLQMLV.A ACTIVE Lot and date code selection may be available
Package qty | Carrier 54 | JEDEC TRAY (5+1)
Inventory
Out of stock
Not available
Qty | Price 100u | — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more