LMQ644A2-Q1
Automotive, 36V, 12A, low-IQ dual-output synchronous step-down converter
LMQ644A2-Q1
- AEC-Q100 qualified for automotive applications:
- Device temperature grade 1: –40°C to +125°C ambient operating temperature
- Operation up to 150°C junction temperature
- Functional Safety-Capable
- Designed for Low EMI
- Symmetrical input voltage pins with > 1mm clearance to ground
- Four 22nF integrated VIN to GND bypass capacitors
- Two bypass capacitors placed in series between each VIN and GND for high reliability
- Pin selectable spread spectrum option
- Pin selectable FPWM or auto mode operation
- Enhanced HotRod™ QFN (25) package with wettable flanks
- Switching frequency from 100kHz to 2.2MHz
- Meets CISPR 25 class 5 EMI requirements
- Single and dual-output features
- Wide input voltage range of 3V to 36V
- 1% accurate fixed 3.3V, 5V or adjustable outputs from 0.8V to 20V
- Hiccup-mode overcurrent protection and thermal shutdown protection with hysteresis
- Precision ENABLE and PGOOD functions
- 50ns tON(min) for high VIN / VOUT ratio
- 80ns tOFF(min) for low dropout
- Versatile dual-output operation
- Shutdown mode current: 0.5µA typical
- No-load standby current: 9µA typical
- Built-in compensation and 3ms soft start
- Independent precision ENABLE and PGOOD
- Adaptable single-output operation
- > 95% efficient for an 8A load, single output, VIN =12V, VOUT = 5V
- External compensation and adjustable soft start
- PGOOD, SYNCIN, and SYNCOUT functions
The LMQ644xx-Q1 is a 36V, synchronous, buck, DC/DC converter for high-current single or dual outputs. The device uses an interleaved, stackable, current-mode control architecture for easy loop compensation, fast transient response, excellent load and line regulation, and accurate current sharing with an output clock supporting up to 6 phases for currents up to 36A. A high-side switch minimum on-time of 50ns gives large step-down ratios, enabling the direct conversion from 12V, 24V, or automotive inputs to low-voltage rails for reduced system complexity and design cost.
The LMQ644xx-Q1 incorporates spread spectrum in an optimized enhanced HotRod QFN package, with wettable flanks, and four 22nF high frequency integrated capacitors to minimize EMI. Dual Random Spread Spectrum (DRSS) frequency hopping is set to ±10% (typical), drastically reducing emissions through a combination of triangular and pseudo-random modulation. A bias pin allows the LMQ644xx-Q1 to save losses by powering the device from the output of the converter, achieving a 9µA no-load quiescent current to extend the operating run-time in battery-powered systems. The LMQ644xx-Q1 can maintain high efficiency light-load operation even when stacking multiple devices for high efficiency over the full load range.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | LMQ644xx-Q1 3V to 36V, Low IQ , Dual 6/5/4A, Automotive Buck Converter Optimized for Power Density and Low EMI datasheet (Rev. A) | PDF | HTML | 08 Jul 2024 |
| Product overview | Mobileye EyeQ™6H – Discrete Power Tree | PDF | HTML | 07 Nov 2024 | |
| Technical article | Four power supply challenges in ADAS front camera designs | PDF | HTML | 05 Jan 2024 | |
| User guide | LMQ644A2-Q1 6-Phase Buck Regulator Design for Automotive ADAS Applications | PDF | HTML | 05 Jul 2023 | |
| Functional safety information | LMQ644xx-Q1 Functional Safety FIT Rate, FMD and Pin FMA | PDF | HTML | 27 Jun 2023 | |
| Certificate | LMQ644A2QEVM-S2100 EU Declaration of Conformity (DoC) | 12 May 2023 | ||
| Certificate | LMQ644A2QEVM-D2100 EU Declaration of Conformity (DoC) | 11 May 2023 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LMQ644A2QEVM-D2100 — LMQ644A2-Q1 evaluation module for dual-output synchronous step-down converter
The LMQ644A2QEVM-D2100 evaluation module (EVM) evaluates the features and performance of the LMQ644A2-Q1, dual buck DC/DC converter with integrated power MOSFETs. The EVM provides dual 6 A outputs. The output voltage can be individually programmed to a fixed 3.3 V and 5 V or adjustable using (...)
LMQ644A2QEVM-S2100 — LMQ644A2-Q1 evaluation module for single-output synchronous step-down converter
The LMQ644A2QEVM-S2100 evaluation module (EVM) evaluates the features and performance of the LMQ644A2-Q1, dual buck DC/DC converter with integrated power MOSFETs. The EVM provides 12 A output. The output voltage can be individually programmed to a fixed 3.3 V and 5 V or adjustable using external (...)
PMP41085 — 100W Automotive Infotainment Display Module Reference Design With Functional Safety Capabilities
The LM74900-Q1 is the first stage of the design playing a role of protection for negative input voltage, undervoltage, locked output, and (...)
PMP23117 — 3.3-V, 24-A, four-phase reference design for automotive applications
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| VQFN-FCRLF (RXA) | 24 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.