Home Power management DC/DC switching regulators DC/DC converters

LMQ66430

ACTIVE

Product details

Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 36 Vin (min) (V) 3 Vout (max) (V) 35 Vout (min) (V) 1 Features Enable, Fixed Output, Fixed soft start, Light-load efficiency, Overcurrent protection, Power good, Spread Spectrum, Synchronous rectification EMI & noise features Fixed-frequency control, Integrated capacitors, Low parasitic packaging, Mitigated interference & noise technology – architecture 2 (MINT 2), Pinout optimization, Spread Spectrum, Switch-node waveshaping Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0000015 Duty cycle (max) (%) 98 TI functional safety category Functional Safety-Capable Sector Robotics, Test & measurement
Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 36 Vin (min) (V) 3 Vout (max) (V) 35 Vout (min) (V) 1 Features Enable, Fixed Output, Fixed soft start, Light-load efficiency, Overcurrent protection, Power good, Spread Spectrum, Synchronous rectification EMI & noise features Fixed-frequency control, Integrated capacitors, Low parasitic packaging, Mitigated interference & noise technology – architecture 2 (MINT 2), Pinout optimization, Spread Spectrum, Switch-node waveshaping Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0000015 Duty cycle (max) (%) 98 TI functional safety category Functional Safety-Capable Sector Robotics, Test & measurement
VQFN-FCRLF (RXB) 14 6.76 mm² (2.6 mm × 2.6 mm)
  • Functional Safety-Capable
  • Designed for industrial applications:
    • Junction temperature range –40°C to +150°C
    • NC pin between critical pins for better reliability
    • Best in-class pin FMEA
    • Input transient protection up to 42V
    • Wide input voltage range after start-up: 2.7V (falling threshold) to 36V
    • Adjustable output up to 95% of VIN, 3.3V and 5V fixed VOUT options available
  • Mitigated interference and noise technology – architecture 2 (MINT 2):
    • Integrated bypass, boot capacitors reduce EMI
    • Dual random spread spectrum reduces peak emissions
    • Enhanced HotRod™ QFN package minimizes switch node ringing
    • Adjustable FSW: 200kHz – 2.2MHz with RT pin
  • Greater than 85% efficiency at 1mA
  • Miniature design size and low component cost:
    • Integrated input bypass capacitors and bootstrap capacitor reducing EMI
    • 2.6mm × 2.6mm enhanced HotRod QFN package with wettable flanks
    • Internal control loop compensation
  • Functional Safety-Capable
  • Designed for industrial applications:
    • Junction temperature range –40°C to +150°C
    • NC pin between critical pins for better reliability
    • Best in-class pin FMEA
    • Input transient protection up to 42V
    • Wide input voltage range after start-up: 2.7V (falling threshold) to 36V
    • Adjustable output up to 95% of VIN, 3.3V and 5V fixed VOUT options available
  • Mitigated interference and noise technology – architecture 2 (MINT 2):
    • Integrated bypass, boot capacitors reduce EMI
    • Dual random spread spectrum reduces peak emissions
    • Enhanced HotRod™ QFN package minimizes switch node ringing
    • Adjustable FSW: 200kHz – 2.2MHz with RT pin
  • Greater than 85% efficiency at 1mA
  • Miniature design size and low component cost:
    • Integrated input bypass capacitors and bootstrap capacitor reducing EMI
    • 2.6mm × 2.6mm enhanced HotRod QFN package with wettable flanks
    • Internal control loop compensation

The LMQ664x0 is the industry smallest 36V, 3A (available in 2A and 1A variants) synchronous step-down DC/DC converter with an integrated bypass and bootstrap capacitor in an enhanced HotRod QFN package. This easy-to-use converter supports a wide input voltage range of 2.7V to 36V (after start-up or after operating) with transients up to 42V.

The LMQ664x0 is specifically designed to meet low standby power requirements for always-on, industrial applications. Auto mode enables frequency foldback when operating at light loads, allowing an unloaded typical current consumption of 1.5µA at 13.5VIN and high light load efficiency. A seamless transition between PWM and PFM modes along with very low MOSFET ON resistances makes sure there is exceptional efficiency across the entire load range. The control architecture (peak current mode) and feature set are optimized for an ultra-small design size with minimal output capacitance. The device minimizes input filter size by using dual-random spread spectrum (DRSS), a low-EMI enhanced HotRod QFN package, and an optimized pinout. The RT pin can be used to set the frequency to avoid noise sensitive frequency bands. There are NC pins between critical high voltage pins, reducing potential failures (excellent choice pin FMEA). Mitigated interference and noise technology using architecture 2 features (MINT 2) enable the device to support low-EMI applications. The rich feature set of the LMQ664x0 is designed to simplify implementation for a wide range of industrial end equipment.

The LMQ664x0 is the industry smallest 36V, 3A (available in 2A and 1A variants) synchronous step-down DC/DC converter with an integrated bypass and bootstrap capacitor in an enhanced HotRod QFN package. This easy-to-use converter supports a wide input voltage range of 2.7V to 36V (after start-up or after operating) with transients up to 42V.

The LMQ664x0 is specifically designed to meet low standby power requirements for always-on, industrial applications. Auto mode enables frequency foldback when operating at light loads, allowing an unloaded typical current consumption of 1.5µA at 13.5VIN and high light load efficiency. A seamless transition between PWM and PFM modes along with very low MOSFET ON resistances makes sure there is exceptional efficiency across the entire load range. The control architecture (peak current mode) and feature set are optimized for an ultra-small design size with minimal output capacitance. The device minimizes input filter size by using dual-random spread spectrum (DRSS), a low-EMI enhanced HotRod QFN package, and an optimized pinout. The RT pin can be used to set the frequency to avoid noise sensitive frequency bands. There are NC pins between critical high voltage pins, reducing potential failures (excellent choice pin FMEA). Mitigated interference and noise technology using architecture 2 features (MINT 2) enable the device to support low-EMI applications. The rich feature set of the LMQ664x0 is designed to simplify implementation for a wide range of industrial end equipment.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
LMR66430 ACTIVE 36V, 3A synchronous step-down converter with 1.5uA IQ and low EMI Without integrated caps
Similar functionality to the compared device.
TPSM64406 ACTIVE High-density, 36V, 0.8V-to-16V output, dual 3A output power module Dual 3A output power module

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMQ66430-2EVM — LMQ66430 evaluation module for 36-V 3-A synchronous step-down converter with enhanced HotRod™ QFN

The LMQ66430-2EVM evaluation module (EVM) helps designers evaluate the operation and performance of the LMQ66430-Q1 device, a synchronous step-down DC/DC converter capable of driving up to 3 A of load current from an input voltage of up to 36 V. The LMQ66430-Q1 has ultra-low operating quiescent (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LMQ66430 PSpice Transient Model

SNVMCA9.ZIP (161 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-FCRLF (RXB) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos