LMR38020-Q1
Automotive SIMPLE SWITCHER® power converter 4.2-V to 80-V, 2-A, synchronous buck converter
LMR38020-Q1
- AEC-Q100 qualified for automotive applications
- Temperature grade 1: –40°C to +125°C, TA
- Functional Safety-Capable
- Configured for rugged automotive applications
- 4.2V to 80V input voltage range
- 2A continuous output current
- Ultra-low 40µA operating quiescent current
- > 1.5mm distance between VIN and GND pin
- 200kHz to 2.2MHz adjustable switching frequency
- Frequency synchronization to external clock
- Spread spectrum for reduced EMI
- 97% maximum duty cycle
- Support start-up with prebiased output
- ±1.0% tolerance voltage reference at room temperature
- Precision enable
- Easy to use device with integrated compensation network enabling low BOM count
- Integrated synchronous rectification
- 8-pin HSOIC with PowerPAD™ integrated circuit package
- PFM and forced PWM (FPWM) options
- Available in 1A, LMR38010-Q1
- Create a custom design using the LMR38020-Q1 with the WEBENCH Power Designer
The LMR38020-Q1 synchronous buck converter is designed to regulate over a wide input voltage range, minimizing the need for external surge suppression components. The LMR38020-Q1 operates during input voltage dips as low as 4.2V, at nearly 100% duty cycle if needed, making the device an excellent choice for 48-V battery automotive applications and MHEV/EV systems.
The LMR38020-Q1 uses precision enable to provide flexibility by enabling a direct connection to the wide input voltage or precise control over device start-up and shutdown. The power-good flag, with built-in filtering and delay, offers a true indication of system status, eliminating the need for an external supervisor. The device incorporates pseudorandom spread spectrum for minimal EMI and switching frequency can be configured between 200kHz and 2.2MHz to avoid noise sensitive frequency bands. In addition, the frequency can be selected for improved efficiency at low operating frequency or smaller design size at high operating frequency.
The device has built-in protection features such as cycle-by-cycle current limit, hiccup mode short-circuit protection, and thermal shutdown in case of excessive power dissipation. The LMR38020-Q1 is qualified to automotive AEC-Q100 grade 1 and is available in an 8-pin HSOIC PowerPAD integrated circuit package.
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | LMR38020-Q1 4.2V to 80V, 2A , Automotive, Synchronous SIMPLE SWITCHER Power Converter With 40µA IQ datasheet (Rev. B) | PDF | HTML | 23 Jan 2024 |
| Application note | Reducing Conducted EMI in a Buck Converter for 48 V Automotive Applications | PDF | HTML | 13 Dec 2023 | |
| Certificate | LMR38025QEVM EU Declaration of Conformity (DoC) | 08 Nov 2023 | ||
| Functional safety information | LMR380x0-Q1 Functional Safety, FIT Rate, Failure Mode Distribution, and Pin FMA | PDF | HTML | 05 Nov 2021 | |
| Certificate | LMR38020QEVM EU RoHS Declaration of Conformity (DoC) | 26 Oct 2021 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LMR38020QEVM — LMR38020-Q1 evaluation module SIMPLE SWITCHER® power converter 80-V, 2-A, synchronous buck, 40-µA IQ
TIDA-020061 — Automotive power over data lines PD reference design for 100/1000Base-T1 Ethernet applications
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| HSOIC (DDA) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.