Home Power management DC/DC switching regulators DC/DC converters

LMR51603-Q1

ACTIVE

4.5V-to-65V 0.3A synchronous buck converter with 25µA quiescent current

Product details

Rating Automotive Topology Buck Iout (max) (A) 0.3 Vin (max) (V) 65 Vin (min) (V) 4.5 Vout (max) (V) 28 Vout (min) (V) 0.8 Features Enable, Forced PWM, Over Current Protection, Pre-Bias Start-Up, Synchronous Rectification Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000025 TI functional safety category Functional Safety-Capable
Rating Automotive Topology Buck Iout (max) (A) 0.3 Vin (max) (V) 65 Vin (min) (V) 4.5 Vout (max) (V) 28 Vout (min) (V) 0.8 Features Enable, Forced PWM, Over Current Protection, Pre-Bias Start-Up, Synchronous Rectification Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000025 TI functional safety category Functional Safety-Capable
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • AEC-Q100 qualified
    • Temperature grade 1: –40°C to 125°C ambient operating temperature range
  • Functional Safety-Capable
  • Configured for rugged industrial applications
    • 4V to 65V input voltage range
    • Input transient protection up to 70V
    • 300mA continuous output current
    • 80ns minimum switching on time
    • Fixed 400kHz switching frequency
    • –40°C to 150°C junction temperature range
    • 96% maximum duty cycle
    • Monotonic start-up with prebiased output
    • Short-circuit protection with hiccup mode
    • Precision enable
  • Small design size and ease of use
    • Integrated synchronous rectification
    • Internal compensation for ease of use
  • Various options in pin-to-pin compatible package
    • PFM and forced PWM (FPWM) options
  • Pin-to-pin compatible with the LMR16006Y-Q1, LM2842-Q1, LMR50410-Q1, and TPS560430-Q1
  • Create a custom design using the LMR51603-Q1 with the WEBENCH Power Designer
  • AEC-Q100 qualified
    • Temperature grade 1: –40°C to 125°C ambient operating temperature range
  • Functional Safety-Capable
  • Configured for rugged industrial applications
    • 4V to 65V input voltage range
    • Input transient protection up to 70V
    • 300mA continuous output current
    • 80ns minimum switching on time
    • Fixed 400kHz switching frequency
    • –40°C to 150°C junction temperature range
    • 96% maximum duty cycle
    • Monotonic start-up with prebiased output
    • Short-circuit protection with hiccup mode
    • Precision enable
  • Small design size and ease of use
    • Integrated synchronous rectification
    • Internal compensation for ease of use
  • Various options in pin-to-pin compatible package
    • PFM and forced PWM (FPWM) options
  • Pin-to-pin compatible with the LMR16006Y-Q1, LM2842-Q1, LMR50410-Q1, and TPS560430-Q1
  • Create a custom design using the LMR51603-Q1 with the WEBENCH Power Designer

The LMR51603-Q1 is a wide-VIN, easy-to-use, synchronous buck converter capable of driving up to 300mA load current. With a wide input range of 4V to 65V, the device is designed for a wide range of industrial applications for power conditioning from an unregulated source.

The LMR51603-Q1 operates at 400kHz switching frequency to support use of relatively small inductors for an optimized design size. The LMR51603-Q1 has a pulse frequency modulation (PFM version) to realize high efficiency at light load and forced pulse width modulation (FPWM version) to achieve constant frequency and small output voltage ripple over the full load range. Soft-start and compensation circuits are implemented internally, which allow the device to be used with minimal external components.

The device has built-in protection features, such as cycle-by-cycle current limit, hiccup mode short-circuit protection, and thermal shutdown in case of excessive power dissipation.

The LMR51603-Q1 is a wide-VIN, easy-to-use, synchronous buck converter capable of driving up to 300mA load current. With a wide input range of 4V to 65V, the device is designed for a wide range of industrial applications for power conditioning from an unregulated source.

The LMR51603-Q1 operates at 400kHz switching frequency to support use of relatively small inductors for an optimized design size. The LMR51603-Q1 has a pulse frequency modulation (PFM version) to realize high efficiency at light load and forced pulse width modulation (FPWM version) to achieve constant frequency and small output voltage ripple over the full load range. Soft-start and compensation circuits are implemented internally, which allow the device to be used with minimal external components.

The device has built-in protection features, such as cycle-by-cycle current limit, hiccup mode short-circuit protection, and thermal shutdown in case of excessive power dissipation.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LMR51603-Q1 65V, 300mA, Automotive, Synchronous Buck Converter With Low IQ datasheet PDF | HTML 20 Sep 2024
Functional safety information LMR51603-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 19 Sep 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMR51603EVM — LMR51603 evaluation module

The LMR51603EVM is a fully assembled and tested circuit designed to help users easily evaluate and test the operation and functionality of the LMR51603 converter. This evaluation module operates typical 12V input and provides a 5V output at 300mA. Integrated low RDS(ON) power MOSFETs enable high (...)
User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos