Home Power management DC/DC switching regulators DC/DC converters

LMR51635

ACTIVE

SIMPLE SWITCHER® synchronous buck converter with 4.3V-to-60V, 3.5A and low quiescent current

Product details

Rating Catalog Topology Buck Iout (max) (A) 3.5 Vin (max) (V) 60 Vin (min) (V) 4.3 Vout (max) (V) 30 Vout (min) (V) 0.8 Features Enable, Forced PWM, Over Current Protection, Pre-Bias Start-Up, Synchronous Rectification Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000026 TI functional safety category Functional Safety-Capable Sector Robotics
Rating Catalog Topology Buck Iout (max) (A) 3.5 Vin (max) (V) 60 Vin (min) (V) 4.3 Vout (max) (V) 30 Vout (min) (V) 0.8 Features Enable, Forced PWM, Over Current Protection, Pre-Bias Start-Up, Synchronous Rectification Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000026 TI functional safety category Functional Safety-Capable Sector Robotics
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • Functional Safety-Capable
  • Configured for rugged industrial applications:
    • 4.3V to 60V input voltage range
    • 2.5A or 3.5A continuous output current
    • Low operating quiescent current of 29µA
    • 70ns minimum switching on time
    • 400kHz amd 1.1MHz switching frequency
    • Frequency spread spectrum (PFM variant)
    • –40°C to 150°C junction temperature range
    • 96% maximum duty cycle
    • Monotonic start-up with prebiased output
    • Short-circuit protection with hiccup mode
    • Precision enable
    • ±1% tolerance voltage reference
  • Small design size and ease of use:
    • Integrated synchronous rectification
    • Internal compensation for ease of use
    • SOT-23 package
  • Various options in pin-to-pin compatible package
    • PFM and forced PWM (FPWM) options
  • Create a custom design using the LMR516x5 with the WEBENCH Power Designer
  • Functional Safety-Capable
  • Configured for rugged industrial applications:
    • 4.3V to 60V input voltage range
    • 2.5A or 3.5A continuous output current
    • Low operating quiescent current of 29µA
    • 70ns minimum switching on time
    • 400kHz amd 1.1MHz switching frequency
    • Frequency spread spectrum (PFM variant)
    • –40°C to 150°C junction temperature range
    • 96% maximum duty cycle
    • Monotonic start-up with prebiased output
    • Short-circuit protection with hiccup mode
    • Precision enable
    • ±1% tolerance voltage reference
  • Small design size and ease of use:
    • Integrated synchronous rectification
    • Internal compensation for ease of use
    • SOT-23 package
  • Various options in pin-to-pin compatible package
    • PFM and forced PWM (FPWM) options
  • Create a custom design using the LMR516x5 with the WEBENCH Power Designer

The LMR516x5 is a wide-VIN, easy-to-use, synchronous buck converter capable of driving up to 2.5A or 3.5A load current. With a wide input range of 4.3V to 60V, the device is designed for a wide range of industrial applications for power conditioning from an unregulated source.

The LMR516x5 operates at 400kHz or 1.1MHz switching frequency to support use of relatively small inductors for an optimized design size. The device has a pulse frequency modulation (PFM version) to realize high efficiency at light load and a forced pulse width modulation (PFM version) to achieve constant frequency and small output voltage ripple over the full load range, soft-start and compensation circuits are implemented internally, which allow the device to be used with minimal external components.

The device has built-in protection features, such as cycle-by-cycle current limit, hiccup mode short-circuit protection, and thermal shutdown in case of excessive power dissipation.

The LMR516x5 is a wide-VIN, easy-to-use, synchronous buck converter capable of driving up to 2.5A or 3.5A load current. With a wide input range of 4.3V to 60V, the device is designed for a wide range of industrial applications for power conditioning from an unregulated source.

The LMR516x5 operates at 400kHz or 1.1MHz switching frequency to support use of relatively small inductors for an optimized design size. The device has a pulse frequency modulation (PFM version) to realize high efficiency at light load and a forced pulse width modulation (PFM version) to achieve constant frequency and small output voltage ripple over the full load range, soft-start and compensation circuits are implemented internally, which allow the device to be used with minimal external components.

The device has built-in protection features, such as cycle-by-cycle current limit, hiccup mode short-circuit protection, and thermal shutdown in case of excessive power dissipation.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LMR516x5 4.3V to 60V, 2.5A / 3.5A, Synchronous, Buck Converter With Low IQ datasheet (Rev. B) PDF | HTML 23 Jan 2025
Functional safety information LMR51625 and LMR51635 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 15 Oct 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMR51635EVM — LMR51635 evaluation module

The Texas Instruments LMR51635EVM evaluation module (EVM) helps designers evaluate the operation and performance of the LMR51635 wide-input synchronous buck regulator. The LMR51635 is a wide-VIN, easy-to-use synchronous buck converter. With the wide operating input voltage range of 4.3V to 60V, the (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

LMR51635XF PSpice Transient Mode

SLUM950.ZIP (860 KB) - PSpice Model
Simulation model

LMR51635Y PSpice Transient Model

SLUM949.ZIP (22911 KB) - PSpice Model
Simulation model

LMR51635YF PSpice Transient Model

SLUM948.ZIP (846 KB) - PSpice Model
Simulation model

LMR51635x PSpice Transient Model

SLUM929.ZIP (2366 KB) - PSpice Model
Design tool

LMR51635-CALC LMR51635 buck converter quick start design calculator

LMR51635 buck converter quick start design calculator
Supported products & hardware

Supported products & hardware

Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos