Home Power management DC/DC switching regulators DC/DC converters

LMR66420

ACTIVE

36V, 2A synchronous step-down converter with 1.5uA IQ and low EMI

Product details

Rating Catalog Topology Buck Iout (max) (A) 2 Vin (max) (V) 36 Vin (min) (V) 3 Vout (max) (V) 35 Vout (min) (V) 1 Features Enable, Fixed Output, Light Load Efficiency, Over Current Protection, Power good, Soft Start Fixed, Spread Spectrum, Synchronous Rectification Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.0000015 Duty cycle (max) (%) 98 TI functional safety category Functional Safety-Capable
Rating Catalog Topology Buck Iout (max) (A) 2 Vin (max) (V) 36 Vin (min) (V) 3 Vout (max) (V) 35 Vout (min) (V) 1 Features Enable, Fixed Output, Light Load Efficiency, Over Current Protection, Power good, Soft Start Fixed, Spread Spectrum, Synchronous Rectification Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.0000015 Duty cycle (max) (%) 98 TI functional safety category Functional Safety-Capable
VQFN-FCRLF (RXB) 14 6.76 mm² (2.6 mm × 2.6 mm)
  • Functional Safety-Capable
  • Designed for industrial applications:
    • Junction temperature range –40°C to +150°C
    • NC pin between critical pins for better reliability
    • Best in-class pin FMEA
    • Input transient protection up to 42 V
    • Wide input voltage range after start-up: 2.7 V (falling threshold) to 36 V
    • Adjustable output up to 95% of VIN, 3.3-V, and 5-V fixed VOUT options available
  • Optimized for low EMI requirements:
    • Dual random spread spectrum reduces peak emissions
    • Enhanced HotRod™ QFN package minimizes switch node ringing
  • Greater than 85% efficiency at 1 mA
  • Miniature design size and low component cost:
    • 2.6-mm × 2.6-mm enhanced HotRod QFN package with wettable flanks
    • Internal control loop compensation
  • Functional Safety-Capable
  • Designed for industrial applications:
    • Junction temperature range –40°C to +150°C
    • NC pin between critical pins for better reliability
    • Best in-class pin FMEA
    • Input transient protection up to 42 V
    • Wide input voltage range after start-up: 2.7 V (falling threshold) to 36 V
    • Adjustable output up to 95% of VIN, 3.3-V, and 5-V fixed VOUT options available
  • Optimized for low EMI requirements:
    • Dual random spread spectrum reduces peak emissions
    • Enhanced HotRod™ QFN package minimizes switch node ringing
  • Greater than 85% efficiency at 1 mA
  • Miniature design size and low component cost:
    • 2.6-mm × 2.6-mm enhanced HotRod QFN package with wettable flanks
    • Internal control loop compensation

The LMR664x0 is a small 36-V, 3-A (available in 2-A and 1-A variants) synchronous step-down DC/DC converter in an enhanced HotRod QFN package. This easy-to-use converter supports a wide input voltage range of 2.7 V to 36 V (after start-up or after operating) with transients up to 42 V.

The LMR664x0 is specifically designed to meet low standby power requirements for always-on, industrial applications. Auto mode enables frequency foldback when operating at light loads, allowing an unloaded typical current consumption of 1.5 µA at 13.5 VIN and high light load efficiency. A seamless transition between PWM and PFM modes along with very low MOSFET ON resistances makes sure there is exceptional efficiency across the entire load range. The control architecture (peak current mode) and feature set are optimized for an ultra-small design size with minimal output capacitance. The device minimizes input filter size by using dual-random spread spectrum (DRSS), a low-EMI enhanced HotRod QFN package, and an optimized pin-out. The MODE/SYNC and RT pin variants can be used to set or synchronize the frequency to avoid noise sensitive frequency bands. There are NC pins between critical high voltage pins, reducing potential failures (optimal pin FMEA). The rich feature set of the LMR664x0 is designed to simplify implementation for a wide range of industrial end equipment.

The LMR664x0 is a small 36-V, 3-A (available in 2-A and 1-A variants) synchronous step-down DC/DC converter in an enhanced HotRod QFN package. This easy-to-use converter supports a wide input voltage range of 2.7 V to 36 V (after start-up or after operating) with transients up to 42 V.

The LMR664x0 is specifically designed to meet low standby power requirements for always-on, industrial applications. Auto mode enables frequency foldback when operating at light loads, allowing an unloaded typical current consumption of 1.5 µA at 13.5 VIN and high light load efficiency. A seamless transition between PWM and PFM modes along with very low MOSFET ON resistances makes sure there is exceptional efficiency across the entire load range. The control architecture (peak current mode) and feature set are optimized for an ultra-small design size with minimal output capacitance. The device minimizes input filter size by using dual-random spread spectrum (DRSS), a low-EMI enhanced HotRod QFN package, and an optimized pin-out. The MODE/SYNC and RT pin variants can be used to set or synchronize the frequency to avoid noise sensitive frequency bands. There are NC pins between critical high voltage pins, reducing potential failures (optimal pin FMEA). The rich feature set of the LMR664x0 is designed to simplify implementation for a wide range of industrial end equipment.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LMR664x0 36-V, 1-A, 2-A, and 3-A, Ultra-Small, Synchronous Step-Down Converter datasheet PDF | HTML Dec 8, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMR66430-2EVM — LMR66430 evaluation module for 36-V, 3-A synchronous buck converter with 2-Mhz frequency

The LMR66430-2 evaluation module (EVM) is a platform for the evaluation of the LMR66430 buck converter by containing several jumpers and test points to configure the device on the fly and test out its various features. In addition to evaluating the electrical performance of the LMR66430, this EVM (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
VQFN-FCRLF (RXB) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos