Product details

Applications Microphone preamplifiers Rating Catalog Operating temperature range (°C) -40 to 85
Applications Microphone preamplifiers Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YPB) 4 1.5625 mm² (— mm × — mm) DSBGA (YPC) 4 1.5625 mm² (— mm × — mm)
  • Typical LMV1012-15, 2.2V Supply, RL = 2.2 kΩ, C = 2.2 μF, VIN = 18 mVPP, Unless Otherwise Specified
  • Supply Voltage: 2V - 5V
  • Supply Current: <180 μA
  • Signal to Noise Ratio (A-Weighted): 60 dB
  • Output Voltage Noise (A-Weighted): −89 dBV
  • Total Harmonic Distortion: 0.09%
  • Voltage Gain
    • LMV1012-07: 7.8 dB
    • LMV1012-15: 15.6 dB
    • LMV1012-20: 20.9 dB
    • LMV1012-25: 23.8 dB
  • Temperature Range: −40°C to 85°C
  • Offered in 4-Bump DSBGA Packages

All trademarks are the property of their respective owners.

  • Typical LMV1012-15, 2.2V Supply, RL = 2.2 kΩ, C = 2.2 μF, VIN = 18 mVPP, Unless Otherwise Specified
  • Supply Voltage: 2V - 5V
  • Supply Current: <180 μA
  • Signal to Noise Ratio (A-Weighted): 60 dB
  • Output Voltage Noise (A-Weighted): −89 dBV
  • Total Harmonic Distortion: 0.09%
  • Voltage Gain
    • LMV1012-07: 7.8 dB
    • LMV1012-15: 15.6 dB
    • LMV1012-20: 20.9 dB
    • LMV1012-25: 23.8 dB
  • Temperature Range: −40°C to 85°C
  • Offered in 4-Bump DSBGA Packages

All trademarks are the property of their respective owners.

The LMV1012 is an audio amplifier series for small form factor electret microphones. This 2-wire portfolio is designed to replace the JFET amplifier currently being used. The LMV1012 series is ideally suited for applications requiring high signal integrity in the presence of ambient or RF noise, such as in cellular communications. The LMV1012 audio amplifiers are specified to operate over a 2.2V to 5.0V supply voltage range with fixed gains of 7.8 dB, 15.6 dB, 20.9 dB, and 23.8 dB. The devices offer excellent THD, gain accuracy and temperature stability as compared to a JFET microphone.

The LMV1012 series enables a two-pin electret microphone solution, which provides direct pin-to-pin compatibility with the existing JFET market.

The devices are offered in extremely thin space saving 4-bump DSBGA packages. The LMV1012XP is designed for 1.0 mm canisters and thicker ECM canisters. These extremely miniature packages are designed for electret condenser microphones (ECM) form factor.

The LMV1012 is an audio amplifier series for small form factor electret microphones. This 2-wire portfolio is designed to replace the JFET amplifier currently being used. The LMV1012 series is ideally suited for applications requiring high signal integrity in the presence of ambient or RF noise, such as in cellular communications. The LMV1012 audio amplifiers are specified to operate over a 2.2V to 5.0V supply voltage range with fixed gains of 7.8 dB, 15.6 dB, 20.9 dB, and 23.8 dB. The devices offer excellent THD, gain accuracy and temperature stability as compared to a JFET microphone.

The LMV1012 series enables a two-pin electret microphone solution, which provides direct pin-to-pin compatibility with the existing JFET market.

The devices are offered in extremely thin space saving 4-bump DSBGA packages. The LMV1012XP is designed for 1.0 mm canisters and thicker ECM canisters. These extremely miniature packages are designed for electret condenser microphones (ECM) form factor.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet LMV1012 Analog Series: Pre-Amplified IC's for High Gain 2-Wire Microphones datasheet (Rev. H) May 2, 2013
White paper Digital Microphones - Applications and System Partitioning Apr 1, 2003
White paper Integrated Circuits for High Performance Electret Microphones Dec 1, 2002

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
DSBGA (YPB) 4 Ultra Librarian
DSBGA (YPC) 4 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos