Product details

Applications Microphone preamplifiers Features Pin-Programmable Version of LMV1090 Rating Catalog Operating temperature range (°C) -40 to 85
Applications Microphone preamplifiers Features Pin-Programmable Version of LMV1090 Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YFQ) 25 4.84 mm² (— mm × — mm)
  • No Loss of Voice Intelligibility
  • Low Power Consumption
  • Shutdown Function
  • No added Processing Delay
  • Differential Outputs
  • Adjustable 12 - 54dB Gain
  • Excellent RF Immunity
  • Available in a 25–Bump DSBGA Package

Key Specifications

  • Far Field Noise Suppression Electrical (FFNSE at f = 1kHz): 34dB (typ)
  • SNRIE: 26dB (typ)
  • Supply Voltage: 2.7V to 5.5V
  • Supply Current: 600μA (typ)
  • Standby Current: 0.1μA (typ)
  • Signal-to-Noise Ratio (Voice band): 65dB (typ)
  • Total Harmonic Distortion + Noise: 0.1% (typ)
  • PSRR (217Hz): 99dB (typ)

All trademarks are the property of their respective owners.

  • No Loss of Voice Intelligibility
  • Low Power Consumption
  • Shutdown Function
  • No added Processing Delay
  • Differential Outputs
  • Adjustable 12 - 54dB Gain
  • Excellent RF Immunity
  • Available in a 25–Bump DSBGA Package

Key Specifications

  • Far Field Noise Suppression Electrical (FFNSE at f = 1kHz): 34dB (typ)
  • SNRIE: 26dB (typ)
  • Supply Voltage: 2.7V to 5.5V
  • Supply Current: 600μA (typ)
  • Standby Current: 0.1μA (typ)
  • Signal-to-Noise Ratio (Voice band): 65dB (typ)
  • Total Harmonic Distortion + Noise: 0.1% (typ)
  • PSRR (217Hz): 99dB (typ)

All trademarks are the property of their respective owners.

The LMV1091 is a fully analog dual differential input, differential output, microphone array amplifier designed to reduce background acoustic noise, while delivering superb speech clarity in voice communication applications.

The LMV1091 preserves near-field voice signals within 4cm of the microphones while rejecting far-field acoustic noise greater than 50cm from the microphones. Up to 20dB of far-field rejection is possible in a properly configured and using ±0.5dB matched micropohones.

Part of the Powerwise™ family of energy efficient solutions, the LMV1091 consumes only 600μA of supply current providing superior performance over DSP solutions consuming greater than ten times the power.

The dual microphone inputs and the processed signal output are differential to provide excellent noise immunity. The microphones are biased with an internal low-noise bias supply.

The LMV1091 is a fully analog dual differential input, differential output, microphone array amplifier designed to reduce background acoustic noise, while delivering superb speech clarity in voice communication applications.

The LMV1091 preserves near-field voice signals within 4cm of the microphones while rejecting far-field acoustic noise greater than 50cm from the microphones. Up to 20dB of far-field rejection is possible in a properly configured and using ±0.5dB matched micropohones.

Part of the Powerwise™ family of energy efficient solutions, the LMV1091 consumes only 600μA of supply current providing superior performance over DSP solutions consuming greater than ten times the power.

The dual microphone inputs and the processed signal output are differential to provide excellent noise immunity. The microphones are biased with an internal low-noise bias supply.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LMV1091 Dual Input, Far Field Noise Suppression Microphone Amplifier datasheet (Rev. C) May 2, 2013
User guide LMV1091 Noise Suppression Microphone Amplifier Evaluation Kit User's Guide (Rev. A) May 1, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
DSBGA (YFQ) 25 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos