Product details

Type Logarithmic Frequency (min) (MHz) 50 Frequency (max) (MHz) 3500 Dynamic range (typ) (dB) 40 Current consumption (mA) 7.2 Number of channels 1 Operating temperature range (°C) -40 to 85 Rating Catalog
Type Logarithmic Frequency (min) (MHz) 50 Frequency (max) (MHz) 3500 Dynamic range (typ) (dB) 40 Current consumption (mA) 7.2 Number of channels 1 Operating temperature range (°C) -40 to 85 Rating Catalog
WSON (NGF) 6 5.5 mm² (2.5 mm × 2.2 mm)
  • 2.7-V to 3.3-V Supply Voltage
  • 40-dB Linear in dB Power Detection Range
  • 0.3-V to 2-V Output Voltage Range
  • Shutdown
  • Multi-Band Operation from 50 MHz to 3.5 GHz
  • 0.5-dB Accurate Temperature Compensation
  • External Configurable Output Filter Bandwidth
  • 2.5 mm × 2.2 mm × 0.8 mm 6-pin WSON Package
  • 2.7-V to 3.3-V Supply Voltage
  • 40-dB Linear in dB Power Detection Range
  • 0.3-V to 2-V Output Voltage Range
  • Shutdown
  • Multi-Band Operation from 50 MHz to 3.5 GHz
  • 0.5-dB Accurate Temperature Compensation
  • External Configurable Output Filter Bandwidth
  • 2.5 mm × 2.2 mm × 0.8 mm 6-pin WSON Package

The LMV221 is a 40-dB RF power detector intended for use in CDMA and WCDMA applications. The device has an RF frequency range from 50 MHz to 3.5 GHz. It provides an accurate temperature and supply-compensated output voltage that relates linearly to the RF input power in dBm. The circuit operates with a single supply from 2.7 V to 3.3 V.

The LMV221 has an RF power detection range from −45 dBm to −5 dBm and is ideally suited for direct use in combination with a 30-dB directional coupler. Additional low-pass filtering of the output signal can be achieved by means of an external resistor and capacitor. shows a detector with an additional output low pass filter. The filter frequency is set with RS and CS.

shows a detector with an additional feedback low pass filter. Resistor RP is optional and lowers the trans-impedance gain (RTRANS). The filter frequency is set with CP//CTRANS and RP//RTRANS.

The device is active for Enable = High, otherwise it is in a low power consumption shutdown mode. To save power and prevent discharge of an external filter capacitance, the output (OUT) is high-impedance during shutdown.

For all available packages, see the orderable addendum at the end of the data sheet.

The LMV221 is a 40-dB RF power detector intended for use in CDMA and WCDMA applications. The device has an RF frequency range from 50 MHz to 3.5 GHz. It provides an accurate temperature and supply-compensated output voltage that relates linearly to the RF input power in dBm. The circuit operates with a single supply from 2.7 V to 3.3 V.

The LMV221 has an RF power detection range from −45 dBm to −5 dBm and is ideally suited for direct use in combination with a 30-dB directional coupler. Additional low-pass filtering of the output signal can be achieved by means of an external resistor and capacitor. shows a detector with an additional output low pass filter. The filter frequency is set with RS and CS.

shows a detector with an additional feedback low pass filter. Resistor RP is optional and lowers the trans-impedance gain (RTRANS). The filter frequency is set with CP//CTRANS and RP//RTRANS.

The device is active for Enable = High, otherwise it is in a low power consumption shutdown mode. To save power and prevent discharge of an external filter capacitance, the output (OUT) is high-impedance during shutdown.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet LMV221 50-MHz to 3.5-GHz 40-dB Logarithmic Power Detector for CDMA and WCDMA datasheet (Rev. D) PDF | HTML Jun 1, 2016
Certificate LMV221EVM EU Declaration of Conformity (DoC) Dec 16, 2024
User guide Evaluation Board for the LMV221 Logarithmic Power Detector (Rev. A) Apr 22, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
WSON (NGF) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos