LP2901IDRG4Q1

OBSOLETE

Automotive Catalog Quad, Low-Power, General-Purpose Differential Comparator | D | 14 | -40 to 85

OBSOLETE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
LP2901IDRG4Q1 is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

LP2901IDRQ1 ACTIVE Automotive Catalog Quad, Low-Power, General-Purpose Differential Comparator | D | 14 | -40 to 85 Replacement

Pricing

Qty Price
—
—
—
+

Quality information

Rating Automotive
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More LP2901-Q1 information

Packaging information

Package | Pins SOIC (D) | 14
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the LP2901-Q1

  • Qualified for Automotive Applications
  • Wide Supply-Voltage Range . . . 3 V to 30 V
  • Ultra-Low Power-Supply Current
    Drain . . . 60 µA Typ
  • Low Input Biasing Current . . . 3 nA
  • Low Input Offset Current . . . ±0.5 nA
  • Low Input Offset Voltage . . . ±2 mV
  • Common-Mode Input Voltage Includes Ground
  • Output Voltage Compatible With MOS and CMOS Logic
  • High Output Sink-Current Capability
    (30 mA at VO = 2 V)
  • Power-Supply Input Reverse Voltage Protected
  • Single Power-Supply Operation
  • Pin-for-Pin Compatible With LM239, LM339, LM2901

Description for the LP2901-Q1

The LP2901 is a low-power quadruple differential comparator. The device consists of four independent voltage comparators designed specifically to operate from a single power supply and, typically, to draw 60-µA drain current over a wide range of voltages. Operation from split power supplies also is possible, and the ultra-low power-supply drain current is independent of the power-supply voltage.

Applications include limit comparators, simple analog-to-digital converters, pulse generators, square-wave generators, time-delay generators, voltage-controlled oscillators, multivibrators, and high-voltage logic gates. The LP2901 is designed specifically to interface with the CMOS logic family. The ultra-low power-supply current makes these products desirable in battery-powered applications.

The LP2901 is characterized for operation from –40°C to 85°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more