Home Power management Linear & low-dropout (LDO) regulators

LP2966

ACTIVE

Product details

Rating Catalog Vin (max) (V) 7 Vin (min) (V) 2.7 Iout (max) (A) 0.15 Output options Adjustable Output, Dual Output, Dual output, Fixed Output Vout (max) (V) 5 Vout (min) (V) 1.8 Fixed output options (V) 1.1, 1.8, 2.2, 2.5, 2.8, 2.85, 3, 3.3, 5, 5.5 Noise (µVrms) 100 PSRR at 100 KHz (dB) 18 Iq (typ) (mA) 0.34 Features Power good Thermal resistance θJA (°C/W) 235 Load capacitance (min) (µF) 1 Regulated outputs (#) 2 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 135 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 7 Vin (min) (V) 2.7 Iout (max) (A) 0.15 Output options Adjustable Output, Dual Output, Dual output, Fixed Output Vout (max) (V) 5 Vout (min) (V) 1.8 Fixed output options (V) 1.1, 1.8, 2.2, 2.5, 2.8, 2.85, 3, 3.3, 5, 5.5 Noise (µVrms) 100 PSRR at 100 KHz (dB) 18 Iq (typ) (mA) 0.34 Features Power good Thermal resistance θJA (°C/W) 235 Load capacitance (min) (µF) 1 Regulated outputs (#) 2 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 135 Operating temperature range (°C) -40 to 125
VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm)
  • Ultra Low Drop-Out Voltage
  • Low Ground Pin Current
  • <1µA Quiescent Current in Shutdown Mode
  • Independent Shutdown of Each LDO Regulator
  • Output Voltage Accuracy ±1%
  • Ensured 150mA Output Current at Each Output
  • Low Output Noise
  • Error Flags Indicate Status of Each Output
  • Available in VSSOP-8 Surface Mount Package
  • Low Output Capacitor Requirements (1µF)
  • Operates with Low ESR Ceramic Capacitors in Most Applications
  • Over Temperature/Over Current Protection
  • -40°C to +125°C Junction Temperature Range

Key Specifications

  • Dropout Voltage: Varies Linearly with Load Current. Typically 0.9 mV at 1mA Load Current and 135mV at 150mA Load Current
  • Ground Pin Current: Typically 300µA at 1mA Load Current and 340µA at 100mA Load Current (with One Shutdown Pin Pulled Low)
  • Shutdown Mode: Less than 1µA Quiescent Current when Both Shutdown Pins are Pulled Low
  • Error Flag: Open Drain Output, Goes Low when the Corresponding Output Drops 10% Below Nominal
  • Precision Output Voltage: Multiple Output Voltage Options Available Ranging from 1.8V to 5.0V with an Ensured Accuracy of ±1% at Room Temperature

All trademarks are the property of their respective owners.

  • Ultra Low Drop-Out Voltage
  • Low Ground Pin Current
  • <1µA Quiescent Current in Shutdown Mode
  • Independent Shutdown of Each LDO Regulator
  • Output Voltage Accuracy ±1%
  • Ensured 150mA Output Current at Each Output
  • Low Output Noise
  • Error Flags Indicate Status of Each Output
  • Available in VSSOP-8 Surface Mount Package
  • Low Output Capacitor Requirements (1µF)
  • Operates with Low ESR Ceramic Capacitors in Most Applications
  • Over Temperature/Over Current Protection
  • -40°C to +125°C Junction Temperature Range

Key Specifications

  • Dropout Voltage: Varies Linearly with Load Current. Typically 0.9 mV at 1mA Load Current and 135mV at 150mA Load Current
  • Ground Pin Current: Typically 300µA at 1mA Load Current and 340µA at 100mA Load Current (with One Shutdown Pin Pulled Low)
  • Shutdown Mode: Less than 1µA Quiescent Current when Both Shutdown Pins are Pulled Low
  • Error Flag: Open Drain Output, Goes Low when the Corresponding Output Drops 10% Below Nominal
  • Precision Output Voltage: Multiple Output Voltage Options Available Ranging from 1.8V to 5.0V with an Ensured Accuracy of ±1% at Room Temperature

All trademarks are the property of their respective owners.

The LP2966 dual ultra low-dropout (LDO) regulator operates from a +2.70V to +7.0V input supply. Each output delivers 150mA over full temperature range. The IC operates with extremely low drop-out voltage and quiescent current, which makes it very suitable for battery powered and portable applications. Each LDO in the LP2966 has independent shutdown capability. The LP2966 provides low noise performance with low ground pin current in an extremely small VSSOP-8 package (refer to package dimensions and for more information on VSSOP-8 package). A wide range of preset voltage options are available for each output. In addition, many more are available upon request with minimum orders. In all, 256 voltage combinations are possible.

The LP2966 dual ultra low-dropout (LDO) regulator operates from a +2.70V to +7.0V input supply. Each output delivers 150mA over full temperature range. The IC operates with extremely low drop-out voltage and quiescent current, which makes it very suitable for battery powered and portable applications. Each LDO in the LP2966 has independent shutdown capability. The LP2966 provides low noise performance with low ground pin current in an extremely small VSSOP-8 package (refer to package dimensions and for more information on VSSOP-8 package). A wide range of preset voltage options are available for each output. In addition, many more are available upon request with minimum orders. In all, 256 voltage combinations are possible.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TLV751 ACTIVE 500-mA, low-IQ, high-PSRR, dual-channel low-dropout (LDO) voltage regulator 500-mA dual-channel LDO in 2x2 package with lower noise performance

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LP2966 Dual 150mA Ultra Low-Dropout Regulator datasheet (Rev. E) Apr 8, 2013
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos