Home Power management Linear & low-dropout (LDO) regulators

LP3855-ADJ

ACTIVE

1.5-A, 7-V, adjustable ultra-low-dropout voltage regulator with enable

Product details

Rating Catalog Vin (max) (V) 7 Vin (min) (V) 2.5 Iout (max) (A) 1.5 Output options Adjustable Output Vout (max) (V) 6.6 Vout (min) (V) 1.23 Noise (µVrms) 100 Iq (typ) (mA) 4 Features Enable Thermal resistance θJA (°C/W) 50 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 240 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 7 Vin (min) (V) 2.5 Iout (max) (A) 1.5 Output options Adjustable Output Vout (max) (V) 6.6 Vout (min) (V) 1.23 Noise (µVrms) 100 Iq (typ) (mA) 4 Features Enable Thermal resistance θJA (°C/W) 50 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 240 Operating temperature range (°C) -40 to 125
SOT-223 (NDC) 5 45.24 mm² (6.5 mm × 6.96 mm) TO-263 (KTT) 5 154.8384 mm² (10.16 mm × 15.24 mm) TO-220 (NDH) 5 86.0552 mm² (10.16 mm × 8.47 mm)
  • Ultra Low Dropout Voltage
  • Stable with Selected Ceramic Capacitors
  • Low Ground Pin Current
  • Load Regulation of 0.06%
  • 10nA Quiescent Current in Shutdown Mode
  • Specified Output Current of 1.5A DC
  • Available in DDPAK/TO-263, TO-220 and SOT-223 Packages
  • Overtemperature/Overcurrent Protection
  • −40°C to +125°C Junction Temperature Range

All trademarks are the property of their respective owners.

  • Ultra Low Dropout Voltage
  • Stable with Selected Ceramic Capacitors
  • Low Ground Pin Current
  • Load Regulation of 0.06%
  • 10nA Quiescent Current in Shutdown Mode
  • Specified Output Current of 1.5A DC
  • Available in DDPAK/TO-263, TO-220 and SOT-223 Packages
  • Overtemperature/Overcurrent Protection
  • −40°C to +125°C Junction Temperature Range

All trademarks are the property of their respective owners.

The LP3855-ADJ fast ultra low-dropout linear regulators operate from a +2.5V to +7.0V input supply. These ultra low dropout linear regulators respond very quickly to step changes in load, which makes them suitable for low voltage microprocessor applications. The LP3855-ADJ is developed on a CMOS process which allows low quiescent current operation independent of output load current. This CMOS process also allows the LP3855-ADJ to operate under extremely low dropout conditions.

Dropout Voltage: Ultra low dropout voltage; typically 24mV at 150mA load current and 240mV at 1.5A load current.

Ground Pin Current: Typically 4mA at 1.5A load current.

Shutdown Mode: Typically 10nA quiescent current when the shutdown pin is pulled low.

Adjustable Output Voltage: The output voltage may be programmed via two external resistors.

The LP3855-ADJ fast ultra low-dropout linear regulators operate from a +2.5V to +7.0V input supply. These ultra low dropout linear regulators respond very quickly to step changes in load, which makes them suitable for low voltage microprocessor applications. The LP3855-ADJ is developed on a CMOS process which allows low quiescent current operation independent of output load current. This CMOS process also allows the LP3855-ADJ to operate under extremely low dropout conditions.

Dropout Voltage: Ultra low dropout voltage; typically 24mV at 150mA load current and 240mV at 1.5A load current.

Ground Pin Current: Typically 4mA at 1.5A load current.

Shutdown Mode: Typically 10nA quiescent current when the shutdown pin is pulled low.

Adjustable Output Voltage: The output voltage may be programmed via two external resistors.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LP3855-ADJ 1.5A Fast Response Ultra Low Dropout Linear Regulators datasheet (Rev. F) Apr 8, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOT-223 (NDC) 5 Ultra Librarian
TO-263 (KTT) 5 Ultra Librarian
TO-220 (NDH) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos