Home Power management Linear & low-dropout (LDO) regulators

LP38691-ADJ

ACTIVE

Product details

Rating Catalog Vin (max) (V) 10 Vin (min) (V) 2.7 Iout (max) (A) 0.5 Output options Adjustable Output Vout (max) (V) 9 Vout (min) (V) 1.25 Noise (µVrms) 80 PSRR at 100 KHz (dB) 45 Iq (typ) (mA) 0.055 Features Foldback Overcurrent protection Thermal resistance θJA (°C/W) 51 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 4 Dropout voltage (Vdo) (typ) (mV) 250 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 10 Vin (min) (V) 2.7 Iout (max) (A) 0.5 Output options Adjustable Output Vout (max) (V) 9 Vout (min) (V) 1.25 Noise (µVrms) 80 PSRR at 100 KHz (dB) 45 Iq (typ) (mA) 0.055 Features Foldback Overcurrent protection Thermal resistance θJA (°C/W) 51 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 4 Dropout voltage (Vdo) (typ) (mV) 250 Operating temperature range (°C) -40 to 125
WSON (NGG) 6 9 mm² (3 mm × 3 mm)
  • Wide Input Voltage Range: 2.7 V to 10 V
  • All WSON Options are Available as AEC-Q100 Grade 1
  • Output Voltage Range: 1.25 V to 9 V
  • 2% Adjust (ADJ) Pin Voltage Accuracy (25°C)
  • Low Dropout Voltage: 250 mV at 500 mA
    (Typical, 5-V Out)
  • Precision (Trimmed) Bandgap Reference
  • Ensured Specs for –40°C to 125°C
  • 1-µA Off-State Quiescent Current
  • Thermal Overload Protection
  • Foldback Current Limiting
  • Ground (GND) Pin Curent: 55 µA (Typical) at Full Load
  • Enable (EN) Pin (LP38693-ADJ)
  • Wide Input Voltage Range: 2.7 V to 10 V
  • All WSON Options are Available as AEC-Q100 Grade 1
  • Output Voltage Range: 1.25 V to 9 V
  • 2% Adjust (ADJ) Pin Voltage Accuracy (25°C)
  • Low Dropout Voltage: 250 mV at 500 mA
    (Typical, 5-V Out)
  • Precision (Trimmed) Bandgap Reference
  • Ensured Specs for –40°C to 125°C
  • 1-µA Off-State Quiescent Current
  • Thermal Overload Protection
  • Foldback Current Limiting
  • Ground (GND) Pin Curent: 55 µA (Typical) at Full Load
  • Enable (EN) Pin (LP38693-ADJ)

The LP3869x-ADJ low-dropout CMOS linear regulators provide 2% precision reference voltage, extremely low dropout voltage (250 mV at 500-mA load current, VOUT = 5 V), and excellent AC performance using ultra-low equivalent series resistance (ESR) ceramic output capacitors.

The low thermal resistance of the WSON and SOT-223 packages allow use of the full operating current even in high ambient temperature environments.

The use of a PMOS power transistor means that no DC base drive current is required to bias it, thus allowing the GND-pin current to remain below 100 µA regardless of load current, input voltage, or operating temperature.

For all available packages, see the orderable addendum at the end of the data sheet.

The LP3869x-ADJ low-dropout CMOS linear regulators provide 2% precision reference voltage, extremely low dropout voltage (250 mV at 500-mA load current, VOUT = 5 V), and excellent AC performance using ultra-low equivalent series resistance (ESR) ceramic output capacitors.

The low thermal resistance of the WSON and SOT-223 packages allow use of the full operating current even in high ambient temperature environments.

The use of a PMOS power transistor means that no DC base drive current is required to bias it, thus allowing the GND-pin current to remain below 100 µA regardless of load current, input voltage, or operating temperature.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Check TI.com inventory for similar products

Products with similar specifications, sorted by available TI.com inventory.

View now

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LP3869x-ADJ/Q1 500-mA Low-Dropout CMOS Linear Regulators Stable With Ceramic Output Capacitors datasheet (Rev. K) PDF | HTML Jan 19, 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LP38691_ADJ PSpice Transient Model

SNVM589.ZIP (37 KB) - PSpice model
Supported products & hardware
Simulation model

LP38691_ADJ Unencrypted PSpice Transient Model

SNVMA73.ZIP (1 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (NGG) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos