Home Power management Linear & low-dropout (LDO) regulators

LP38841

ACTIVE

800-mA, low-VIN (0.875-V), ultra-low-dropout voltage regulator with enable

Product details

Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 0.875 Iout (max) (A) 0.8 Output options Fixed Output Vout (max) (V) 1.5 Vout (min) (V) 0.8 Fixed output options (V) 0.8, 1.2, 1.5 Noise (µVrms) 90 PSRR at 100 KHz (dB) 28 Iq (typ) (mA) 32 Features Enable Thermal resistance θJA (°C/W) 35 Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 75 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 0.875 Iout (max) (A) 0.8 Output options Fixed Output Vout (max) (V) 1.5 Vout (min) (V) 0.8 Fixed output options (V) 0.8, 1.2, 1.5 Noise (µVrms) 90 PSRR at 100 KHz (dB) 28 Iq (typ) (mA) 32 Features Enable Thermal resistance θJA (°C/W) 35 Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 75 Operating temperature range (°C) -40 to 125
TO-263 (KTT) 5 154.8384 mm² (10.16 mm × 15.24 mm) TO-220 (KC) 5 45.212 mm² (10.16 mm × 4.45 mm) TO-220 (NDH) 5 86.0552 mm² (10.16 mm × 8.47 mm)
  • Ideal for Conversion from 1.8V or 1.5V Inputs
  • Designed for Use with low ESR Ceramic Capacitors
  • 0.8V, 1.2V and 1.5V Standard Voltages Available
  • Ultra Low Dropout Voltage (75mV at 0.8A typ)
  • 1.5% Initial Output Accuracy
  • Load Regulation of 0.1%/A (typical)
  • 30nA Quiescent Current in Shutdown (typical)
  • Low Ground Pin Current at all Loads
  • Over Temperature/over Current Protection
  • Available in 5 Lead TO-220 and DDPAK/TO-263 Packages
  • −40°C to +125°C Junction Temperature Range

All trademarks are the property of their respective owners.

  • Ideal for Conversion from 1.8V or 1.5V Inputs
  • Designed for Use with low ESR Ceramic Capacitors
  • 0.8V, 1.2V and 1.5V Standard Voltages Available
  • Ultra Low Dropout Voltage (75mV at 0.8A typ)
  • 1.5% Initial Output Accuracy
  • Load Regulation of 0.1%/A (typical)
  • 30nA Quiescent Current in Shutdown (typical)
  • Low Ground Pin Current at all Loads
  • Over Temperature/over Current Protection
  • Available in 5 Lead TO-220 and DDPAK/TO-263 Packages
  • −40°C to +125°C Junction Temperature Range

All trademarks are the property of their respective owners.

The LP38841 is a high current, fast response regulator which can maintain output voltage regulation with minimum input to output voltage drop. Fabricated on a CMOS process, the device operates from two input voltages: Vbias provides voltage to drive the gate of the N-MOS power transistor, while Vin is the input voltage which supplies power to the load. The use of an external bias rail allows the part to operate from ultra low Vin voltages. Unlike bipolar regulators, the CMOS architecture consumes extremely low quiescent current at any output load current. The use of an N-MOS power transistor results in wide bandwidth, yet minimum external capacitance is required to maintain loop stability.

The fast transient response of these devices makes them suitable for use in powering DSP, Microcontroller Core voltages and Switch Mode Power Supply post regulators. The parts are available in TO-220 and DDPAK/TO-263 packages.

Dropout Voltage: 75 mV (typ) at 0.8A load current.

Quiescent Current: 30 mA (typ) at full load.

Shutdown Current: 30 nA (typ) when S/D pin is low.

Precision Output Voltage: 1.5% room temperature accuracy.

The LP38841 is a high current, fast response regulator which can maintain output voltage regulation with minimum input to output voltage drop. Fabricated on a CMOS process, the device operates from two input voltages: Vbias provides voltage to drive the gate of the N-MOS power transistor, while Vin is the input voltage which supplies power to the load. The use of an external bias rail allows the part to operate from ultra low Vin voltages. Unlike bipolar regulators, the CMOS architecture consumes extremely low quiescent current at any output load current. The use of an N-MOS power transistor results in wide bandwidth, yet minimum external capacitance is required to maintain loop stability.

The fast transient response of these devices makes them suitable for use in powering DSP, Microcontroller Core voltages and Switch Mode Power Supply post regulators. The parts are available in TO-220 and DDPAK/TO-263 packages.

Dropout Voltage: 75 mV (typ) at 0.8A load current.

Quiescent Current: 30 mA (typ) at full load.

Shutdown Current: 30 nA (typ) when S/D pin is low.

Precision Output Voltage: 1.5% room temperature accuracy.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LP38841 0.8A Ultra Low Dropout Linear Regs Stable w/Ceramic Output Caps datasheet (Rev. C) Apr 2, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
TO-263 (KTT) 5 Ultra Librarian
TO-220 (KC) 5 Ultra Librarian
TO-220 (NDH) 5 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos