LP3918TL/NOPB

NOT RECOMMENDED FOR NEW DESIGNS

Battery Charge Management and Regulator Unit | YZR | 25 | -40 to 125

NOT RECOMMENDED FOR NEW DESIGNS Custom reel may be available
Same as: LP3918TL/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A991G

More LP3918 information

Packaging information

Package | Pins DSBGA (YZR) | 25
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the LP3918

  • Fully Integrated Li-Ion Battery Charger with Thermal Regulation
  • USB Charge Mode
  • 7 Low Noise LDO’s
    • 2 x 300 mA
    • 3 x 150 mA
    • 2 x 80 mA
  • I2C Compatible Interface for Controlling LDO Outputs and Charger Operation
  • Thermal Shutdown
  • Under Voltage Lockout
  • 25-Bump Thin DSBGA Package 2.5 x 2.5 mm
  • Options Available on Request, Please Contact Sales Office for Further Information;
    • Level Detect on HF_PWR & PWR_ON
    • LDO Charging Mode
    • Custom Default Settings on Charger, and LDO O/P's.

Key Specifications

  • 50mA to 950mA Programmable Charge Current
  • 3.0V to 5.5V Input Voltage Range
  • 200mV Typ. Dropout Voltage on 300 mA LDO’s
  • 2% (Typ) Output Voltage Accuracy on LDO’s

All trademarks are the property of their respective owners.

Description for the LP3918

The LP3918 is a fully integrated charger and multi-regulator unit designed for CDMA cellular phones. The LP3918 contains a Li-Ion battery charger, 7 low noise low dropout (LDO) voltage regulators and a high-speed serial interface to program on/off conditions and output voltages of individual regulators, and also to read status information from the PMU.

The Li-Ion charger integrates a power FET, reverse current blocking diode, sense resistor with current monitor output, and requires only a few external components. Charging is thermally regulated to obtain the most efficient charging rate for a given ambient temperature.

LDO regulators provide high PSRR and low noise ideally suited for supplying power to both analog and digital loads.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more