Home Power management Linear & low-dropout (LDO) regulators

LP3963

ACTIVE

3-A, low-dropout voltage regulator with power good & enable

Product details

Rating Catalog Vin (max) (V) 7 Vin (min) (V) 2.5 Iout (max) (A) 3 Output options Fixed Output Vout (max) (V) 3.3 Vout (min) (V) 2.5 Fixed output options (V) 2.5, 3.3 Noise (µVrms) 150 PSRR at 100 KHz (dB) 32 Iq (typ) (mA) 5 Features Enable, Power good Thermal resistance θJA (°C/W) 60 Load capacitance (min) (µF) 33 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 800 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 7 Vin (min) (V) 2.5 Iout (max) (A) 3 Output options Fixed Output Vout (max) (V) 3.3 Vout (min) (V) 2.5 Fixed output options (V) 2.5, 3.3 Noise (µVrms) 150 PSRR at 100 KHz (dB) 32 Iq (typ) (mA) 5 Features Enable, Power good Thermal resistance θJA (°C/W) 60 Load capacitance (min) (µF) 33 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 800 Operating temperature range (°C) -40 to 125
TO-263 (KTT) 5 154.8384 mm² (10.16 mm × 15.24 mm)
  • Ultra Low Dropout Voltage
  • Low Ground Pin Current
  • Load Regulation of 0.06%
  • 15µA Quiescent Current in Shutdown Mode
  • Specified Output Current of 3A DC
  • Available in DDPAK/TO-263 and TO-220 Packages
  • Output Voltage Accuracy ± 1.5%
  • Error Flag Indicates Output Status (LP3963)
  • Sense Option Improves Load Regulation (LP3966)
  • Minimum Output Capacitor Requirements
  • Overtemperature/Overcurrent Protection
  • −40°C to +125°C Junction Temperature Range

All trademarks are the property of their respective owners.

  • Ultra Low Dropout Voltage
  • Low Ground Pin Current
  • Load Regulation of 0.06%
  • 15µA Quiescent Current in Shutdown Mode
  • Specified Output Current of 3A DC
  • Available in DDPAK/TO-263 and TO-220 Packages
  • Output Voltage Accuracy ± 1.5%
  • Error Flag Indicates Output Status (LP3963)
  • Sense Option Improves Load Regulation (LP3966)
  • Minimum Output Capacitor Requirements
  • Overtemperature/Overcurrent Protection
  • −40°C to +125°C Junction Temperature Range

All trademarks are the property of their respective owners.

The LP3963/LP3966 series of fast ultra low-dropout linear regulators operate from a +2.5V to +7.0V input supply. Wide range of preset output voltage options are available. These ultra low dropout linear regulators respond very quickly to step changes in load which makes them suitable for low voltage microprocessor applications. The LP3963/LP3966 are developed on a CMOS process which allows low quiescent current operation independent of output load current. This CMOS process also allows the LP3963/LP3966 to operate under extremely low dropout conditions.

Dropout Voltage: Ultra low dropout voltage; typically 80mV at 300mA load current and 800mV at 3A load current.

Ground Pin Current: Typically 6mA at 3A load current.

Shutdown Mode: Typically 15µA quiescent current when the shutdown pin is pulled low.

Error Flag: Error flag goes low when the output voltage drops 10% below nominal value (for LP3963).

SENSE: Sense pin improves regulation at remote loads. (For LP3966)

Precision Output Voltage: Multiple output voltage options are available ranging from 1.2V to 5.0V and adjustable (LP3966), with a specified accuracy of ±1.5% at room temperature, and ±3.0% over all conditions (varying line, load, and temperature).

The LP3963/LP3966 series of fast ultra low-dropout linear regulators operate from a +2.5V to +7.0V input supply. Wide range of preset output voltage options are available. These ultra low dropout linear regulators respond very quickly to step changes in load which makes them suitable for low voltage microprocessor applications. The LP3963/LP3966 are developed on a CMOS process which allows low quiescent current operation independent of output load current. This CMOS process also allows the LP3963/LP3966 to operate under extremely low dropout conditions.

Dropout Voltage: Ultra low dropout voltage; typically 80mV at 300mA load current and 800mV at 3A load current.

Ground Pin Current: Typically 6mA at 3A load current.

Shutdown Mode: Typically 15µA quiescent current when the shutdown pin is pulled low.

Error Flag: Error flag goes low when the output voltage drops 10% below nominal value (for LP3963).

SENSE: Sense pin improves regulation at remote loads. (For LP3966)

Precision Output Voltage: Multiple output voltage options are available ranging from 1.2V to 5.0V and adjustable (LP3966), with a specified accuracy of ±1.5% at room temperature, and ±3.0% over all conditions (varying line, load, and temperature).

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LP3963/LP3966 3A Fast Ultra Low Dropout Linear Regulators datasheet (Rev. H) Apr 2, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
TO-263 (KTT) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos