Home Power management Linear & low-dropout (LDO) regulators

LP3983

ACTIVE

Product details

Rating Catalog Vin (max) (V) 6 Vin (min) (V) 2.7 Iout (max) (A) 0.005 Output options Fixed Output Vout (max) (V) 2.5 Vout (min) (V) 2.5 Fixed output options (V) 2.5 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 0.014 Features Enable Thermal resistance θJA (°C/W) 255 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 200 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 6 Vin (min) (V) 2.7 Iout (max) (A) 0.005 Output options Fixed Output Vout (max) (V) 2.5 Vout (min) (V) 2.5 Fixed output options (V) 2.5 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 0.014 Features Enable Thermal resistance θJA (°C/W) 255 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 200 Operating temperature range (°C) -40 to 125
DSBGA (YZR) 5 2.02 mm² (— mm × — mm)
  • Miniature 5 Pin Package
  • Logic Controlled Enable
  • No Noise Bypass Capacitor Required
  • Stable with Low ESR Ceramic Capacitors
  • Fast Turn ON
  • Short Circuit Protection

Key Specifications

  • Input Voltage Range: 2.5V to 6.0V
  • Output Voltages: 1.6V, 1.8V, and 2.5V
  • Output Current: 5 mA
  • Output Capacitors: 1µF Low ESR
  • Virtually Zero IQ (Disabled): 1.0 µA
  • Low IQ (Enabled): 14 µA
  • PSRR: 10 dB
  • Fast Start Up: 170 µs

Package

  • 5 Bump Thin DSBGA Package

All trademarks are the property of their respective owners.

  • Miniature 5 Pin Package
  • Logic Controlled Enable
  • No Noise Bypass Capacitor Required
  • Stable with Low ESR Ceramic Capacitors
  • Fast Turn ON
  • Short Circuit Protection

Key Specifications

  • Input Voltage Range: 2.5V to 6.0V
  • Output Voltages: 1.6V, 1.8V, and 2.5V
  • Output Current: 5 mA
  • Output Capacitors: 1µF Low ESR
  • Virtually Zero IQ (Disabled): 1.0 µA
  • Low IQ (Enabled): 14 µA
  • PSRR: 10 dB
  • Fast Start Up: 170 µs

Package

  • 5 Bump Thin DSBGA Package

All trademarks are the property of their respective owners.

The LP3983 is a fixed voltage low current regulator.

The LP3983 is ideally suited to standby type applications in battery powered equipment, it allows the lifetime of the battery to be maximized. The device can be controlled via an Enable(disable) control and can thus be used by the system to further extend the battery lifetime by reducing the power consumption to virtually zero.

Performance is specified for a -40°C to 125°C temperature range.

For output voltages other than those stated and alternative package options, please contact your local NSC sales office.

The LP3983 is a fixed voltage low current regulator.

The LP3983 is ideally suited to standby type applications in battery powered equipment, it allows the lifetime of the battery to be maximized. The device can be controlled via an Enable(disable) control and can thus be used by the system to further extend the battery lifetime by reducing the power consumption to virtually zero.

Performance is specified for a -40°C to 125°C temperature range.

For output voltages other than those stated and alternative package options, please contact your local NSC sales office.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LP3983 Micropwr, Low Quies Current, CMOS VReg in micro SMD Pkg datasheet (Rev. A) Mar 10, 2013
Application note A Topical Index of TI LDO Application Notes (Rev. F) Jun 27, 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LP3983 PSpice Transient Model

SNVMAN0.ZIP (60 KB) - PSpice model
Supported products & hardware
Simulation model

LP3983 Unencrypted PSpice Transient Model (Rev. A)

SNVMAM9A.ZIP (2 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZR) 5 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos