Home Power management Linear & low-dropout (LDO) regulators

LP3990-Q1

ACTIVE

Product details

Rating Automotive Vin (max) (V) 6 Vin (min) (V) 2 Iout (max) (A) 0.15 Output options Fixed Output Vout (max) (V) 3.3 Vout (min) (V) 0.8 Fixed output options (V) 1.2, 1.8, 2.8 Noise (µVrms) 150 PSRR at 100 KHz (dB) 35 Iq (typ) (mA) 0.043 Features Enable Thermal resistance θJA (°C/W) 189 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 120 Operating temperature range (°C) -40 to 125
Rating Automotive Vin (max) (V) 6 Vin (min) (V) 2 Iout (max) (A) 0.15 Output options Fixed Output Vout (max) (V) 3.3 Vout (min) (V) 0.8 Fixed output options (V) 1.2, 1.8, 2.8 Noise (µVrms) 150 PSRR at 100 KHz (dB) 35 Iq (typ) (mA) 0.043 Features Enable Thermal resistance θJA (°C/W) 189 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 120 Operating temperature range (°C) -40 to 125
DSBGA (YZR) 4 1.5625 mm² (— mm × — mm)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results
    • o Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
  • Input Voltage Range: 2 V to 6 V
  • 1% Voltage Accuracy at Room Temperature
  • Output Voltage Range: 0.8 V to 3.3 V
  • Output Current: 150 mA
  • Logic Controlled Enable
  • Thermal-Overload and Short-Circuit Protection
  • Virtually Zero IQ (Disabled), < 10 nA
  • Very Low IQ (Enabled): 43 µA
  • Low Output Noise: 150 µVRMS
  • PSRR: 55 dB at 1 kHz
  • Fast Start-Up: 105 µs
  • Stable with Ceramic Capacitor
  • Output Stable - Capacitors, 1 µF
  • No Noise Bypass Capacitor Required
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results
    • o Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
  • Input Voltage Range: 2 V to 6 V
  • 1% Voltage Accuracy at Room Temperature
  • Output Voltage Range: 0.8 V to 3.3 V
  • Output Current: 150 mA
  • Logic Controlled Enable
  • Thermal-Overload and Short-Circuit Protection
  • Virtually Zero IQ (Disabled), < 10 nA
  • Very Low IQ (Enabled): 43 µA
  • Low Output Noise: 150 µVRMS
  • PSRR: 55 dB at 1 kHz
  • Fast Start-Up: 105 µs
  • Stable with Ceramic Capacitor
  • Output Stable - Capacitors, 1 µF
  • No Noise Bypass Capacitor Required

The LP3990-Q1 regulator is designed to meet the requirements of portable, battery-powered systems providing an accurate output voltage, low-noise, and low-quiescent current. The LP3990-Q1 will provide a 0.8-V output from the low input voltage of 2 V at up to a 150-mA load current. When switched into shutdown mode via a logic signal at the enable pin (EN), the power consumption is reduced to virtually zero.

The LP3990-Q1 is designed to be stable with space-saving ceramic capacitors with values as low as 1 µF.

Performance is specified for a –40°C to +125°C junction temperature range.

For output voltage options please refer to package option addendum (POA) or contact the Texas Instruments Sales Office.

For all available packages, see the orderable addendum at the end of the data sheet.

The LP3990-Q1 regulator is designed to meet the requirements of portable, battery-powered systems providing an accurate output voltage, low-noise, and low-quiescent current. The LP3990-Q1 will provide a 0.8-V output from the low input voltage of 2 V at up to a 150-mA load current. When switched into shutdown mode via a logic signal at the enable pin (EN), the power consumption is reduced to virtually zero.

The LP3990-Q1 is designed to be stable with space-saving ceramic capacitors with values as low as 1 µF.

Performance is specified for a –40°C to +125°C junction temperature range.

For output voltage options please refer to package option addendum (POA) or contact the Texas Instruments Sales Office.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LP3990-Q1 150-mA Linear Voltage Regulator for Digital Applications datasheet (Rev. A) PDF | HTML Dec 22, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
DSBGA (YZR) 4 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos