LP5036RJVRG4

ACTIVE

36-channel I2C constant current RGB LED driver | RJV | 46 | -40 to 125

ACTIVE Custom reel may be available
Same as: LP5036RJVRG4.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RJV) | 46
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the LP5036

  • Operating Voltage Range:
    • VCC Range: 2.7 V to 5.5 V
    • EN, SDA, and SCL Pins Compatible With 1.8-V, 3.3-V, and 5-V Power Rails
    • Output Maximum Voltage: 6 V
  • 36 Constant-Current Sinks With High Precision
    • 25.5 mA Maximum per Channel When VCC in Full Range
    • 35 mA Maximum per Channel When VCC ≥ 3.3 V
    • Device-to-Device Error ±5%; Channel-to-Channel Error ±5%
  • Ultralow Quiescent Current:
    • Shutdown Mode: 1 µA (Maximum) When EN Low
    • Power Saving Mode: 12 µA (Maximum) When EN High and All LEDs Off for > 30 ms
  • Integrated 12-Bit, 29-kHz PWM Generator for Each Channel:
    • Independent Color-Mixing Register Per Channel
    • Independent Brightness-Control Register Per RGB LED Module
    • Optional Logarithmic- or Linear-Scale Brightness Control
    • Integrated 3-Phase-Shifting PWM Scheme
  • 3 Programmable Banks (R, G, B) for Easy Software Control of Each Color
  • 2 External Hardware Address Pins Allow Connecting up to 4 Devices
  • Broadcast Slave Address Allows Configuring Multiple Devices Simultaneously
  • Auto-Increment Allows Writing or Reading Consecutive Registers Within One Transmission
  • Up to 400-kHz Fast-Mode I2C Speed

Description for the LP5036

Efficient and high-performance LED response effects, such as blinking, breathing, and chasing, are critical to improving end-user experience in many human machine interface (HMI) applications.

The LP503x device is a 30- or 36-channel constant-current-sink LED driver. The LP503x has a 29 kHz, 12-Bit PWM generator for each channel, as well as channel/module independent color mixing and intensity control, formerly called brightness control registers to enable vivid LED effects with zero audible noise. Users can benefit from the device’s ultra-low shutdown Iq Power Saving Mode, while designers will appreciate the incredibly straightforward software coding of the LP503x’s three programmable R G B banks.

The LP503x device controls each LED output with a 12-bit PWM resolution at 29-kHz switching frequency. This control helps get an intensity that decreases smoothly and stops audible noise. Having different color-mixing and intensity-control registers makes writing the software code straightforward. When targeting fade-in, fade-out type breathing effects, the global R, G, B bank control reduces the microcontroller loading significantly. The LP503x device also implements a PWM phase-shifting function to help reduce the input power budget when LEDs turn on simultaneously.

The LP503x device has an automatic power-saving mode to get the ultra-low quiescent current. When channels are all off for 30 ms, the device total power consumption is down to 10 µA, making the LP503x device a possible alternative for battery-powered end equipment.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more