Home Power management LED drivers RGB LED drivers

LP5520

ACTIVE

Product details

Number of channels 3 LED current per channel (mA) 60 LED configuration Parallel, Series Program memory No Topology Boost Programmable ramp control No Vin (min) (V) 2.9 Vin (max) (V) 5.5 Iout (max) (A) 0.18 Features Analog/PWM mixed dimming, Constant current, Current control, I2C control Iq (typ) (mA) 0.9 Shutdown current (ISD) (typ) (µA) 1 Operating temperature range (°C) -30 to 85 Rating Catalog
Number of channels 3 LED current per channel (mA) 60 LED configuration Parallel, Series Program memory No Topology Boost Programmable ramp control No Vin (min) (V) 2.9 Vin (max) (V) 5.5 Iout (max) (A) 0.18 Features Analog/PWM mixed dimming, Constant current, Current control, I2C control Iq (typ) (mA) 0.9 Shutdown current (ISD) (typ) (µA) 1 Operating temperature range (°C) -30 to 85 Rating Catalog
DSBGA (YZR) 25 7.5625 mm² (— mm × — mm)
  • Temperature Compensated LED Intensity and Color
  • Individual Calibration Coefficients for Each Color
  • Color Accuracy ΔX and ΔY ≤ 0.003
  • 12-Bit ADC for Measurement of 2 Sensors
  • Adjustable Current Outputs for Red, Green, and Blue (RGB) LED
  • 0.2% Typical LED Output Current Matching
  • PWM Control Inputs for Each Color
  • SPI and I2C-Compatible Interface
  • Stand-Alone Mode With One-Wire Control
  • Sequential Mode for One Color at a Time
  • Magnetic High Efficiency Boost Converter
  • Programmable Output Voltage from 5 V to 20 V
  • Adaptive Output Voltage Control Option
  • < 2-µA Typical Shutdown Current
  • Temperature Compensated LED Intensity and Color
  • Individual Calibration Coefficients for Each Color
  • Color Accuracy ΔX and ΔY ≤ 0.003
  • 12-Bit ADC for Measurement of 2 Sensors
  • Adjustable Current Outputs for Red, Green, and Blue (RGB) LED
  • 0.2% Typical LED Output Current Matching
  • PWM Control Inputs for Each Color
  • SPI and I2C-Compatible Interface
  • Stand-Alone Mode With One-Wire Control
  • Sequential Mode for One Color at a Time
  • Magnetic High Efficiency Boost Converter
  • Programmable Output Voltage from 5 V to 20 V
  • Adaptive Output Voltage Control Option
  • < 2-µA Typical Shutdown Current

The LP5520 is an RGB backlight LED driver for small format color LCDs. RGB backlights enable better colors on the display and power savings compared with white LED backlights. The device offers a small and simple driver solution without need for optical feedback. Calibration in display module production can be done in one temperature. The LP5520 produces true white light over a wide temperature range. Three independent LED drivers have accurate programmable current sinks and PWM modulation control. Using internal calibration memory and external temperature sensor, the RGB LED currents are adjusted for perfect white balance independent of the brightness setting or temperature. The user programmable calibration memory has intensity vs temperature data for each color. This white balance calibration data can be programmed to the memory on the production line of a backlight module.

The device has a magnetic boost converter that creates a supply voltage of up to 20 V LED from the battery voltage. The output can be set at 1-V steps from 5 V to 20 V. In adaptive mode the circuit automatically adjusts the output voltage to minimum sufficient level for lowest power consumption. Temperature is measured using an external temperature sensor placed close to the LEDs. The second ADC input can be used, for example, for ambient light measurement.

For all available packages, see the orderable addendum at the end of the data sheet.

The LP5520 is an RGB backlight LED driver for small format color LCDs. RGB backlights enable better colors on the display and power savings compared with white LED backlights. The device offers a small and simple driver solution without need for optical feedback. Calibration in display module production can be done in one temperature. The LP5520 produces true white light over a wide temperature range. Three independent LED drivers have accurate programmable current sinks and PWM modulation control. Using internal calibration memory and external temperature sensor, the RGB LED currents are adjusted for perfect white balance independent of the brightness setting or temperature. The user programmable calibration memory has intensity vs temperature data for each color. This white balance calibration data can be programmed to the memory on the production line of a backlight module.

The device has a magnetic boost converter that creates a supply voltage of up to 20 V LED from the battery voltage. The output can be set at 1-V steps from 5 V to 20 V. In adaptive mode the circuit automatically adjusts the output voltage to minimum sufficient level for lowest power consumption. Temperature is measured using an external temperature sensor placed close to the LEDs. The second ADC input can be used, for example, for ambient light measurement.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet LP5520 RGB Backlight LED Driver datasheet (Rev. B) PDF | HTML Mar 17, 2016
White paper Common LED Functions and LED Driver Design Considerations Sep 21, 2020
Application note How to Select a RGB LED Driver Aug 8, 2019
Application note Color-Management LED Drivers Have a Bright Future Jun 20, 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
DSBGA (YZR) 25 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos