Home Power management LED drivers RGB LED drivers

LP5811

ACTIVE

Product details

Number of channels 4 LED current per channel (mA) 50 LED configuration Parallel Program memory Yes Topology Boost Programmable ramp control Yes Vin (min) (V) 0.5 Vin (max) (V) 5.5 Iout (max) (A) 0.2 Features Analog/PWM mixed dimming, Constant current, I2C control, LED Open Detection, LED Short Detection, Programmable lighting engines, Thermal shutdown Iq (typ) (mA) 0.4 Shutdown current (ISD) (typ) (µA) 0.1 Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 4 LED current per channel (mA) 50 LED configuration Parallel Program memory Yes Topology Boost Programmable ramp control Yes Vin (min) (V) 0.5 Vin (max) (V) 5.5 Iout (max) (A) 0.2 Features Analog/PWM mixed dimming, Constant current, I2C control, LED Open Detection, LED Short Detection, Programmable lighting engines, Thermal shutdown Iq (typ) (mA) 0.4 Shutdown current (ISD) (typ) (µA) 0.1 Operating temperature range (°C) -40 to 85 Rating Catalog
WSON (DRR) 12 9 mm² (3 mm × 3 mm) DSBGA (YBH) 12 2.5116 mm² (1.82 mm × 1.38 mm)
  • Operating voltage range:
    • Input voltage (VIN) range: 0.5V to 5.5V
    • 1.8V minimum input voltage for start-up
    • Logic pins compatible with 1.8V, 3.3V, and 5V
  • High efficiency synchronous boost converter
    • Output voltage (VOUT) range: 3V to 5.5V
    • 140mΩ (HS) / 60mΩ (LS) MOSFETs
    • 1.6A valley switching current limit
    • 95% efficiency at VIN = 4.2V, VOUT = 5.0V, IOUT = 300mA
    • Pass-through mode when VIN > VOUT setting
    • True disconnection between input and output during shutdown

  • 4 constant current sinks with high precision:
    • 0.1mA to 51mA per current sink
    • Device-to-device error: max ±5%
    • Channel-to-channel error: max ±5%
    • Ultra-low headroom voltage: 110mV (typ.) at 25.5mA; 210mV (typ.) at 51mA
    • PWM phase shift configurable for each LED
  • Ultra-low power consumption:
    • Shutdown: ISD = 0.1µA (typical) when EN = Low
    • Standby: ISTB = 26µA (typical) when EN = High and CHIP_EN = 0 (data retained)
    • Active: INOR = 0.45mA (typical) when LED current = 25.5mA
  • Analog dimming (current gain control)
    • Global 1-bit Maximum Current (MC): 25.5mA or 51mA
    • Individual 8-bit Dot Current (DC) setting
  • PWM dimming up to audible-noise-free 24kHz
    • Individual 8-bit PWM dimming resolution
    • Linear or exponential dimming curves
  • Autonomous animation engine control
  • Individual LED dot open/short detection
  • Integrated de-ghosting function
  • 1MHz (max.) I2C interface
  • –40°C to 85°C operating temperature range
  • Operating voltage range:
    • Input voltage (VIN) range: 0.5V to 5.5V
    • 1.8V minimum input voltage for start-up
    • Logic pins compatible with 1.8V, 3.3V, and 5V
  • High efficiency synchronous boost converter
    • Output voltage (VOUT) range: 3V to 5.5V
    • 140mΩ (HS) / 60mΩ (LS) MOSFETs
    • 1.6A valley switching current limit
    • 95% efficiency at VIN = 4.2V, VOUT = 5.0V, IOUT = 300mA
    • Pass-through mode when VIN > VOUT setting
    • True disconnection between input and output during shutdown

  • 4 constant current sinks with high precision:
    • 0.1mA to 51mA per current sink
    • Device-to-device error: max ±5%
    • Channel-to-channel error: max ±5%
    • Ultra-low headroom voltage: 110mV (typ.) at 25.5mA; 210mV (typ.) at 51mA
    • PWM phase shift configurable for each LED
  • Ultra-low power consumption:
    • Shutdown: ISD = 0.1µA (typical) when EN = Low
    • Standby: ISTB = 26µA (typical) when EN = High and CHIP_EN = 0 (data retained)
    • Active: INOR = 0.45mA (typical) when LED current = 25.5mA
  • Analog dimming (current gain control)
    • Global 1-bit Maximum Current (MC): 25.5mA or 51mA
    • Individual 8-bit Dot Current (DC) setting
  • PWM dimming up to audible-noise-free 24kHz
    • Individual 8-bit PWM dimming resolution
    • Linear or exponential dimming curves
  • Autonomous animation engine control
  • Individual LED dot open/short detection
  • Integrated de-ghosting function
  • 1MHz (max.) I2C interface
  • –40°C to 85°C operating temperature range

The LP5811 is a synchronous boost 4-channel RGBW LED driver with autonomous animation engine control. The device is designed to support battery-powered applications with 0.5V to 5.5V input voltage range, and the device has ultra-low normal operation current with 0.4mA (typical) when illuminate LEDs.

The integrated synchronous boost converter maintains excellent efficiency and keeps the brightness of LEDs stable over a wide operating voltage range. Output voltage can be selected for different LED forward voltage from 3V to 5.5V with 0.1V step. The boost converter can power not only the LEDs driven by the device, but also other loads in the system. If the boost converter need to be bypassed, VOUT is used as the power supply input for the LED driver blocks.

Both analog dimming and PWM dimming methods are adopted to achieve powerful dimming performance. The output current of each LED can be adjusted with 256 steps from 0.1mA to 25.5mA or 0.2mA to 51mA. The 8-bit PWM generator enables smooth and audible-noise-free dimming control for LED brightness.

The autonomous animation engine can significantly reduce the real-time loading of controller. Each LED can be configured through the related registers to realize vivid and fancy lighting effects. The device can generate 6MHz clock signal and use the signal for synchronizing the lighting effects among multiple devices.

The LP5811 is a synchronous boost 4-channel RGBW LED driver with autonomous animation engine control. The device is designed to support battery-powered applications with 0.5V to 5.5V input voltage range, and the device has ultra-low normal operation current with 0.4mA (typical) when illuminate LEDs.

The integrated synchronous boost converter maintains excellent efficiency and keeps the brightness of LEDs stable over a wide operating voltage range. Output voltage can be selected for different LED forward voltage from 3V to 5.5V with 0.1V step. The boost converter can power not only the LEDs driven by the device, but also other loads in the system. If the boost converter need to be bypassed, VOUT is used as the power supply input for the LED driver blocks.

Both analog dimming and PWM dimming methods are adopted to achieve powerful dimming performance. The output current of each LED can be adjusted with 256 steps from 0.1mA to 25.5mA or 0.2mA to 51mA. The 8-bit PWM generator enables smooth and audible-noise-free dimming control for LED brightness.

The autonomous animation engine can significantly reduce the real-time loading of controller. Each LED can be configured through the related registers to realize vivid and fancy lighting effects. The device can generate 6MHz clock signal and use the signal for synchronizing the lighting effects among multiple devices.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
LP5813 ACTIVE Synchronous boost 4 x 3 matrix RGB LED driver with I2C and auto animation control 4x3 TCM matrix and sync boost
Similar functionality to the compared device.
LP5812 ACTIVE 4 x 3 matrix RGB LED driver with I2C and auto animation control 4x3 TCM matrix and linear
LP5810 ACTIVE 4-channel RGBW LED driver with I2C and auto animation control 4 channel and linear

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet LP5811 Synchronous Boost 4-Channel RGBW LED Driver with Autonomous Control datasheet (Rev. D) PDF | HTML Oct 14, 2026
* User guide LP5811 Synchronous Boost 4-Channel RGBW LED Driver Register Map PDF | HTML Sep 24, 2024
User guide LP5810/1/2/3 Sample Code PDF | HTML Jan 8, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP5811-10EVM — LP5811 and LP5810 evaluation module

The LP5811 and LP5810 evaluation module (EVM) showcases all the features of the LP5811 and LP5810 LED drivers. The LP581XEVM-GUI is used to interface with USB2ANY to the EVM. The EVM has I²C inputs through the USB2ANY interface adapter.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

LP5813-12WCSPEVM — LP5813/LP5812 evaluation module for 4 x 3 LED matrix driver with auto animation control

The LP5813/12 evaluation module showcases all the features of the LP5813 and LP5812 4 × 3 matrix RGB LED driver. The difference between the two devices is with or without synchronous boost function. The LP581x graphical user interface (GUI) is used to interface with USB2ANY to the EVM. The (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

LP5813-12WSONEVM — LP5813 and LP5812 evaluation module for WSON package

The LP5813 and LP5812 evaluation module (EVM) showcases all the features of the LP5813 and LP5812 4 × 3 matrix RGB LED driver with autonomous control. The difference between two devices is with or without synchronous boost function. Both LP5813 and LP5812 are placed on one board, please select the (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Application software & framework

LP5813-MSPM0L1306-SW — LP5813 reference code based on MSPM0L1306(LP-MSPM0L1306)

This reference code showcases the ability of the MSPM0L1306 device to communicate with the LP5813 LED driver. The code configures the MCU using CLB to drive the LEDs on the EVM.
Supported products & hardware
GUI for evaluation module (EVM)

LP581XEVM-GUI — GUI for LP581x Family LED Drivers

The LP581x-GUI is a evaluation tool for LP581x family devices, it can be used to evaluate the LP581xEVM or customized board through USB2ANY interface adapter and showcases all the features of the LP581x family devices.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (DRR) 12 Ultra Librarian
DSBGA (YBH) 12 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos