Home Power management LED drivers RGB LED drivers

LP5814

ACTIVE

Product details

Number of channels 4 LED current per channel (mA) 50 LED configuration Parallel Program memory Yes Topology Linear Programmable ramp control Yes Vin (min) (V) 2.5 Vin (max) (V) 5.5 Iout (max) (A) 0.2 Features Analog/PWM mixed dimming, Constant current, I2C control, Programmable lighting engines, Thermal shutdown Iq (typ) (mA) 0.15 Shutdown current (ISD) (typ) (µA) 0.1 Operating temperature range (°C) -40 to 125 Rating Catalog
Number of channels 4 LED current per channel (mA) 50 LED configuration Parallel Program memory Yes Topology Linear Programmable ramp control Yes Vin (min) (V) 2.5 Vin (max) (V) 5.5 Iout (max) (A) 0.2 Features Analog/PWM mixed dimming, Constant current, I2C control, Programmable lighting engines, Thermal shutdown Iq (typ) (mA) 0.15 Shutdown current (ISD) (typ) (µA) 0.1 Operating temperature range (°C) -40 to 125 Rating Catalog
DSBGA (YCH) 8 0.98 mm² (1.4 mm × 0.7 mm) SOT-5X3 (DRL) 8 3.36 mm² (2.1 mm × 1.6 mm)
  • Operating voltage range
    • VCC range: 2.5V to 5.5V
    • Logic pins compatible with 1.8V, 3.3V, and 5V
    • Output voltage up to 5.5V
  • 4 constant current sinks with high precision
    • 0.1mA to 51mA per channel
    • Channel-to-channel error: ±3% (maximum)
    • Ultra-low headroom voltage: 135mV (max.) at 25.5mA; 275mV (max.) at 51mA
  • Ultra-low power consumption
    • Shutdown: ISD = 0.1µA (typical)
    • Standby: ISTB = 22µA (typical)
    • Active:
      • INOR = 0.15mA (typical), when disable output channel
      • INOR = 0.23mA (typical), LED current = 25.5mA
  • Analog dimming (current gain control)
    • Global 1-bit Maximum Current (MC) 25.5mA/51mA
    • Individual 8-bits Dot Current (DC) setting
  • PWM dimming up to audible-noise-free 23kHz
    • Individual 8-bits PWM dimming resolution
    • Linear or exponential dimming curves
  • Autonomous animation engine control
  • 1MHz (maximum) I2C interface
  • ESD: 4kV HBM, 1.5kV CDM
  • Package
    • 2.1mm × 1.6mm SOT583-8, 0.5mm pitch
    • 1.4mm × 0.7mm DSBGA-8, 0.35mm pitch
  • –40°C to 125°C operating temperature range
  • Operating voltage range
    • VCC range: 2.5V to 5.5V
    • Logic pins compatible with 1.8V, 3.3V, and 5V
    • Output voltage up to 5.5V
  • 4 constant current sinks with high precision
    • 0.1mA to 51mA per channel
    • Channel-to-channel error: ±3% (maximum)
    • Ultra-low headroom voltage: 135mV (max.) at 25.5mA; 275mV (max.) at 51mA
  • Ultra-low power consumption
    • Shutdown: ISD = 0.1µA (typical)
    • Standby: ISTB = 22µA (typical)
    • Active:
      • INOR = 0.15mA (typical), when disable output channel
      • INOR = 0.23mA (typical), LED current = 25.5mA
  • Analog dimming (current gain control)
    • Global 1-bit Maximum Current (MC) 25.5mA/51mA
    • Individual 8-bits Dot Current (DC) setting
  • PWM dimming up to audible-noise-free 23kHz
    • Individual 8-bits PWM dimming resolution
    • Linear or exponential dimming curves
  • Autonomous animation engine control
  • 1MHz (maximum) I2C interface
  • ESD: 4kV HBM, 1.5kV CDM
  • Package
    • 2.1mm × 1.6mm SOT583-8, 0.5mm pitch
    • 1.4mm × 0.7mm DSBGA-8, 0.35mm pitch
  • –40°C to 125°C operating temperature range

The LP5814 is a 4-channel RGBW LED driver with autonomous animation engine control. The device has ultra-low operation current with 0.1µA (typical) in shutdown mode, 0.1mA (typical) when enable device and 0.2mA (typical) when illuminate LEDs.

Both analog dimming and PWM dimming methods are adopted to achieve powerful dimming performance. The output current of each LED can be adjusted with 256 steps from 0.1mA to 25.5mA or 0.2mA to 51mA. The 8-bits PWM generator enables smooth and audible-noise-free dimming control for LED brightness.

The autonomous animation engine can significantly reduce the real-time loading of controller. Each LED can be configured through the related registers to realize vivid and fancy lighting effects.

The LP5814 is a 4-channel RGBW LED driver with autonomous animation engine control. The device has ultra-low operation current with 0.1µA (typical) in shutdown mode, 0.1mA (typical) when enable device and 0.2mA (typical) when illuminate LEDs.

Both analog dimming and PWM dimming methods are adopted to achieve powerful dimming performance. The output current of each LED can be adjusted with 256 steps from 0.1mA to 25.5mA or 0.2mA to 51mA. The 8-bits PWM generator enables smooth and audible-noise-free dimming control for LED brightness.

The autonomous animation engine can significantly reduce the real-time loading of controller. Each LED can be configured through the related registers to realize vivid and fancy lighting effects.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet LP5814 4 -Channel I2 C Interface RGBW LED Driver with Auto Animation Control datasheet (Rev. A) PDF | HTML Sep 15, 2026
User guide LP581X RUKA Sample Code User Guide PDF | HTML Jul 9, 2026
Certificate LP5814YCHEVM EU Declaration of Conformity (DoC) Jul 11, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP5814DRLEVM — LP5814 evaluation module

The LP5814 evaluation module (EVM) showcases the features of the LP5814 four-channel LED driver. The LP581x_RUKA graphical user interface (GUI) is provided to control all the family devices LP5814/4I/5/6/7 through the USB2ANY interface adapter.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

LP5814YCHEVM — LP5814 evaluation module with 4-channel I2C interface RGB LED driver with auto animation control

The LP5814DRLEVM and LP5814YCHEVM evaluation module (EVM) helps designers evaluate the functions of the LP5814, LP5814I and LP5816. The LP5815DRLEVM and LP5815YCHEVM helps designers evaluate the functions of the LP5815 and LP5817. The LP581x_RUKA Graphical User Interface (GUI) is provided to (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

LP581X-RUKA-GUI — LP581x_RUKA Graphical User Interface to control all the family devices LP5814/4I/5/6/7

LP581x_RUKA Graphical User Interface
Supported products & hardware
Software codec

LP581X-M0L1306L-CODE-EXAMPLE — C-language example code demonstrates how to control the LP5815 RGB LED driver

Example code demonstrates how to control the LP5814, LP5815 RGB LED driver using I2C communication with MSPM0 MCU.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DSBGA (YCH) 8 Ultra Librarian
SOT-5X3 (DRL) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos