Home Power management LED drivers RGB LED drivers

LP5814I

ACTIVE

Product details

Number of channels 4 LED current per channel (mA) 50 LED configuration Parallel Program memory Yes Topology Linear Programmable ramp control Yes Vin (min) (V) 2.5 Vin (max) (V) 5.5 Iout (max) (A) 0.2 Features Analog/PWM mixed dimming, Constant current, I2C control, Programmable lighting engines, Thermal shutdown Iq (typ) (mA) 0.15 Shutdown current (ISD) (typ) (µA) 0.1 Operating temperature range (°C) -40 to 125 Rating Catalog
Number of channels 4 LED current per channel (mA) 50 LED configuration Parallel Program memory Yes Topology Linear Programmable ramp control Yes Vin (min) (V) 2.5 Vin (max) (V) 5.5 Iout (max) (A) 0.2 Features Analog/PWM mixed dimming, Constant current, I2C control, Programmable lighting engines, Thermal shutdown Iq (typ) (mA) 0.15 Shutdown current (ISD) (typ) (µA) 0.1 Operating temperature range (°C) -40 to 125 Rating Catalog
DSBGA (YCH) 8 0.98 mm² (1.4 mm × 0.7 mm)
There are no details available for this product.
Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LP5814I 4-Channel I2C Interface RGBW LED Driver with Instant Blinking and Auto Animation Control datasheet (Rev. A) PDF | HTML Sep 3, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP5814DRLEVM — LP5814 evaluation module

The LP5814 evaluation module (EVM) showcases the features of the LP5814 four-channel LED driver. The LP581x_RUKA graphical user interface (GUI) is provided to control all the family devices LP5814/4I/5/6/7 through the USB2ANY interface adapter.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

LP581X-RUKA-GUI — LP581x_RUKA Graphical User Interface to control all the family devices LP5814/4I/5/6/7

LP581x_RUKA Graphical User Interface
Supported products & hardware
Software codec

LP581X-M0L1306L-CODE-EXAMPLE — C-language example code demonstrates how to control the LP5815 RGB LED driver

Example code demonstrates how to control the LP5814, LP5815 RGB LED driver using I2C communication with MSPM0 MCU.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DSBGA (YCH) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos