Home Power management LED drivers RGB LED drivers

LP5866T

ACTIVE

Product details

Number of channels 18 LED current per channel (mA) 100 LED configuration Matrix Program memory Yes Topology Linear Vin (min) (V) 2.7 Vin (max) (V) 5.5 Iout (max) (A) 1.8 Features Analog/PWM mixed dimming, Constant current, Enable/Shutdown, LED Open Detection, LED Short Detection, SPI/I2C, Thermal shutdown Iq (typ) (mA) 4.3 Shutdown current (ISD) (typ) (µA) 1 Operating temperature range (°C) -55 to 125 Rating Catalog
Number of channels 18 LED current per channel (mA) 100 LED configuration Matrix Program memory Yes Topology Linear Vin (min) (V) 2.7 Vin (max) (V) 5.5 Iout (max) (A) 1.8 Features Analog/PWM mixed dimming, Constant current, Enable/Shutdown, LED Open Detection, LED Short Detection, SPI/I2C, Thermal shutdown Iq (typ) (mA) 4.3 Shutdown current (ISD) (typ) (µA) 1 Operating temperature range (°C) -55 to 125 Rating Catalog
VQFN (RKP) 40 25 mm² (5 mm × 5 mm)
  • LED matrix topology:

    • 18 constant current sinks with 6 scan switches for 108 LED dots
    • Configurable for 1 to 6 scan switches

  • Operating voltage range:
    • VCC/VLED range: 2.7V to 5.5V
    • Logic pins compatible with 1.8V, 3.3V, and 5V
  • 18 constant current sinks with high precision:
    • 100mA per current sink when VCC ≥ 3.3V
    • Device-to-device error: ±5%
    • Channel-to-channel error: ±5%
    • Phase-shift for balanced transient power
  • Ultra-low power consumption:
    • Shutdown mode: ICC ≤ 1µA when EN = Low
    • Standby mode: ICC ≤ 10µA when EN = High and CHIP_EN = 0 (data retained)
    • Active mode: ICC = 5mA (typ.) when channel current = 12.5mA
  • Flexible dimming options:
    • Individual ON/OFF control for each LED dot
    • Analog dimming (current gain control)
      • Global 7-step Maximum Current (MC) setting for all LED dots
      • 3 groups of 7-bit Color Current (CC) RGB setting
      • Individual 8-bit Dot Current (DC) setting for each LED dot
    • PWM dimming with audible-noise-free frequency
      • Global 8-bit PWM dimming for all LED dots
      • 3 programmable groups of 8-bit PWM dimming for LED dot arbitrary mapping
      • Individual 8-bit or 16-bit PWM dimming for each LED dot
  • Full addressable SRAM to minimize data traffic
  • Individual LED dot open/short detection
  • De-ghosting and low brightness compensation
  • Interface options:
    • 1MHz (max.) I2C interface when IFS = Low
    • 12MHz (max.) SPI interface when IFS = High
  • LED matrix topology:

    • 18 constant current sinks with 6 scan switches for 108 LED dots
    • Configurable for 1 to 6 scan switches

  • Operating voltage range:
    • VCC/VLED range: 2.7V to 5.5V
    • Logic pins compatible with 1.8V, 3.3V, and 5V
  • 18 constant current sinks with high precision:
    • 100mA per current sink when VCC ≥ 3.3V
    • Device-to-device error: ±5%
    • Channel-to-channel error: ±5%
    • Phase-shift for balanced transient power
  • Ultra-low power consumption:
    • Shutdown mode: ICC ≤ 1µA when EN = Low
    • Standby mode: ICC ≤ 10µA when EN = High and CHIP_EN = 0 (data retained)
    • Active mode: ICC = 5mA (typ.) when channel current = 12.5mA
  • Flexible dimming options:
    • Individual ON/OFF control for each LED dot
    • Analog dimming (current gain control)
      • Global 7-step Maximum Current (MC) setting for all LED dots
      • 3 groups of 7-bit Color Current (CC) RGB setting
      • Individual 8-bit Dot Current (DC) setting for each LED dot
    • PWM dimming with audible-noise-free frequency
      • Global 8-bit PWM dimming for all LED dots
      • 3 programmable groups of 8-bit PWM dimming for LED dot arbitrary mapping
      • Individual 8-bit or 16-bit PWM dimming for each LED dot
  • Full addressable SRAM to minimize data traffic
  • Individual LED dot open/short detection
  • De-ghosting and low brightness compensation
  • Interface options:
    • 1MHz (max.) I2C interface when IFS = Low
    • 12MHz (max.) SPI interface when IFS = High

The LP5866T is a high-current and high-performance LED matrix driver. The device integrates 18 constant current sinks with N (N = 6/8/11) switching MOSFETs to support . The LP5866T integrates 6 MOSFETs for up to 108 LED dots or 36 RGB LEDs.

The LP5866T supports both analog dimming and PWM dimming methods. For analog dimming, each LED dot can be adjusted with 256 steps. For PWM dimming, the integrated 8-bit or 16-bit configurable PWM generators enable smooth and audible-noise-free dimming control. Each LED dot can also be arbitrarily mapped into 8-bit Group PWM to achieve dimming control together.

The LP5866T device implements full addressable SRAM to minimize the data traffic. The ghost-cancellation circuitry is integrated to eliminate both upside and downside ghosting. The LP5866T also supports LED open and short detection functions. Both 1MHz (maximum) I2C and 12MHz (maximum) SPI are available in LP5866T.

The LP5866T is a high-current and high-performance LED matrix driver. The device integrates 18 constant current sinks with N (N = 6/8/11) switching MOSFETs to support . The LP5866T integrates 6 MOSFETs for up to 108 LED dots or 36 RGB LEDs.

The LP5866T supports both analog dimming and PWM dimming methods. For analog dimming, each LED dot can be adjusted with 256 steps. For PWM dimming, the integrated 8-bit or 16-bit configurable PWM generators enable smooth and audible-noise-free dimming control. Each LED dot can also be arbitrarily mapped into 8-bit Group PWM to achieve dimming control together.

The LP5866T device implements full addressable SRAM to minimize the data traffic. The ghost-cancellation circuitry is integrated to eliminate both upside and downside ghosting. The LP5866T also supports LED open and short detection functions. Both 1MHz (maximum) I2C and 12MHz (maximum) SPI are available in LP5866T.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
LP5868T ACTIVE 8 x 18 high-current LED matrix driver with 8-bit analog and 8-/16-bit PWM dimming 8 scan lines
LP5860T ACTIVE 11 x 18 high-current LED matrix driver with 8-bit analog and 8-/16-bit PWM dimming Eleven scan lines

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LP586xx Family 6 × 18 High-Current Matrix LED Driver with 8-Bit Analog and 8-Bit or 16-Bit PWM Dimming datasheet (Rev. B) PDF | HTML Nov 21, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VQFN (RKP) 40 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos