Packaging information
| Package | Pins SOT-23-THN (DYY) | 14 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 3,000 | LARGE T&R |
Features for the LP5899
- Operating voltage VCC range: 2.5V to 5.5V
- SPI peripheral
- Data transfer rate up to 20MHz
- Support multiple peripherals with one controller
- Continuous Clock Serial Interface
(CCSI) controller and peripheral
- Data transfer rate up to 20MHz
- Programmable clock jitter for EMI enhancement
- Diagnostics
- Open-drain FAULT pin
- SPI communication loss detection
- CRC for SPI communication
- CCSI data integrity
- Data ready interrupt for availability of data
Description for the LP5899
The LP5899 SPI-compatible connectivity enables the LP589x device family to be controlled using a standard SPI controller. The device features an internal oscillator to generate the continuous clock required by the LP589x device family. Jitter can be added to the continuous clock for EMI enhancement. The transmitted data is aligned to the continuous clock to maintain the timing requirements of the CCSI interface.
LP5899 incorporates reporting of faults in both the LP589x daisy chain and LP5899 internal. Data transmission of register and VSYNC commands to the LP589x daisy chain is CRC protected by LP5899. In addition, the data line is guarded by LP5899 for stuck-at faults.