Home Power management Linear & low-dropout (LDO) regulators

LP5996

ACTIVE

Product details

Rating Catalog Vin (max) (V) 6 Vin (min) (V) 2 Iout (max) (A) 0.15 Output options Dual output, Fixed Output Vout (max) (V) 3.3 Vout (min) (V) 1 Fixed output options (V) 0.8, 1, 1.5, 1.8, 2.2, 2.5, 2.8, 3, 3.3 Noise (µVrms) 36 PSRR at 100 KHz (dB) 45 Iq (typ) (mA) 0.035 Features Enable Thermal resistance θJA (°C/W) 55 Load capacitance (min) (µF) 1 Regulated outputs (#) 2 Accuracy (%) 2.75 Dropout voltage (Vdo) (typ) (mV) 110 Operating temperature range (°C) -40 to 85
Rating Catalog Vin (max) (V) 6 Vin (min) (V) 2 Iout (max) (A) 0.15 Output options Dual output, Fixed Output Vout (max) (V) 3.3 Vout (min) (V) 1 Fixed output options (V) 0.8, 1, 1.5, 1.8, 2.2, 2.5, 2.8, 3, 3.3 Noise (µVrms) 36 PSRR at 100 KHz (dB) 45 Iq (typ) (mA) 0.035 Features Enable Thermal resistance θJA (°C/W) 55 Load capacitance (min) (µF) 1 Regulated outputs (#) 2 Accuracy (%) 2.75 Dropout voltage (Vdo) (typ) (mV) 110 Operating temperature range (°C) -40 to 85
WSON (DSC) 10 9 mm² (3 mm × 3 mm)
  • 2 LDO Outputs with Independent Enable
  • 1.5% Accuracy at Room Temperature, 3% over Temperature
  • Thermal Shutdown Protection
  • Stable with Ceramic Capacitors

Key Specifications

  • Input Voltage Range, 2.0V to 6.0V
  • Low Dropout Voltage at 300mA, 210mV
  • Ultra-Low IQ (Enabled), 35µA
  • Virtually Zero IQ (Disabled), <10nA

Package

  • All available in Lead Free option.
  • 10 pin SON 3mm x 3mm
    For other package options contact your Texas Instruments sales office.

All trademarks are the property of their respective owners.

  • 2 LDO Outputs with Independent Enable
  • 1.5% Accuracy at Room Temperature, 3% over Temperature
  • Thermal Shutdown Protection
  • Stable with Ceramic Capacitors

Key Specifications

  • Input Voltage Range, 2.0V to 6.0V
  • Low Dropout Voltage at 300mA, 210mV
  • Ultra-Low IQ (Enabled), 35µA
  • Virtually Zero IQ (Disabled), <10nA

Package

  • All available in Lead Free option.
  • 10 pin SON 3mm x 3mm
    For other package options contact your Texas Instruments sales office.

All trademarks are the property of their respective owners.

The LP5996 is a dual low dropout regulator. The first regulator can source 150mA, while the second is capable of sourcing 300mA.

The LP5996 provides 1.5% accuracy requiring an ultra low quiescent current of 35µA. Separate enable pins allow each output of the LP5996 to be shut down, drawing virtually zero current.

The LP5996 is designed to be stable with small footprint ceramic capacitors down to 1µF.

The LP5996 is available in fixed output voltages and comes in a 10 pin, 3mm x 3mm package.

The LP5996 is a dual low dropout regulator. The first regulator can source 150mA, while the second is capable of sourcing 300mA.

The LP5996 provides 1.5% accuracy requiring an ultra low quiescent current of 35µA. Separate enable pins allow each output of the LP5996 to be shut down, drawing virtually zero current.

The LP5996 is designed to be stable with small footprint ceramic capacitors down to 1µF.

The LP5996 is available in fixed output voltages and comes in a 10 pin, 3mm x 3mm package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TLV751 ACTIVE 500-mA, low-IQ, high-PSRR, dual-channel low-dropout (LDO) voltage regulator 500-mA dual-channel LDO in 2x2 package with improved accuracy (1.5%)

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet LP5996 Dual Linear Regulator with 300mA and 150mA Outputs datasheet (Rev. C) May 2, 2013
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018
User guide AN-1377 LP3996 / LP5996 Application Board Information (Rev. B) Apr 30, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
WSON (DSC) 10 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos