Home Power management Linear & low-dropout (LDO) regulators

LP8340

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TLV767 ACTIVE Adjustable- and fixed-output, 1-A, 16-V, positive-voltage low-dropout (LDO) linear regulator Higher input voltage range

Product details

Rating Catalog Vin (max) (V) 10 Vin (min) (V) 2.7 Iout (max) (A) 1 Output options Adjustable Output Vout (max) (V) 9.3 Vout (min) (V) 1.25 Noise (µVrms) 250 PSRR at 100 KHz (dB) 10 Iq (typ) (mA) 0.019 Features Foldback Overcurrent protection Thermal resistance θJA (°C/W) 70 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 540 Operating temperature range (°C) 0 to 125
Rating Catalog Vin (max) (V) 10 Vin (min) (V) 2.7 Iout (max) (A) 1 Output options Adjustable Output Vout (max) (V) 9.3 Vout (min) (V) 1.25 Noise (µVrms) 250 PSRR at 100 KHz (dB) 10 Iq (typ) (mA) 0.019 Features Foldback Overcurrent protection Thermal resistance θJA (°C/W) 70 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 540 Operating temperature range (°C) 0 to 125
WSON (NGD) 6 9.6068 mm² (2.92 mm × 3.29 mm)
  • ±1.5% Typical VOUT Tolerance
  • 420mV Typical Dropout @ 1.0A (VO = 5V)
  • Wide Operating Range 2.7V to 10V
  • Internal 1.0A PMOS Output Transistor
  • 19µA Typical Quiescent Current
  • Thermal Overload Limiting
  • Foldback Current Limiting
  • Zener Trimmed Bandgap Reference
  • Space Saving WSON package
  • Temperature Range
    • LP8340C 0°C to 125°C
    • LP8340I −40°C to 125°C

All trademarks are the property of their respective owners.

  • ±1.5% Typical VOUT Tolerance
  • 420mV Typical Dropout @ 1.0A (VO = 5V)
  • Wide Operating Range 2.7V to 10V
  • Internal 1.0A PMOS Output Transistor
  • 19µA Typical Quiescent Current
  • Thermal Overload Limiting
  • Foldback Current Limiting
  • Zener Trimmed Bandgap Reference
  • Space Saving WSON package
  • Temperature Range
    • LP8340C 0°C to 125°C
    • LP8340I −40°C to 125°C

All trademarks are the property of their respective owners.

The LP8340 low-dropout CMOS linear regulator is available in 5V, 3.3V, 2.5V, 1.8V and adjustable output versions. Packaged in the 6ld WSON package and 3ld PFM. The LP8340 can deliver up to 1.0A output current.

Typical dropout voltage is 420mV at 1.0A for the 5.0V version, 540mV at 1.0A for the 3.3V version, 670mV at 1.0A for the 2.5V version and 680mV at 800mA for the 1.8V version.

The LP8340 includes a zener trimmed bandgap voltage reference, foldback current limiting and thermal overload limiting.

The LP8340 features a PMOS output transistor which unlike PNP type low dropout regulators requires no base drive current. This allows the device ground current to remain less than 50µA over operating temperature, supply voltage and irrespective of the load current.

The LP8340 low-dropout CMOS linear regulator is available in 5V, 3.3V, 2.5V, 1.8V and adjustable output versions. Packaged in the 6ld WSON package and 3ld PFM. The LP8340 can deliver up to 1.0A output current.

Typical dropout voltage is 420mV at 1.0A for the 5.0V version, 540mV at 1.0A for the 3.3V version, 670mV at 1.0A for the 2.5V version and 680mV at 800mA for the 1.8V version.

The LP8340 includes a zener trimmed bandgap voltage reference, foldback current limiting and thermal overload limiting.

The LP8340 features a PMOS output transistor which unlike PNP type low dropout regulators requires no base drive current. This allows the device ground current to remain less than 50µA over operating temperature, supply voltage and irrespective of the load current.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LP8340 Low Dropout, Low IQ, 1.0A CMOS Linear Regulator datasheet (Rev. D) Apr 2, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LP8340-ADJ PSpice Transient Model

SNVMAQ3.ZIP (67 KB) - PSpice model
Supported products & hardware
Simulation model

LP8340-ADJ Unencrypted PSpice Transient Model (Rev. A)

SNVMAQ2A.ZIP (2 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (NGD) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos