Home Power management Multi-channel ICs (PMICs)

LP8728C-Q1

ACTIVE

Product details

Product type Processor and FPGA Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 1.2 Vout (max) (V) 3.3 Iout (max) (A) 1 Features Synchronous rectification, Thermal shutdown, UVLO fixed Rating Automotive Operating temperature range (°C) -40 to 125 Iq (typ) (mA) 0.001 Switching frequency (max) (kHz) 3200
Product type Processor and FPGA Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 1.2 Vout (max) (V) 3.3 Iout (max) (A) 1 Features Synchronous rectification, Thermal shutdown, UVLO fixed Rating Automotive Operating temperature range (°C) -40 to 125 Iq (typ) (mA) 0.001 Switching frequency (max) (kHz) 3200
WQFN (RSG) 28 25 mm² (5 mm × 5 mm)
  • LP8728-Q1-C is an Automotive Grade Product that
    is AECQ-100 Grade 1 Qualified
  • Four High Efficiency Step-Down DC-DC
    Converters:
    • 93% Peak Efficiency (VIN = 5 V, VOUT = 3.3 V)
    • Max Output Current 1 A
    • Forced PWM Operation
    • Soft-Start Control
    • VOUT1 = 3.3 V
    • VOUT2 = 1.2 V
    • VOUT3 = 1.8 V or 2.65 V (pin selectable)
    • VOUT4 = 1.8 V
  • Separate Enable Inputs for each Converter Control
  • Separate Power Good Outputs for each Converter
  • Output Overcurrent and Input Overvoltage Protection
  • Overtemperature Protection
  • Undervoltage Lockout (UVLO)
  • LP8728-Q1-C is an Automotive Grade Product that
    is AECQ-100 Grade 1 Qualified
  • Four High Efficiency Step-Down DC-DC
    Converters:
    • 93% Peak Efficiency (VIN = 5 V, VOUT = 3.3 V)
    • Max Output Current 1 A
    • Forced PWM Operation
    • Soft-Start Control
    • VOUT1 = 3.3 V
    • VOUT2 = 1.2 V
    • VOUT3 = 1.8 V or 2.65 V (pin selectable)
    • VOUT4 = 1.8 V
  • Separate Enable Inputs for each Converter Control
  • Separate Power Good Outputs for each Converter
  • Output Overcurrent and Input Overvoltage Protection
  • Overtemperature Protection
  • Undervoltage Lockout (UVLO)

The LP8728-Q1-C is a quad-output Power Management Unit (PMU), optimized for low-power FPGAs, microprocessors, and DSPs for automotive applications. This device integrates four highly efficient step-down DC-DC converters into one package. Each converter has high current capability and separate controls which allows flexibility to use the device in multiple applications. All the converters operate above the AM band with a fixed 3.2-MHz switching frequency. The high-side switch turn on time of each converter is phase shifted to minimize input current spikes.

Protection features include output short-circuit protection, switch current limits, input overvoltage protection, input undervoltage lockout, and thermal shutdown functions. During start-up, the device controls the output slew rate to minimize output voltage overshoot and the input inrush current.

The LP8728-Q1-C is a quad-output Power Management Unit (PMU), optimized for low-power FPGAs, microprocessors, and DSPs for automotive applications. This device integrates four highly efficient step-down DC-DC converters into one package. Each converter has high current capability and separate controls which allows flexibility to use the device in multiple applications. All the converters operate above the AM band with a fixed 3.2-MHz switching frequency. The high-side switch turn on time of each converter is phase shifted to minimize input current spikes.

Protection features include output short-circuit protection, switch current limits, input overvoltage protection, input undervoltage lockout, and thermal shutdown functions. During start-up, the device controls the output slew rate to minimize output voltage overshoot and the input inrush current.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
LP3907-Q1 ACTIVE Dual High-Current Step-Down DC/DC and Dual Linear Regulator with I2C-Compatible Interface Dual buck and dual LDO.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LP8728C-Q1 Quad-Output Step-Down DC-DC Converter datasheet PDF | HTML Jan 26, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP8728EVM — Quad Output Step-Down DC/DC Converter PMIC Evaluation Module

The LP8728EVM evaluation module (EVM) helps designers evaluate the operation and performance of LP8728 quad output step down DC/DC converter. The LP8728EVM uses the LP8728’s four step down DC/DC converters to provide 3.3V, 2.65V, 1.8V and 1.25V output voltages from single input voltage.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
WQFN (RSG) 28 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos