Home Power management LED drivers Automotive LED drivers

LP8865V-Q1

ACTIVE

Product details

Number of channels 1 Topology Buck-Boost Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 65 Vout (max) (V) 63 Iout (max) (A) 2 Iq (typ) (mA) 0.8 Switching frequency (max) (kHz) 2200 Features Cycle-by-cycle over-current protection, Fault output, Integrated Switching FET, LED Open Detection, LED Short Detection, Programable Switching Frequency, Thermal Foldback, Thermal shutdown
Number of channels 1 Topology Buck-Boost Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 65 Vout (max) (V) 63 Iout (max) (A) 2 Iq (typ) (mA) 0.8 Switching frequency (max) (kHz) 2200 Features Cycle-by-cycle over-current protection, Fault output, Integrated Switching FET, LED Open Detection, LED Short Detection, Programable Switching Frequency, Thermal Foldback, Thermal shutdown
VSON (DMT) 14 13.5 mm² (4.5 mm × 3 mm)
  • AEC-Q100 Qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Integrated MOSFET for buck, buck-boost and boost topology
    • Wide input voltage: 4.5V to 65V
    • Integrated 2.6A and 150mΩ MOSFET
    • Switching frequency 100kHz to 2.2MHz
    • Spread spectrum for lower EMI
  • High precision power FET dimming
    • Up to 2A output current in buck topology
    • Analog dimming (dimming ratio 256:1)
    • Fast PWM dimming (150ns pulse width)
    • Hybrid and flexible dimming
  • Full protection features:
    • Fault output
    • LED open and short protection
    • Cycle-by-cycle current limit
    • Switching FET failure protection
    • Thermal shutdown
    • Configurable thermal foldback curve
  • AEC-Q100 Qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Integrated MOSFET for buck, buck-boost and boost topology
    • Wide input voltage: 4.5V to 65V
    • Integrated 2.6A and 150mΩ MOSFET
    • Switching frequency 100kHz to 2.2MHz
    • Spread spectrum for lower EMI
  • High precision power FET dimming
    • Up to 2A output current in buck topology
    • Analog dimming (dimming ratio 256:1)
    • Fast PWM dimming (150ns pulse width)
    • Hybrid and flexible dimming
  • Full protection features:
    • Fault output
    • LED open and short protection
    • Cycle-by-cycle current limit
    • Switching FET failure protection
    • Thermal shutdown
    • Configurable thermal foldback curve

The LP8865-Q1 family is a non-synchronous multi-topology option with 4.5V to 65V wide input range. By integrating the low-side NMOS switch, the device is capable of driving LEDs with high power density and high efficiency. The family also supports common cathode connection and single layer PCB design. The switching frequency is configurable from 100kHz to 2.2MHz, with an optional spread spectrum feature for better EMI performance.

The LP8865-Q1 family supports four dimming options, including analog, PWM, hybrid and flexible dimming. Each dimming method can be configured through the PWM and ADIM input pins by means of simple high and low signals. The family adopts an adaptive off-time current mode control along with smart and accurate sampling to enable inductive fast dimming (IFD) and achieve high dimming accuracy.

The LP8865-Q1 family also provides multiple systematic protections, including LED open and short, sense resistor open and short, configurable thermal foldback and thermal shutdown. Fault output sends out acknowledge signals as soon as any fault condition is detected.

The LP8865-Q1 family is a non-synchronous multi-topology option with 4.5V to 65V wide input range. By integrating the low-side NMOS switch, the device is capable of driving LEDs with high power density and high efficiency. The family also supports common cathode connection and single layer PCB design. The switching frequency is configurable from 100kHz to 2.2MHz, with an optional spread spectrum feature for better EMI performance.

The LP8865-Q1 family supports four dimming options, including analog, PWM, hybrid and flexible dimming. Each dimming method can be configured through the PWM and ADIM input pins by means of simple high and low signals. The family adopts an adaptive off-time current mode control along with smart and accurate sampling to enable inductive fast dimming (IFD) and achieve high dimming accuracy.

The LP8865-Q1 family also provides multiple systematic protections, including LED open and short, sense resistor open and short, configurable thermal foldback and thermal shutdown. Fault output sends out acknowledge signals as soon as any fault condition is detected.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LP8865-Q1 Automotive Multi-Topology LED Driver with Inductive Fast Dimming datasheet (Rev. A) PDF | HTML Aug 13, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP8868YQ1EVM — LP8868Y-Q1 evaluation module

The LP8868YQ1EVM helps designers evaluate the operation and performance of the LP8868Y-Q1, a nonsynchronous buck-boost switching regulator designed for high-current LED driver applications. The LP8868Y-Q1 provides 4A nonsynchronous buckboost LED driver functionality. The device features a wide (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
VSON (DMT) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos