LPV521MG/NOPB

ACTIVE

Single, 5.5V, 6.2kHz, 350nA quiescent current, 1.6V supply (min), RRIO operational amplifier | DCK | 5 | -40 to 125

ACTIVE Custom reel may be available
Same as: LPV521MG/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LPV521MGE/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
LPV521MGX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-SC70 (DCK) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 1,000 | SMALL T&R

Features for the LPV521

  • For VS = 5V, typical unless otherwise noted:
    • Supply current at VCM = 0.3V: 400nA (max)
    • Operating voltage range: 1.6V to 5.5V
    • Low TCVOS: 3.5µV/°C (max)
    • VOS: 1mV (max)
    • Input bias current: 40fA
    • PSRR: 109dB
    • CMRR: 102dB
    • Open-loop gain: 132dB
    • Gain bandwidth product: 6.2kHz
    • Slew rate: 2.4V/ms
    • Input voltage noise at f = 100Hz: 255nV/√Hz
    • Temperature range: −40°C to +125°C

Description for the LPV521

The LPV521 is a single, nanopower, 552nW amplifier designed for ultra-long-life battery applications. The operating voltage range of 1.6V to 5.5V coupled with typically 351nA of supply current make this device an excellent choice for RFID readers and remote-sensor nanopower applications. The device has an input common-mode voltage 0.1V over the rails, specified TCVOS, and voltage-swing-to-the-rail output performance. The LPV521 has a carefully designed CMOS input stage that outperforms competitors with typically 40fA IBIAS currents. This low input current significantly reduces IBIAS and IOS errors introduced in megohm resistance, high-impedance photodiode and charge sense applications. The LPV521 is a member of the PowerWise family, and has an exceptional power-to-performance ratio.

The wide input common-mode voltage range, specified 1mV VOS and 3.5µV/°C TCVOS enables accurate and stable measurement for both high-side and low-side current sensing.

EMI protection is designed into the device to reduce sensitivity to unwanted RF signals from cell phones or other RFID readers.

The LPV521 is offered in 5-pin SC70 and 8-pin PDIP packages.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LPV521MGE/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
LPV521MGX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more