LT1013DIP

ACTIVE

Low power, 5V - 44V wide supply range, dual precision operational amplifier | P | 8 | -40 to 105

Same as: LT1013DIP.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins PDIP (P) | 8
Operating temperature range (°C) -40 to 105
Package qty | Carrier 50 | TUBE

Features for the LT1013D

  • Single-Supply Operation
    • Input Voltage Range Extends to Ground
    • Output Swings to Ground While Sinking Current
  • Phase Reversal Protection
  • Input Offset Voltage
    • 150 µV Maximum at 25°C for LT1013AM
  • Offset-Voltage Temperature Coefficient
    • 2 µV/°C Maximum for LT1013AM
  • Input Offset Current
    • 0.8 nA Maximum at 25°C for LT1013AM
  • High Gain
    • 1.5 V/µV Minimum (RL = 2 kΩ) for LT1013AM
    • 0.8 V/µV Minimum (RL = 600 kΩ) for LT1013AM
  • Low Supply Current
    • 0.5 mA Maximum at TA = 25°C for LT1013AM
  • Low Peak-to-Peak Noise Voltage
    • 0.55 µV Typical
  • Low Current Noise
    • 0.07 pA/√Hz Typical
  • For Die Only Option, See LT1013-DIE

Description for the LT1013D

The LT1013x devices are dual precision operational amplifiers, featuring high gain, low supply current, low noise, and low-offset-voltage temperature coefficient.

The LT1013x devices can be operated from a single 5-V power supply; the common-mode input voltage range includes ground, and the output can also swing to within a few millivolts of ground. Crossover distortion is eliminated. The LT1013x can be operated with both dual ± 15-V and single 5-V supplies.

The LT1013C and LT1013D are characterized for operation from 0°C to 70°C. The LT1013DI is characterized for operation from –40°C to 105°C. The LT1013M, LT1013AM, and LT1013DM are characterized for operation over the full military temperature range of –55°C to 125°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more