Product details

Rating Catalog Architecture Integrated FET Vs (min) (V) 3.2 Vs ABS (max) (V) 25 Operating temperature range (°C) to
Rating Catalog Architecture Integrated FET Vs (min) (V) 3.2 Vs ABS (max) (V) 25 Operating temperature range (°C) to
SOT-23-THN (DYM) 6 11.02 mm² (2.9 mm × 3.8 mm)
  • N-channel H-bridge driver with internal Hall sensor
  • RDS(ON): 850mΩ (HS+LS)
  • Current rating
    • Configurable current limit up to 1.21A
    • 0.6A rms (TA = 85oC, RθJA = 100oC/W)
  • Integrated supply (VM) clamp
  • Configurable speed curve and starting duty cycle
  • Commutation schemes: square or soft (up to 90o)
    • Square: maximum torque/speed
    • Soft: optimized speed and acoustics
  • Configurable speed reference input: PWM or DC
    • Input PWM frequency range: 20 Hz to 90 kHz
    • Input DC voltage range: (0-3)V
  • Configurable output PWM frequency: 25 or 50kHz
  • Closed loop speed control accuracy: ±3%
  • PWM dithering to reduce EMI
  • Configurable soft start time
  • Configurable hall offset angle and time
  • Speed output with 0.5x, 1x, 2/3x, or 2x multipliers
  • Rotor lock detection output (RD)
  • Configurable PWM modes
    • Synchronous, asynchronous and hybrid
  • Auto-demag for high efficiency across speed
  • One-time programming (2 pages) over I2C
  • Protection features
    • Overcurrent protection for short between VM/GND and OUTx
    • Locked rotor protection (LRP) with auto-restart
    • VM undervoltage lockout (UVLO)
    • VM overvoltage protection (OVP)
    • Thermal shutdown (TSD)
    • Configurable fault retry time
  • Functional features (Opeartion continues)
    • when short between FG/RD and GND
    • 100% input during short between PWM/DC and VM
  • N-channel H-bridge driver with internal Hall sensor
  • RDS(ON): 850mΩ (HS+LS)
  • Current rating
    • Configurable current limit up to 1.21A
    • 0.6A rms (TA = 85oC, RθJA = 100oC/W)
  • Integrated supply (VM) clamp
  • Configurable speed curve and starting duty cycle
  • Commutation schemes: square or soft (up to 90o)
    • Square: maximum torque/speed
    • Soft: optimized speed and acoustics
  • Configurable speed reference input: PWM or DC
    • Input PWM frequency range: 20 Hz to 90 kHz
    • Input DC voltage range: (0-3)V
  • Configurable output PWM frequency: 25 or 50kHz
  • Closed loop speed control accuracy: ±3%
  • PWM dithering to reduce EMI
  • Configurable soft start time
  • Configurable hall offset angle and time
  • Speed output with 0.5x, 1x, 2/3x, or 2x multipliers
  • Rotor lock detection output (RD)
  • Configurable PWM modes
    • Synchronous, asynchronous and hybrid
  • Auto-demag for high efficiency across speed
  • One-time programming (2 pages) over I2C
  • Protection features
    • Overcurrent protection for short between VM/GND and OUTx
    • Locked rotor protection (LRP) with auto-restart
    • VM undervoltage lockout (UVLO)
    • VM overvoltage protection (OVP)
    • Thermal shutdown (TSD)
    • Configurable fault retry time
  • Functional features (Opeartion continues)
    • when short between FG/RD and GND
    • 100% input during short between PWM/DC and VM

The MC111 is a 25V, 850mΩ rated motor driver with integrated N-channel full-bridge, charge pump, Hall sensor, commutation control logic, and protection circuitry for single phase brushless DC motors. The Hall sensor provides rotor position information to the commutation logic to maintain continuous rotor motion. The commutation logic can be programmed for square and soft PWM waveforms to reduce acoustic noise or maximize speed/efficiency.

The duty cycle of a pulse-width modulated signal or a (0-3)V DC voltage on the PWM/DC pin controls the motor speed. FG/RD pin can be configured to report the motor speed or a locked rotor condition to an external controller. The PWM/DC and FG/RD pins can be temporarily configured as an I2C interface to support a programming (OTP) mode to configure the OTP during production.

The MC111 integrates protection features for motor and device protection. These include supply undervoltage lockout, overvoltage protection, output overcurrent protection, device overtemperature shutdown, and locked rotor protection.

The MC111 is available in a 6-pin SOT23-FL package. SOT23-FL is a flat lead package with a maximum height of 1.1mm.

The MC111 is a 25V, 850mΩ rated motor driver with integrated N-channel full-bridge, charge pump, Hall sensor, commutation control logic, and protection circuitry for single phase brushless DC motors. The Hall sensor provides rotor position information to the commutation logic to maintain continuous rotor motion. The commutation logic can be programmed for square and soft PWM waveforms to reduce acoustic noise or maximize speed/efficiency.

The duty cycle of a pulse-width modulated signal or a (0-3)V DC voltage on the PWM/DC pin controls the motor speed. FG/RD pin can be configured to report the motor speed or a locked rotor condition to an external controller. The PWM/DC and FG/RD pins can be temporarily configured as an I2C interface to support a programming (OTP) mode to configure the OTP during production.

The MC111 integrates protection features for motor and device protection. These include supply undervoltage lockout, overvoltage protection, output overcurrent protection, device overtemperature shutdown, and locked rotor protection.

The MC111 is available in a 6-pin SOT23-FL package. SOT23-FL is a flat lead package with a maximum height of 1.1mm.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet MC111 25V , Single Phase BLDC Driver with Integrated Hall Sensor datasheet PDF | HTML Dec 2, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MC121EVM — MC121 evaluation module

The MC121EVM enables users to evaluate the performance of the MC121 and MC121-Q1 single phase BLDC driver. The EVM includes an on-board FTDI chip to convert USB communication, from the PC, into UART. An on-board MSP430FR2355 microcontroller (MCU) translates the UART communication into either (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

MOTORSTUDIO-1PHASE-GUI — GUI for Single phase BLDC driver

Supported products & hardware
GUI for evaluation module (EVM)

MOTORSTUDIO-GUI — Motor Studio GUI for tuning and evaluating BLDC motor drivers

Motor Studio is an easy-to-use graphical user interface (GUI) that simplifies the tuning process of our brushless DC (BLDC) motor drivers to reduce device evaluation and product development time. The GUI allows users to quickly spin up their motors and optimize various stages of motor operation to (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DYM) 6 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos