Product details

Rating Catalog Architecture Integrated FET Control topology Field-oriented control (FOC), Sensorless Control interface 1xPWM, Analog, Serial Vs (min) (V) 4.5 Vs ABS (max) (V) 40 Features 5-point configurable speed profile support, Anti-voltage surge protections prevents overvoltage, Code-free Field Oriented Control (FOC), Configurable motor startup and stop options, Improved acoustic performance with automatic dead time compensation, Offline motor parameters measurement with Motor Parameter Extraction Tool (MPET), Variable monitoring through DACOUT, Windmilling support through forward resynchronization and reverse drive Operating temperature range (°C) -40 to 125
Rating Catalog Architecture Integrated FET Control topology Field-oriented control (FOC), Sensorless Control interface 1xPWM, Analog, Serial Vs (min) (V) 4.5 Vs ABS (max) (V) 40 Features 5-point configurable speed profile support, Anti-voltage surge protections prevents overvoltage, Code-free Field Oriented Control (FOC), Configurable motor startup and stop options, Improved acoustic performance with automatic dead time compensation, Offline motor parameters measurement with Motor Parameter Extraction Tool (MPET), Variable monitoring through DACOUT, Windmilling support through forward resynchronization and reverse drive Operating temperature range (°C) -40 to 125
VQFN (RGF) 40 35 mm² 7 x 5
  • Functional Safety Quality-Managed Targeted (only MCF8316DULVRGFR)
    • Documentation available to aid IEC-60730-1 functional safety system design
  • Safety-Related Certifications (only MCF8316DULVRGFR)
    • UL recognized component: UL 60730-1 (File Number: E546206)
  • Safety functions (only MCF8316DULVRGFR)
    • Locked rotor protection
    • Over current (over load) protection
    • Loss of phase (no motor)
  • Three-phase BLDC motor driver with integrated sensorless motor control algorithm
    • Code-free Field Oriented Control (FOC)
    • Speed, current, power, or voltage control
    • Forward and reverse windmilling support
    • Configurable power and speed limit
    • Lead angle adjustment for high efficiency
    • Improved acoustic performance with soft-start, soft-stop and dead time compensation
    • Offline motor parameter measurement (MPET)
    • Analog, PWM, frequency, or I2C speed input
    • Configurable motor start-up and stop options
    • Flux weakening for high-speed operation
    • Anti-voltage surge (AVS) protection
  • 4.5 to 35V operating voltage (40V abs max)
  • High output current capability: 8A peak
  • Low MOSFET on-state resistance
    • RDS(ON) (HS + LS) at TA = 25°C : 95mΩ (typ.)
  • Low power sleep mode: Refer
    • 5µA (maximum) at VVM = 24V, TA = 25°C
  • Speed loop accuracy: 3% with internal clock and 1% with external clock reference
  • Configurable EEPROM with R/W security to store device configuration
  • Built-in current sensing
  • Built-in 3.3V/5V, 170mA buck regulator
  • Built-in 3.3V, 20mA LDO regulator
  • Dedicated DRVOFF pin to disable (Hi-Z) outputs
  • Spread spectrum, PWM dithering, and slew rate for EMI reduction
  • Suite of integrated protection features
    • Supply under voltage lockout (UVLO)
    • Supply over voltage protection (OVP)
    • Motor lock detection
    • Configurable current limit
    • Thermal warning and shutdown (OTW/TSD)
    • Fault condition indication pin (nFAULT)
    • Optional fault diagnostics over I2C interface
  • Functional Safety Quality-Managed Targeted (only MCF8316DULVRGFR)
    • Documentation available to aid IEC-60730-1 functional safety system design
  • Safety-Related Certifications (only MCF8316DULVRGFR)
    • UL recognized component: UL 60730-1 (File Number: E546206)
  • Safety functions (only MCF8316DULVRGFR)
    • Locked rotor protection
    • Over current (over load) protection
    • Loss of phase (no motor)
  • Three-phase BLDC motor driver with integrated sensorless motor control algorithm
    • Code-free Field Oriented Control (FOC)
    • Speed, current, power, or voltage control
    • Forward and reverse windmilling support
    • Configurable power and speed limit
    • Lead angle adjustment for high efficiency
    • Improved acoustic performance with soft-start, soft-stop and dead time compensation
    • Offline motor parameter measurement (MPET)
    • Analog, PWM, frequency, or I2C speed input
    • Configurable motor start-up and stop options
    • Flux weakening for high-speed operation
    • Anti-voltage surge (AVS) protection
  • 4.5 to 35V operating voltage (40V abs max)
  • High output current capability: 8A peak
  • Low MOSFET on-state resistance
    • RDS(ON) (HS + LS) at TA = 25°C : 95mΩ (typ.)
  • Low power sleep mode: Refer
    • 5µA (maximum) at VVM = 24V, TA = 25°C
  • Speed loop accuracy: 3% with internal clock and 1% with external clock reference
  • Configurable EEPROM with R/W security to store device configuration
  • Built-in current sensing
  • Built-in 3.3V/5V, 170mA buck regulator
  • Built-in 3.3V, 20mA LDO regulator
  • Dedicated DRVOFF pin to disable (Hi-Z) outputs
  • Spread spectrum, PWM dithering, and slew rate for EMI reduction
  • Suite of integrated protection features
    • Supply under voltage lockout (UVLO)
    • Supply over voltage protection (OVP)
    • Motor lock detection
    • Configurable current limit
    • Thermal warning and shutdown (OTW/TSD)
    • Fault condition indication pin (nFAULT)
    • Optional fault diagnostics over I2C interface

The MCF8316D provides a single-chip, code-free sensorless FOC device for driving 12 to 24V brushless-DC motors (BLDC) or Permanent Magnet Synchronous motor (PMSM) up to 8A peak current. The MCF8316D integrates three ½-bridges with 40V absolute maximum capability and a very low RDS(ON) of 95mΩ (HS+LS FETs). MCF8316D integrates a buck regulator (3.3V/5V, 170mA) and LDO (3.3V, 20mA) that can be used to power external circuits.

The FOC algorithm configuration can be stored in non-volatile EEPROM, which allows the device to operate stand-alone once the device has been configured. The device receives a speed command through a PWM input, analog voltage, variable frequency square wave or I2C command. There are a large number of protection features integrated into the MCF8316D, intended to protect the device, motor, and system against fault events.

Documentation for reference:

The MCF8316D provides a single-chip, code-free sensorless FOC device for driving 12 to 24V brushless-DC motors (BLDC) or Permanent Magnet Synchronous motor (PMSM) up to 8A peak current. The MCF8316D integrates three ½-bridges with 40V absolute maximum capability and a very low RDS(ON) of 95mΩ (HS+LS FETs). MCF8316D integrates a buck regulator (3.3V/5V, 170mA) and LDO (3.3V, 20mA) that can be used to power external circuits.

The FOC algorithm configuration can be stored in non-volatile EEPROM, which allows the device to operate stand-alone once the device has been configured. The device receives a speed command through a PWM input, analog voltage, variable frequency square wave or I2C command. There are a large number of protection features integrated into the MCF8316D, intended to protect the device, motor, and system against fault events.

Documentation for reference:

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Top documentation Type Title Format options Date
* Data sheet MCF8316D Sensorless Field Oriented Control (FOC) Integrated FET BLDC Driver datasheet (Rev. A) PDF | HTML 13 May 2025
Application note Develop algorithms and tools based on MSPM0 MCU that supports MCF831x offline burning PDF | HTML 10 Jun 2025
Application note Getting Started with MOTORSTUDIO PDF | HTML 15 Apr 2025
Application note MCF83xx - Open Loop to Closed Loop Handoff Tuning PDF | HTML 15 Apr 2025
Application note How to Program I2C for MCx83xx Device Family PDF | HTML 24 Mar 2025
Application note Motor Pre-Startup Tuning for MCx83xx PDF | HTML 24 Mar 2025
Application note How to Optimize MCF8315 Hardware Design in Fan Application PDF | HTML 17 Mar 2025
Application note MCF83xx and MCT83xx EEPROM Read and Write Procedure PDF | HTML 13 Mar 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MCF8316DEVM — MCF8316D evaluation module

The MCF8316D evaluation module (EVM) enables users to evaluate the performance of the MCF8316D motor driver. The EVM includes an onboard FTDI chip to convert USB communication, from the micro-USB connector, into UART. An onboard MSP430FR2355 microcontroller (MCU) translates the UART communication (...)

User guide: PDF | HTML
Not available on TI.com
GUI for evaluation module (EVM)

MOTORSTUDIO Motor Studio GUI for tuning and evaluating BLDC motor drivers

Motor Studio is an easy-to-use graphical user interface (GUI) that simplifies the tuning process of our brushless DC (BLDC) motor drivers to reduce device evaluation and product development time. The GUI allows users to quickly spin up their motors and optimize various stages of motor operation to (...)

Supported products & hardware

Supported products & hardware

Download options
Calculation tool

BLDC-MCF831XC-TO-MCF831XD-CONVERSION-CALC Register Map conversion tool - from MCF831xC to MCF831xD

Excel-based register map converter to automatically convert register contents from MCF831xC to MCF831xD. Input the register map of MCF831xC to generate the converted register map and use the output values directly for the MCF831xD.
Supported products & hardware

Supported products & hardware

Calculation tool

BLDC-MOSFET-THERMAL-CALC BLDC integrated MOSFET driver thermal calculator tool

Calculates the thermals of a BLDC integrated MOSFET driver based on user input system parameters
Supported products & hardware

Supported products & hardware

Package Pins CAD symbols, footprints & 3D models
VQFN (RGF) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos