Product details

Rating Catalog Architecture Gate driver Control topology Field-oriented control (FOC), Sensorless Control interface 1xPWM, Analog, I2C, Serial Vs (min) (V) 4.5 Vs ABS (max) (V) 65 Features Code-free Field Oriented Control (FOC), Configurable motor startup and stop options, Improved acoustic performance with automatic dead time compensation, Integrated protections UVLO, Offline motor parameters measurement with Motor Parameter Extraction Tool (MPET) Operating temperature range (°C) -40 to 125
Rating Catalog Architecture Gate driver Control topology Field-oriented control (FOC), Sensorless Control interface 1xPWM, Analog, I2C, Serial Vs (min) (V) 4.5 Vs ABS (max) (V) 65 Features Code-free Field Oriented Control (FOC), Configurable motor startup and stop options, Improved acoustic performance with automatic dead time compensation, Integrated protections UVLO, Offline motor parameters measurement with Motor Parameter Extraction Tool (MPET) Operating temperature range (°C) -40 to 125
WQFN (REE) 36 20 mm² (4 mm × 5 mm)
  • Three-phase BLDC gate driver with integrated sensorless motor control algorithm
    • Code-free single shunt Field Oriented Control
    • Supports up to 1.8 kHz (electrical frequency)
    • Support flux weakening control
    • Forward and reverse windmilling support
    • Analog, PWM, freq., or I 2C based control input
    • Configurable motor startup and stop options
    • Optional closed-loop speed or power or current control or modulation index control
    • 5-point configurable reference profile support
    • Anti-voltage surge prevents overvoltage
    • Improved acoustic performance with automatic dead time compensation
    • Support maximum torque per ampere (MTPA)
    • Offline motor back EMF measurement
    • Variable monitoring through DACOUT
  • 65-V Three-phase gate driver
    • Drives 3 high-side and 3 low-side N-Channel MOSFETs, 4.5 to 60-V operating voltage
    • Supports 100% PWM duty cycle
    • Bootstrap-based gate driver architecture
    • 1-A/2-A Maximum peak source/sink current
  • Integrated current sense amplifier
    • Adjustable gain (5, 10, 20, 40 V/V)
  • Low-power sleep mode
    • 5-µA (maximum) at V PVDD = 24-V, T A = 25°C
  • Speed loop accuracy: < 3% with internal clock
  • Configurable non-volatile memory (EEPROM) to store device configuration
  • Supports up to 75-kHz PWM frequency for low inductance motor support
  • Accurate LDO (AVDD) 3.3-V ±3%, 50-mA support with AVDD connected to VREG
  • Independent driver shutdown path (DRVOFF)
  • Spread spectrum for EMI mitigation
  • A suite of integrated protection features
    • Supply under-voltage lockout (UVLO)
    • Motor lock detection (3 different types)
    • Over-current protection (OCP)
    • Thermal shutdown (TSD)
    • Fault condition indication pin (nFAULT)
    • Optional fault diagnostics over I 2C interface
  • Three-phase BLDC gate driver with integrated sensorless motor control algorithm
    • Code-free single shunt Field Oriented Control
    • Supports up to 1.8 kHz (electrical frequency)
    • Support flux weakening control
    • Forward and reverse windmilling support
    • Analog, PWM, freq., or I 2C based control input
    • Configurable motor startup and stop options
    • Optional closed-loop speed or power or current control or modulation index control
    • 5-point configurable reference profile support
    • Anti-voltage surge prevents overvoltage
    • Improved acoustic performance with automatic dead time compensation
    • Support maximum torque per ampere (MTPA)
    • Offline motor back EMF measurement
    • Variable monitoring through DACOUT
  • 65-V Three-phase gate driver
    • Drives 3 high-side and 3 low-side N-Channel MOSFETs, 4.5 to 60-V operating voltage
    • Supports 100% PWM duty cycle
    • Bootstrap-based gate driver architecture
    • 1-A/2-A Maximum peak source/sink current
  • Integrated current sense amplifier
    • Adjustable gain (5, 10, 20, 40 V/V)
  • Low-power sleep mode
    • 5-µA (maximum) at V PVDD = 24-V, T A = 25°C
  • Speed loop accuracy: < 3% with internal clock
  • Configurable non-volatile memory (EEPROM) to store device configuration
  • Supports up to 75-kHz PWM frequency for low inductance motor support
  • Accurate LDO (AVDD) 3.3-V ±3%, 50-mA support with AVDD connected to VREG
  • Independent driver shutdown path (DRVOFF)
  • Spread spectrum for EMI mitigation
  • A suite of integrated protection features
    • Supply under-voltage lockout (UVLO)
    • Motor lock detection (3 different types)
    • Over-current protection (OCP)
    • Thermal shutdown (TSD)
    • Fault condition indication pin (nFAULT)
    • Optional fault diagnostics over I 2C interface

The MCF8329A provides a single-chip, code-free sensorless FOC solution for applications driving brushless-DC motors (BLDC) or Permanent Magnet Synchronous motor (PMSM). The MCF8329A provides three half-bridge gate drivers, each capable of driving high-side and low-side N-channel power MOSFETs. The device generates the correct gate drive voltages using an internal charge pump and enhances the high-side MOSFETs using a bootstrap circuit. A trickle charge pump is included to support a 100% duty cycle. The MCF8329A can operate from a single power supply and supports a wide input supply range of 4.5 to 60 V.

The algorithm configuration can be stored in non-volatile EEPROM, which allows the device to operate stand-alone once it has been configured. Motor current is sensed using an integrated current-sensing amplifier supporting a single external shunt resistor. MCF8329A integrates a large number of protection features, intended to protect the device, motor, and system against fault events.

The MCF8329A provides a single-chip, code-free sensorless FOC solution for applications driving brushless-DC motors (BLDC) or Permanent Magnet Synchronous motor (PMSM). The MCF8329A provides three half-bridge gate drivers, each capable of driving high-side and low-side N-channel power MOSFETs. The device generates the correct gate drive voltages using an internal charge pump and enhances the high-side MOSFETs using a bootstrap circuit. A trickle charge pump is included to support a 100% duty cycle. The MCF8329A can operate from a single power supply and supports a wide input supply range of 4.5 to 60 V.

The algorithm configuration can be stored in non-volatile EEPROM, which allows the device to operate stand-alone once it has been configured. Motor current is sensed using an integrated current-sensing amplifier supporting a single external shunt resistor. MCF8329A integrates a large number of protection features, intended to protect the device, motor, and system against fault events.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
MCT8329A ACTIVE 60-V sensorless trapezoidal control three-phase BLDC gate driver Trap version

Technical documentation

No results found. Please clear your search and try again.
View all 8
Top documentation Type Title Format options Date
* Data sheet MCF8329A Sensorless Field Oriented Control (FOC)Three-phase BLDC Gate Driver datasheet PDF | HTML Nov 28, 2023
Application note Getting Started with MOTORSTUDIO (Rev. A) PDF | HTML Jun 9, 2026
Application note MCF83xx - Open Loop to Closed Loop Handoff Tuning PDF | HTML Apr 15, 2025
Application note How to Program I2C for MCx83xx Device Family PDF | HTML Mar 24, 2025
Application note Motor Pre-Startup Tuning for MCx83xx PDF | HTML Mar 24, 2025
Application note MCF83xx and MCT83xx EEPROM Read and Write Procedure PDF | HTML Mar 13, 2025
User guide MCF8329A Tuning Guide PDF | HTML Nov 5, 2024
Product overview Cordless Vacuum Cleaner BLDC Motor Efficiency Test Data vs Competitor F PDF | HTML Oct 21, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

GUI for evaluation module (EVM)

MOTORSTUDIO-GUI — Motor Studio GUI for tuning and evaluating BLDC motor drivers

Motor Studio is an easy-to-use graphical user interface (GUI) that simplifies the tuning process of our brushless DC (BLDC) motor drivers to reduce device evaluation and product development time. The GUI allows users to quickly spin up their motors and optimize various stages of motor operation to (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (REE) 36 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos