MCF8329HS-Q1

ACTIVE

Product details

Rating Automotive Architecture Gate driver Control topology Field-oriented control (FOC), Sensorless Control interface 1xPWM, Analog, I2C, Serial Vs (min) (V) 4.5 Vs ABS (max) (V) 60 Features Code-free Field Oriented Control (FOC), Configurable motor startup and stop options, Improved acoustic performance with automatic dead time compensation, Integrated protections UVLO, Offline motor parameters measurement with Motor Parameter Extraction Tool (MPET) Operating temperature range (°C) -40 to 125
Rating Automotive Architecture Gate driver Control topology Field-oriented control (FOC), Sensorless Control interface 1xPWM, Analog, I2C, Serial Vs (min) (V) 4.5 Vs ABS (max) (V) 60 Features Code-free Field Oriented Control (FOC), Configurable motor startup and stop options, Improved acoustic performance with automatic dead time compensation, Integrated protections UVLO, Offline motor parameters measurement with Motor Parameter Extraction Tool (MPET) Operating temperature range (°C) -40 to 125
WQFN (RRY) 32 24 mm² (6 mm × 4 mm)
There are no details available for this product.
Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet MCF8329HS-Q1 Automotive Sensorless Field Oriented Control (FOC) Three-Phase BLDC Gate Driver datasheet (Rev. A) PDF | HTML Mar 9, 2026
User guide MCF8329HS Tuning Guide PDF | HTML Apr 28, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MCF8329HSRRYEVM — MCF8329HS evaluation module for WQFN package (RRY)

The MCF8329HSRRYEVM enables users to evaluate the performance of a 32-pin WQFN packaged MCF8329HS-Q1 motor driver. The evaluation module (EVM) includes an onboard FTDI chip to convert USB communication, from the micro-USB connector, into UART. An onboard MSP430FR2355 microcontroller (MCU) (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

MCF8329RRYEVM — MCF8329A-Q1 evaluation module for 32-pin WQFN package

The MCF8329RRYEVM enables users to evaluate the performance of a 32-pin WQFN packaged MCF8329A-Q1 motor driver. The evaluation module (EVM) includes an onboard FTDI chip to convert USB communication, from the micro-USB connector, into UART. An onboard MSP430FR2355 microcontroller (MCU) translates (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

MOTORSTUDIO — Motor Studio GUI for tuning and evaluating BLDC motor drivers

Motor Studio is an easy-to-use graphical user interface (GUI) that simplifies the tuning process of our brushless DC (BLDC) motor drivers to reduce device evaluation and product development time. The GUI allows users to quickly spin up their motors and optimize various stages of motor operation to (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RRY) 32 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos