Product details

Rating Catalog Architecture Integrated FET Control topology Sensorless, Trapezoidal Control interface 1xPWM, Analog, Serial Vs (min) (V) 4.5 Vs ABS (max) (V) 40 Features 120 or 150 degree modulation for improved acoustic performance, Active Demag to reduce power losses, Code-free high speed sensorless trapezoidal control, Configurable motor startup and stop options, Fast Deceleration (<150 ms), Fast startup time (<50 ms), Integrated protections UVLO,OCP,OTW-OTSD,AVS, Optional closed loop speed control, Stand-alone operation, Up to 3 kHz (electrical frequency), Variable monitoring through DACOUT, Windmilling support through forward resynchronization and reverse drive Operating temperature range (°C) -40 to 125
Rating Catalog Architecture Integrated FET Control topology Sensorless, Trapezoidal Control interface 1xPWM, Analog, Serial Vs (min) (V) 4.5 Vs ABS (max) (V) 40 Features 120 or 150 degree modulation for improved acoustic performance, Active Demag to reduce power losses, Code-free high speed sensorless trapezoidal control, Configurable motor startup and stop options, Fast Deceleration (<150 ms), Fast startup time (<50 ms), Integrated protections UVLO,OCP,OTW-OTSD,AVS, Optional closed loop speed control, Stand-alone operation, Up to 3 kHz (electrical frequency), Variable monitoring through DACOUT, Windmilling support through forward resynchronization and reverse drive Operating temperature range (°C) -40 to 125
VQFN (RGF) 40 35 mm² (7 mm × 5 mm)
  • Three-phase BLDC motor driver with integrated sensorless motor control algorithm
    • Code-free high speed Trapezoidal Control
    • Supports up to 3 kHz (electrical frequency)
    • Very fast start-up time (< 50 ms)
    • Fast Deceleration (< 150 ms)
    • Supports 120° or 150° modulation to improve acoustic performance
    • Windmilling support through forward resynchronization and reverse drive
    • Analog, PWM, freq. or I 2C based speed input
    • Active Demagnetization to reduce power losses
    • Configurable motor start-up and stop options
    • Closed speed/power loop options
    • Anti-voltage surge (AVS) protection prevents DC bus voltage spike during motor deceleration
  • 4.5- to 35-V operating voltage (40-V abs max)
  • High output current capability: 4-A peak
  • Low MOSFET on-state resistance
    • R DS(ON) (HS + LS) at T A = 25°C : 240-mΩ (typ.)
  • Low power sleep mode
    • 5-µA (maximum) at V VM = 24-V, T A = 25°C
  • Speed loop accuracy: 3% with internal clock and 1% with external clock reference
  • Customer-configurable non-volatile memory (EEPROM) to store device configuration
  • Supports up to 100-kHz PWM frequency for low inductance motor support
  • Does not require external current sense resistors; uses built-in current sensing
  • Built-in 3.3-V, 20-mA LDO regulator
  • Built-in 3.3-V/5-V, 170-mA buck regulator
  • Dedicated DRVOFF pin to disable (Hi-Z) outputs
  • Spread spectrum and slew rate for EMI mitigation
  • Suite of integrated protection features
    • Supply under voltage lockout (UVLO)
    • Supply over voltage protection (OVP)
    • Motor lock detection (5 different types)
    • Over current protection (OCP)
    • Thermal warning and shutdown (OTW/TSD)
    • Fault condition indication pin (nFAULT)
    • Optional fault diagnostics over I 2C interface
  • Three-phase BLDC motor driver with integrated sensorless motor control algorithm
    • Code-free high speed Trapezoidal Control
    • Supports up to 3 kHz (electrical frequency)
    • Very fast start-up time (< 50 ms)
    • Fast Deceleration (< 150 ms)
    • Supports 120° or 150° modulation to improve acoustic performance
    • Windmilling support through forward resynchronization and reverse drive
    • Analog, PWM, freq. or I 2C based speed input
    • Active Demagnetization to reduce power losses
    • Configurable motor start-up and stop options
    • Closed speed/power loop options
    • Anti-voltage surge (AVS) protection prevents DC bus voltage spike during motor deceleration
  • 4.5- to 35-V operating voltage (40-V abs max)
  • High output current capability: 4-A peak
  • Low MOSFET on-state resistance
    • R DS(ON) (HS + LS) at T A = 25°C : 240-mΩ (typ.)
  • Low power sleep mode
    • 5-µA (maximum) at V VM = 24-V, T A = 25°C
  • Speed loop accuracy: 3% with internal clock and 1% with external clock reference
  • Customer-configurable non-volatile memory (EEPROM) to store device configuration
  • Supports up to 100-kHz PWM frequency for low inductance motor support
  • Does not require external current sense resistors; uses built-in current sensing
  • Built-in 3.3-V, 20-mA LDO regulator
  • Built-in 3.3-V/5-V, 170-mA buck regulator
  • Dedicated DRVOFF pin to disable (Hi-Z) outputs
  • Spread spectrum and slew rate for EMI mitigation
  • Suite of integrated protection features
    • Supply under voltage lockout (UVLO)
    • Supply over voltage protection (OVP)
    • Motor lock detection (5 different types)
    • Over current protection (OCP)
    • Thermal warning and shutdown (OTW/TSD)
    • Fault condition indication pin (nFAULT)
    • Optional fault diagnostics over I 2C interface

The MCT8315A provides a single-chip, code-free sensorless trapezoidal solution for customers requiring high speed operation (up to 3 kHz electrical) or very fast start-up time (< 50 ms) for 12- to 24-V brushless-DC motors requiring up to 4-A peak current. The MCT8315A integrates three ½-bridges with 40-V absolute maximum capability and a low R DS(ON) of 240 mΩ (high-side + low-side FETs). MCT8315A integrates power management circuits including an voltage-adjustable buck regulator (3.3 V / 5 V, 170-mA) and LDO (3.3 V, 20 mA) that can be used to power external circuits.

Sensorless trapezoidal control is highly configurable (motor start-up/stop behavior, fault handling, closed loop operation) through register settings in a non-volatile EEPROM, which allows the device to operate stand-alone once it has been configured. The MCT8315A receives a speed command through a PWM signal, analog voltage, variable frequency square wave or I 2C instruction. There are a large number of protection features integrated into the MCT8315A to protect the device, motor, and system against fault events.

Documentation for reference:

The MCT8315A provides a single-chip, code-free sensorless trapezoidal solution for customers requiring high speed operation (up to 3 kHz electrical) or very fast start-up time (< 50 ms) for 12- to 24-V brushless-DC motors requiring up to 4-A peak current. The MCT8315A integrates three ½-bridges with 40-V absolute maximum capability and a low R DS(ON) of 240 mΩ (high-side + low-side FETs). MCT8315A integrates power management circuits including an voltage-adjustable buck regulator (3.3 V / 5 V, 170-mA) and LDO (3.3 V, 20 mA) that can be used to power external circuits.

Sensorless trapezoidal control is highly configurable (motor start-up/stop behavior, fault handling, closed loop operation) through register settings in a non-volatile EEPROM, which allows the device to operate stand-alone once it has been configured. The MCT8315A receives a speed command through a PWM signal, analog voltage, variable frequency square wave or I 2C instruction. There are a large number of protection features integrated into the MCT8315A to protect the device, motor, and system against fault events.

Documentation for reference:

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
MCT8316A ACTIVE 40-V max, 8-A peak, sensorless trapezoidal control 3-phase BLDC motor driver Lower RDS(ON) targeting higher power applications

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet MCT8315A High Speed Sensorless Trapezoidal Control Integrated FET BLDC Driver datasheet (Rev. A) PDF | HTML Apr 14, 2023
Application note How to Program I2C for MCx83xx Device Family PDF | HTML Mar 24, 2025
Application note Motor Pre-Startup Tuning for MCx83xx PDF | HTML Mar 24, 2025
Application note MCF83xx and MCT83xx EEPROM Read and Write Procedure PDF | HTML Mar 13, 2025
User guide MCT8315A Tuning Guide PDF | HTML Jan 4, 2023
Certificate MCT8315EVM EU RoHS Declaration of Conformity (DoC) Dec 21, 2022
Technical article How to achieve efficient, reliable and accurate actuation in real-time motor contr PDF | HTML Oct 25, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MCT8315EVM — MCT8315 evaluation module

The MCT8315 has three half-H-bridge integrated MOSFET drivers for sensorless trapezoidal control of a three-phase brushless DC (BLDC) motor for 4.5-V to 35-V,  5-A peak current drive. The MCT8315A integrates a buck regulator that can support 200-mA with programmable regulated supply.

This EVM (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

MCT8315A-GUI — GUI for MCT8315EVM

GUI used to evaluate MCT8315A on the MCT8315EVM
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGF) 40 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos